5ACPCE.FMIO-K01

General information
B&R ID code 0xE80F
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
EAC Product family certification
Ambient conditions
Temperature
Operation 0 to 70°C
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 0 to 95%, non-condensing
Transport 0 to 95%, non-condensing
Vibration
Operation 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g
Storage 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Transport 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Shock
Operation 15 g, 11 ms
Storage 30 g, 15 ms
Transport 30 g, 15 ms
Material number:
5ACPCE.FMIO-K01
Description:
  • PCI half-size card
  • 1 SuperTrak upstream interface
  • 1 SuperTrak downstream interface
  • PCIe x1
PCI Express interface card for SuperTrak - PCIe x1 - LVDS interface - I/O signals - JTAG interface
Automation Studio HW Upgrades Version (Date) Download
V4.2 HW Upgrade (5ACPCE.FMIO-K01) EXE / 775 KB

Please choose country and language

B&R Logo