General information
LEDs | Power/User, CF |
B&R ID code | 0xA542 |
Battery | |
Type | - |
Service life | - |
Removable | - |
Backup capacitor | |
Buffer time | - |
Variant | - |
Power button | Yes |
Reset button | Yes |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Yes |
Controller
Display
Interfaces
Keys
Function keys | 20 with LED (yellow) |
Soft keys | No |
System keys | Numeric keys, cursor block |
Service life | >1,000,000 actuations at 1 ±0.3 N to 3 ±0.3 N actuating force |
LED luminous intensity | |
Yellow | Typ. 12 mcd |
Slots
aPCI slots | No |
Electrical properties
Nominal voltage | 18 to 30 VDC |
Nominal current | 0.45 A |
Bleeder resistance | 0 Ω |
Inrush current | Max. 1.2 A |
Power consumption | Typ. 10 W |
Galvanic isolation | Yes |
Operating conditions
Degree of protection per EN 60529 |
Back: IP20 (only with connected CF card) Front: IP65 / NEMA 250 type 4X indoor, protected against dust and hose-directed water |
Ambient conditions
Temperature | |
Operation | 0 to 50°C |
Storage | -20 to 60°C |
Transport | -20 to 60°C |
Vibration | |
Operation (continuous) | 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g |
Operation (occasional) | 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g |
Storage | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
Transport | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
Shock | |
Operation | 15 g, 11 ms |
Storage | 30 g, 15 ms |
Transport | 30 g, 15 ms |
Elevation | |
Operation | Max. 3000 m |
Mechanical properties
Material number:
4PP352.0571-35Description:
Power Panel PP352, 5.7" QVGA color TFT display, 20 function keys and 20 system keys, 128 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Mandatory Accessories
Optional Accessories
Batteries
0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
USB accessories
5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
AS 2.6 Upgrade 4PP352.0571-35 | EXE / 546 KB | |
AS 3.0 Upgrade 4PP352.0571-35 | EXE / 545 KB | |
V4.0 HW Upgrade (4PP352.0571-35) | EXE / 909 KB |
Documentation | Version (Date) | Download |
---|---|---|
Power Panel 300/400 User's Manual | PDF / 9 MB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
Firmware Upgrade (MTCX) | ZIP / 164 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 4PP352.0571-35 | ZIP / 4 MB | |
Dimensions, cutout pdf 4PP352.0571-35 | PDF / 282 KB | |
Legend Strips template for 5AC900.057X-01 | ZIP / 71 KB |