General information
| Battery | |
| Type | Renata 950 mAh |
| Variant | Lithium ion |
| Status indicators | |
| Other | I/O function per channel, status |
| Diagnostics | |
| I/O function | Yes, using LEDs |
| Interface | Yes, using LEDs |
| State | Yes, using LED status indicator |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Evaluation ongoing |
| UL |
cULus E115267 Industrial control equipment |
| CE | Yes |
Controller
| Real-time clock | |
| Accuracy | Resolution 1 s |
| Standard memory | |
| System PROM | 448 kB FlashPROM |
| User PROM | 1024 kB FlashPROM |
| User RAM | 300 kB SRAM |
| Backup battery | Yes |
| Voltage monitoring | An NMI is triggered at a supply voltage of <15 VDC. |
| System bus for expansions | No |
| Typical instruction cycle time | 0.8 µs |
| Watchdog | Yes |
Display
| Backlight | |
| Type | LED |
| Type | Monochrome LCD |
| Resolution | 4 x 20 characters |
| Display character set | English/European |
Interfaces
| Interface IF1 | |
| Type | RS232 |
| Variant | 9-pin male DSUB connector |
| Electrical isolation | No |
| Max. baud rate | 115.2 kbit/s |
| Interface IF2 | |
| Max. transfer rate | |
| Bus length ≤60 m | 500 kbit/s |
| Bus length ≤200 m | 250 kbit/s |
| Bus length ≤1000 m | 50 kbit/s |
| Type | CAN |
| Variant | 9-pin male DSUB connector |
| Electrical isolation | Yes |
| Max. distance | 1000 m |
Digital inputs
| Input filter | |
| Channel 1-3 | <10 µs |
| Channel 4-16 | <1 ms |
| Input current at nominal voltage | |
| Channel 1-3 | Approx. 10 mA |
| Channel 4-16 | Approx. 5 mA |
| Electrical isolation | |
| Group isolation | No |
| Channel - Bus | Yes |
| Channel - Channel | No |
| Additional functions | |
| Channel 1-3 | Counters |
| Channel 4-16 | - |
| Quantity | 16 |
| Nominal voltage | 24 VDC |
| Input circuit | Sink or source |
Digital outputs
| Electrical isolation | |
| Group isolation | No |
| Channel - Bus | No |
| Channel - Channel | No |
| Quantity | 16 |
| Nominal voltage | 24 VDC |
| Nominal output current | 0.5 A |
| Total nominal current | 8 A |
| Output circuit | Source |
| Output protection | Overload protection, short-circuit protection |
| Internal protective circuit | VDR |
Keys
| Function keys | 10 with LED (yellow) |
| Soft keys | No |
| System keys | Numeric keys, cursor block |
Power supply unit
| Nominal voltage | 24 VDC |
| Power consumption | Max. 6 W |
Operating conditions
| Degree of protection per EN 60529 | IP65 (front) |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -20 to 60°C |
| Relative humidity | |
| Operation | 10 to 90% |
| Storage | 5 to 95% |
Mechanical properties
| Dimensions | |
| Width | 153 mm |
| Height | 120 mm |
| Depth | 46.1 mm |
| Weight | 500 g |
Material number:
4PP015.E420-01Description:
Power Panel, 24 VDC, 153 x 120 mm, LCD display, 4 x 20 characters, Europe, backlight, 26 keys, 300 kB SRAM, 1024 kB FlashPROM, 1 RS232, 1 CAN interface network-capable, 16 digital inputs, 24 VDC, sink/source, 2 event counters or 1 incremental encoder or 2x gate/period measurement, 16 digital outputs, 24 VDC, 0.5 A source, IP65 protection (front), order 2x TB718, 1x TB103 terminal blocks separately!
Further information:
Mandatory Accessories
Accessories
Legend strips
| 4A0044.00-000 | 5 piece of DIN A4 legend strips 6 areas for all in all 30 devices with CorelDraw file. |
Optional Accessories
Batteries
| 4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (4PP015.E420-01) | EXE / 538 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Power Panel 15/21/35/41 User's Manual | PDF / 6 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D data DXF / STEP 4PP015.xxxx-xx | ZIP / 3 MB |