0TB103.91

General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV3
KR Yes
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
Terminal block
Connection cross section
AWG wire 26 to 12 AWG
Wire end sleeves with plastic covering 0.20 to 1.50 mm²
Single-wire 0.20 to 2.50 mm²
Fine-stranded wires 0.20 to 2.50 mm²
With wire end sleeve 0.20 to 1.50 mm²
Note Protected against vibration by the screw flange
Nominal data per UL
Number of pins 3 (female)
Type of terminal block Cage clamp terminal block variant
Cable type Only copper wires (no aluminum wires!)
Pitch 5.08 mm
Electrical properties
Nominal voltage 150 V
Nominal current 15 A / contact
Contact resistance ≤5 mΩ
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Material number:
0TB103.91
Description:

One-row 3-pin terminal block 0TB103.9x is used for the power supply.

Certificates Version (Date) Download
CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels PDF / 471 KB
DNV Type Approval Certificate - Automation PCs, Panel PCs and Panels PDF / 232 KB
Documentation Version (Date) Download
Automation PC 3200 User's Manual PDF / 11 MB
Automation Panel 900 User's Manual PDF / 30 MB
Panel PC 3200 User's Manual PDF / 18 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File STEP 0TB103.91 STP / 652 KB

Please choose country and language

B&R Logo