General information
Status display | Green LED on front |
Terminals | Stable screw clamp terminal blocks |
Certifications |
Terminal block
Connection cross section | |
Flexible | 0.5 to 4 mm² / 20 to 10 AWG |
Inflexible | 0.5 to 6 mm² / 20 to 10 AWG |
Input
Input voltage |
3 AC 340-576 V, 47-63 Hz DC 450-820 V |
Input current | 3x 0.5 A |
External fuse protection | Via three commercially available thermomagnetic circuit breakers |
Transient immunity | Transient-proof per VDE 0160 / W2 |
Output (including logic)
Output noise suppression | Device complies with EN 61000-6-3 (class B) |
Output power | 120 W |
Nominal voltage | 24 - 28 VDC |
Power back immunity | 34 V (unsuitable for inductive loads) |
Protection functions | Output is short-circuit, overload- and no-load proof. |
Permissible output load | 5 A at 24 V |
Overvoltage protection | Typ. 33 V |
Efficiency, reliability
Efficiency | Typ. 89% (3 AC 400 V, 24 V / 5 A) |
MTBF | 410,000 h |
Losses | Typ. 15 W (3 AC 400 V, 24 V / 5 A) |
Ambient conditions
Temperature | |
Operation | -10 to 70°C |
Storage | -25 to 85°C |
Relative humidity | |
Operation | Max. 95% |
Mechanical properties
Installation | Easy snap-on mounting onto the top-hat rail |
Dimensions | |
Width | 73 mm |
Height | 124 mm |
Depth | 117 mm (plus top-hat rail) |
Weight | 730 g |
Ventilation/Cooling | Normal convection, no fan required |
Material number:
0PS305.1Description:
24 VDC power supply unit, 3-phase, 5 A, input 400..500 VAC (3 phases), wide range, top-hat rail installation
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 0PS305.1 | PDF / 300 KB |