V6.0 HW Upgrade (X90BC124.32-00)

DWL@DWL10000791331

Version Language
Operating System
Date
Size
Type Download
1.3.1.1 * 08/19/2026 5 MB EXE AS6_HW_X90BC124.32-00.exe
Description V6.0 HW Upgrade (X90BC124.32-00)

Revision information X90BC124.32-00

Version 1.3.1.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.1.0:

ID: RKFY-11987
Fixed multiple issues in the HWX file
The channel configuration “Digital input with current diagnosis” has been removed for the MF‑AI‑2 group.
The Configuration parameter has been removed for Gate time measurement.
Period and gate time measurement have been fixed for channel 15.
Channel description changed: No
Configuration description changed: Yes
Firmware changed:No

ID: RKFY-10557
Fixed multiple issues in the HWX file
The channel configuration “Digital input with current diagnosis” has been removed for the MF‑AI‑2 group.
The Configuration parameter has been removed for Gate time measurement.
Period and gate time measurement have been fixed for channel 15.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.0.0:

ID: 783500
Unit of the ramp control is wrong when configured as "PWM with current control"
When a channel is defined as "PWM with current control", the unit falsely states "0.1 ms". The correct value is "0.1 s". The Automation Help and the technical datasheet als specifies the correct value.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 788335
Improve current measurement when RMS method is used
The accuracy of current measurement using the RMS method has been significantly improved.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.2.1.0:

ID: 712935
Module documentation revised
Data sheet V1.05
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 717035
In some situations the PVG ramp configuration overrules the ramp configuration of the PWM ramp
If PVG channel 25 is configured with a ramp and channel 21 is configured asPWM output, the ramp configuration of PVG channel 25 is used instead.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.2.0.0:

ID: 711665
Overtemperature cutoff (at 95°C)
If the module temperature exceeds the limit value of 95°C, then the module executes the following actions:
- Setting the "overtemperature" error bit
- All outputs are disabled

Once the moduletemperature falls to 85°C, the error bit is automatically cleared by the module and the outputs become operational again.
Channel description changed:Yes
Configuration description changed: No
Firmware changed: Yes

Version 1.1.0.0:

ID: 708205
Product improvement
Additional current measurement for PWM outputs with inductive load.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.0.1.0:

ID: 598035
Support X90BC124.32-00
First Version
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.3.1.0 * 04/15/2026 5 MB EXE AS6_HW_X90BC124.32-00.exe
Description V6.0 HW Upgrade (X90BC124.32-00)

Revision information X90BC124.32-00

Version 1.3.1.0:

ID: RKFY-11987
Fixed multiple issues in the HWX file
The channel configuration “Digital input with current diagnosis” has been removed for the MF‑AI‑2 group.
The Configuration parameter hasbeen removed for Gate time measurement.
Period and gate time measurement have been fixed for channel 15.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: RKFY-10557
Fixed multiple issues in the HWX file
The channel configuration “Digital input with current diagnosis” has been removed for the MF‑AI‑2 group.
The Configuration parameter has been removed for Gate time measurement.
Period and gate time measurement have been fixed for channel 15.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.0.0:

ID: 783500
Unit of the ramp control is wrong when configured as "PWM with current control"
When a channel is defined as "PWM with current control", the unit falsely states "0.1 ms". The correct value is "0.1 s". The Automation Help and the technical datasheet als specifies the correct value.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 788335
Improve current measurement when RMS method is used
The accuracy of current measurement using the RMS method has been significantly improved.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.2.1.0:

ID: 712935
Module documentation revised
Data sheet V1.05
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 717035
In some situations the PVG ramp configuration overrules the ramp configuration of the PWM ramp
If PVG channel 25 isconfigured with a ramp and channel 21 is configured as PWM output, the ramp configuration of PVG channel 25 is used instead.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.2.0.0:

ID: 711665
Overtemperature cutoff (at 95°C)
If the module temperature exceeds the limit value of 95°C, then the module executes the following actions:
- Setting the "overtemperature" error bit
- All outputs are disabled

Once the module temperature falls to 85°C, the error bit is automatically cleared by the module and the outputs become operational again.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

Version 1.1.0.0:

ID: 708205
Product improvement
Additional current measurement for PWM outputs with inductive load.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.0.1.0:

ID: 598035
Support X90BC124.32-00
First Version
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 06/24/2024 4 MB EXE AS6_HW_X90BC124.32-00.exe
Description V6.0 HW Upgrade (X90BC124.32-00)

Revision information X90BC124.32-00

Version 1.3.0.0:

ID: 783500
Unit of the ramp control is wrong when configured as "PWM with current control"
When a channel is defined as "PWM with current control", the unit falsely states "0.1 ms". The correct value is "0.1 s". The Automation Help and the technical datasheet als specifies the correct value.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 788335
Improve current measurement when RMS method is used
The accuracy of current measurement using the RMS method has been significantly improved.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.2.1.0:

ID: 712935
Module documentation revised
Data sheet V1.05
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 717035
In some situations the PVG ramp configuration overrules the ramp configuration of the PWM ramp
If PVG channel 25 is configured with a ramp and channel 21 is configured asPWM output, the ramp configuration of PVG channel 25 is used instead.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.2.0.0:

ID: 711665
Overtemperature cutoff (at 95°C)
If the module temperature exceeds the limit value of 95°C, then the module executes the following actions:
- Setting the "overtemperature" error bit
- All outputsare disabled

Once the module temperature falls to 85°C, the error bit is automatically cleared by the module and the outputs become operational again.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

Version 1.1.0.0:

ID: 708205 /Support ID: 400322832
Product improvement
Additional current measurement for PWM outputs with inductive load.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.0.1.0:

ID: 598035
Support X90BC124.32-00
First Version
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Loading
Back to list

Please choose country and language

B&R Logo