DWL@DWL10000878454

Version Language
Operating System
Date
Size
Type Download
2.2.0.1 * 10/07/2026 2 MB EXE AS6_HW_X67SM4320.exe
Description V6.0 HW Upgrade (X67SM4320)

Revision information X67SM4320

Version 2.2.0.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 2.2.0.0:

ID: 669440
Support for mappMotion
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 671960
Module documentation revised
Data sheet V2.51
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7628_3.fw(200), 1\7628_4.fw(200)

Version 1.6.0.0:

ID:
Adaptationsfor Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.1.3:

ID: 515285
Configuration grouped by motor
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7628_3.fw(200), 1\7628_4.fw(200)

Version 1.5.1.2:

ID: 487750
Correction when operated on SGC
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7628_3.fw(200), 1\7628_4.fw(200)

Version 1.5.1.1:

ID: 474740
Motion Wizzard revised
In AS 4.x, the aged library "AsString" won’t be added to a AS project anymore. The "AsBrStr" will be used by the Motion instead.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7628_3.fw(200), 1\7628_4.fw(200)

Version 1.5.1.0:

ID: 477710
Module documentation revised
Data sheet V2.31
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7628_3.fw(200), 1\7628_4.fw(200)

Version 1.5.0.1:

ID: 459165
hwc and hwx file corrected
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7628_3.fw(200), 1\7628_4.fw(200)

Version 1.5.0.0:

ID: 450680
Minimum speed for stall detection is now configurable
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 457040
Module documentation revised
Datasheet V2.30
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7628_3.fw(200), 1\7628_4.fw(200)

Version 1.4.1.0:

ID: 220345
Dokumentation geändert
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 283525
Dokumentation changed
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No

ID: 429925
Documentation changed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7628_3.fw(100), 1\7628_4.fw(100)

Version 1.4.0.0:

ID: 400925
Function model Ramp: new mode
Mode -120: Set home position
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 400935
Cycle time of MPGen edjustable
Channel description changed: No
Configuration description changed: Yes
Firmwarechanged: Yes

ID: 406970
Corrected a problem in HWX file
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 406995
Corrected HWC entry
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No

ID: 407355
Corrected a problem in HWX file
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 426500
extended HWX file
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7628_3.fw(100), 1\7628_4.fw(100)

Version 1.2.2.2:

ID: 326595
Extension diagnostic channels
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7628_3.fw(10), 1\7628_4.fw(10)

Version 1.2.2.0:

ID: 299900
Bug-fix of stall-detection on channel 2
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7628_3.fw(10), 1\7628_4.fw(10)

Version 1.2.1.0:

ID: 272635
Ramp mode: Wrong configuratin for referencing speed is possible
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 272680
Upgrade needs defined Automation Studion version
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7628_3.fw(9), 1\7628_4.fw(9)

Version 1.0.5.0:

ID: 233635
X67SM4320 works on SGC-CPU
Channel description changed: No
Configuration description changed: Yes
Firmware changed:No
Firmware: 1\7628_3.fw(6), 1\7628_4.fw(8)

Version 1.0.4.0:

ID: 194030
Correction: Reference on stall works also with HW Rev >= B5 of X67SM4320
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7628_3.fw(6), 1\7628_4.fw(8)

Version 1.0.1.0:

ID: 164490
Firmware for themodule added
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7628_3.fw(4)
Loading
Back to list

Please choose country and language

B&R Logo