DWL@DWL10000827278

Version Language
Operating System
Date
Size
Type Download
1.9.0.1 * 08/18/2026 631 KB EXE AS6_HW_X20PS9400.exe
Description V6.0 HW Upgrade (X20PS9400)

Revision information X20PS9400

Version 1.9.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&Rcan allow local attackers to escalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.9.0.0:

ID: TDYD-8924
The current limit values have been standardized on the HW variants.
The warning LED is activated from 1.5 A.
From 2.3 A, the error bit and the error LED are set.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(140), 1\8076_11.fw(140), 1\8076_21.fw(241), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.8.0.0:

ID: 740450
Support new HW variant 21
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 1\8076_10.fw(140), 1\8076_11.fw(140), 1\8076_21.fw(210), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.7.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.0.0:

ID: 713620
Firmware optimization
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(140), 1\8076_11.fw(140), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.5.0.0:

ID: 709560
Firmwareoptimization
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 712400
Support ofnew HardwareVariant 11
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(130), 1\8076_11.fw(130), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.4.0.0:

ID: 698220
X2X optimization for fast cycletime
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 701430
New data sheet V3.17
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_10.fw(120), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration descriptionchanged: yes
Firmware changed: no

Version 1.2.0.0:

ID: 618980
New data sheet V3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 653860
Support hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\8076_10.fw(104), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.3:

ID: 419800
Adjustment AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.2:

ID:394520
Replaced firmware file
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 408175
documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.1:

ID: 232020
Documentation updated
Documentation updated
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)

Version 1.0.2.0:

ID: 255405
Error correction in channel description
Adverse settings in the AS I/O configuration may cause an error on X2X
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)

Version1.0.1.0:

ID: 227915
Extension in IO-Mapping for SG3 CanIO
Datapoints for Bus current and Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.9.0.0 * 07/30/2025 928 KB EXE AS6_HW_X20PS9400.exe
Description V6.0 HW Upgrade (X20PS9400)

Revision information X20PS9400

Version 1.9.0.0:

ID: TDYD-8924
The current limit values have been standardized on the HW variants.
The warning LED is activated from 1.5 A.
From 2.3 A, the error bit and the error LED are set.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(140), 1\8076_11.fw(140), 1\8076_21.fw(241), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.8.0.0:

ID: 740450
Support new HW variant 21
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(140), 1\8076_11.fw(140), 1\8076_21.fw(210), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.7.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.0.0:

ID: 713620
Firmware optimization
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(140), 1\8076_11.fw(140), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.5.0.0:

ID: 709560
Firmware optimization
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 712400
Support of new HardwareVariant 11
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes
Firmware: 1\8076_10.fw(130), 1\8076_11.fw(130), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.4.0.0:

ID: 698220
X2X optimization for fast cycletime
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 701430
New data sheet V3.17
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_10.fw(120), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 618980
New data sheet V3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 653860
Support hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(104), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.3:

ID: 419800
Adjustment AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.2:

ID: 394520
Replaced firmware file
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 408175
documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.1:

ID: 232020
Documentation updated
Documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)

Version 1.0.2.0:

ID: 255405
Error correction in channel description
Adverse settings in the AS I/Oconfiguration may cause an error on X2X
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)

Version 1.0.1.0:

ID:227915
Extension in IO-Mapping for SG3 CanIO
Datapoints for Bus current and Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)
Loading
Back to list

Please choose country and language

B&R Logo