DWL@DWL10000878273

Version Language
Operating System
Date
Size
Type Download
1.11.1.1 * 10/07/2026 1 MB EXE AS6_HW_X20IF1086-2.exe
Description V6.0 HW Upgrade (X20IF1086-2)

Revision information X20IF1086-2

Version 1.11.1.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.11.0.0:

ID:
Adaptations for AutomationStudio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.10.0.0:

ID: 705075
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 715195
Support for automatic DNA configuration from AS 4.10.01
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 719430
Extended diagnostic for miminal latency input stations
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\46165_0.pci(36360), 1\46165a0.epl(142)

Version 1.9.0.0:

ID: 652275
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652360
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46165_0.pci(35848), 1\46165a0.epl(140)

Version 1.8.0.0:

ID: 636420
POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46165_0.pci(35336), 1\46165a0.epl(138)

Version 1.7.0.0:

ID: 603500
POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received
POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no inputdata to be received from all CNs with setting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes
Firmware: 1\46165_0.pci(34823), 1\46165a0.epl(136)

Version 1.6.0.0:

ID: 539760
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46165_0.pci(33543), 1\46165a0.epl(131)

Version 1.5.0.0:

ID: 503430
X20-Compact-S support
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 504210
Documentation updated
Version 1.12
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46165_0.pci(32775), 1\46165a0.epl(128)

Version 1.3.0.0:

ID: 443855
IP packets with multicast addresses not received by the POWERLINK interface
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46165_0.pci(32775), 1\46165a0.epl(128)

Version 1.2.0.0:

ID: 417930
SupportBonding feature
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 417935
Supportof Poll Response Chaining on iCN
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424030
POWERLINK V2: "Controlled node" mode
In networks with heavy SoCjitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424105
POWERLINK V2: "Controlled node" mode
After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46165_0.pci(32519), 1\46165a0.epl(127)

Version 1.1.3.0:

ID: 358960
POWERLINK MN mode:
If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 359180
POWERLINK V2 MN mode:
Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This could maintain you to an error 32205 Timeout while writing par. via acyclic channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 360200
POWERLINK V1 MN mode
Error correction: Cyclic input data and net time toggle between the last two received values when CNs dropout.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 360255
POWERLINK V1 MN mode: "Nettime SoC" is not increased.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.1.2.0:

ID: 332430
POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication failsin some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 336695
POWERLINK V2 MN mode:
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337455
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46165_0.pci(30725), 1\46165a0.epl(120)

Version 1.1.1.1:

ID: 314495
Bitmap changed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\46165_0.pci(29700), 1\46165a0.epl(116)

Version 1.1.1.0:

ID: 293205
Corrected position of the Node Switches
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46165_0.pci(29700), 1\46165a0.epl(116)

Version 1.1.0.0:

ID: 285965
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 285980
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 286015
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\46165_0.pci(29699), 1\46165a0.epl(116)

Version 1.0.0.0:

ID: 246210
First version.
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\46165_0.pci(28674), 1\46165a0.epl(112)
Loading
Back to list

Please choose country and language

B&R Logo