DWL@DWL10000878247

Version Language
Operating System
Date
Size
Type Download
1.5.2.1 * 10/07/2026 2 MB EXE AS6_HW_X20DS1119.exe
Description V6.0 HW Upgrade (X20DS1119)

Revision information X20DS1119

Version 1.5.2.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.1.0:

ID: 668960
Enhancement Movement Reset
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 679905
Module documentation revised
Data sheet V 3.41
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41063_1.fw(101), 1\41063_2.fw(101), 1\41063_3.fw(101), 1\41063_4.fw(103)

Version 1.4.0.0:

ID:
Adaptationsfor Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.1.0:

ID: 612735
Configuration points "start and end position reference pulse" have been added
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 641995
Support new HW-variant 4
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41063_1.fw(101), 1\41063_2.fw(101), 1\41063_3.fw(101), 1\41063_4.fw(103)

Version 1.2.1.0:

ID: 586150
Module documentation revised
Datasheet V3.35
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41063_1.fw(101), 1\41063_2.fw(101), 1\41063_3.fw(101)

Version 1.2.0.0:

ID: 528390
Module documentation revised
Data sheet V3.31
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 531400
Correction in FPGA component "encoder emulation"
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes
Firmware: 1\41063_1.fw(101), 1\41063_2.fw(101), 1\41063_3.fw(101)

Version 1.1.9.0:

ID: 486130
Module documentation revised
Data sheet V3.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41063_1.fw(12), 1\41063_2.fw(12), 1\41063_3.fw(12)

Version1.1.8.0:

ID: 461180
Module documentation revised
Data sheet V 3.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41063_1.fw(12), 1\41063_2.fw(12), 1\41063_3.fw(12)

Version 1.1.7.0:

ID: 449430
help renewed
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\41063_1.fw(12), 1\41063_2.fw(12), 1\41063_3.fw(12)

Version 1.1.6.0:

ID: 322665
EPLAN data extended
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41063_1.fw(12), 1\41063_2.fw(12), 1\41063_3.fw(12)

Version 1.1.5.0:

ID: 370180
Documentation changed
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 389650
Documentation changed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41063_1.fw(12), 1\41063_2.fw(12), 1\41063_3.fw(12)

Version 1.1.4.2:

ID: 297100
Functional enhancement of high precision movement generator
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 329870
Physical configuration of channel 2 (error when push or pull only) corrected
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 1\41063_1.fw(12), 1\41063_2.fw(12), 1\41063_3.fw(12)

Version 1.1.4.0:

ID: 297100
Functional enhancement of high precision movement generator
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\41063_1.fw(8), 1\41063_2.fw(8), 1\41063_3.fw(99)

Version 1.1.3.0:

ID: 268680
Enhancement length check of I/O block size during Build
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41063_1.fw(8), 1\41063_2.fw(8)

Version 1.1.2.2:

ID: 251595
Enhancement Online Help
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41063_1.fw(8), 1\41063_2.fw(8)

Version 1.1.2.1:

ID: 211185
Enhancement 255 Leading Edges possible
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41063_1.fw(8), 1\41063_2.fw(8)

Version 1.1.2.0:

ID: 206030
Enhancement: new data point SDC LifeCount
HWC-Additions: new data point SDC LifeCount, text correction 32 bit Time stamps of counters
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41063_1.fw(7), 1\41063_2.fw(7)

Version 1.1.1.0:

ID: 198415
Enhancement: new data points for internal power supplies diagnostic
HWC-Additions: new data points for internal power supplies diagnostic
Channel description changed: Yes
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\41063_1.fw(6), 1\41063_2.fw(6)

Version 1.1.0.0:

ID: 169835
Enhancement Oversampled IO and Edge time detection, corrections Movement Timestamp and internal communication X2X Uart
Enhancement Oversampled IO and Edge time detection, corrections Movement Timestamp and internal communication X2X Uart
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41063_1.fw(6), 1\41063_2.fw(6)

Version 1.0.0.1:

ID: 160535
Addition of counter functions and speed control
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41063_1.fw(4)
Loading
Back to list

Please choose country and language

B&R Logo