DWL@DWL10000878184

Version Language
Operating System
Date
Size
Type Download
1.4.1.1 * 10/06/2026 748 KB EXE AS6_HW_X20DI2372.exe
Description V6.0 HW Upgrade (X20DI2372)

Revision information X20DI2372

Version 1.4.1.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID: 766165
Setting "Allow unbalanced on/off variable" can result in a cyclic failure of the module starting with revision D1.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 766170
Failure ModulOK
If this module starting with revision D1 is operated behind a bus controller, the network status fails every 10 s (for one X2X cycle). This failure has the following effects.
- Local X2X bus: No effect
- POWERLINK / Modbus TCP / PROFIBUS / CAN I/O: No effect
- CANopen: "Object 0x30B2 Network status OK" fails sporadically.
- OPC-UA: Flag ModuleOK of the respective X2X module may fail sporadically
- EthernetIP / PROFINET / Sercos3 / EtherCAT:
- No effect directly on the bus controller.
- The network status is transferred as BYTE at the beginning of the cyclicdata of the respective X2X station (ModuleOK) and can be evaluated by the respective remote station (data point mapping and evaluation within the application).
- Setpoint: 0xF5, in the event of error: 0xF1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8871_20.fw(230), 1\8871_22.fw(230), 1\8871_5.fw(800)

Version 1.3.0.0:

ID: 748990
Support new HW variant 20
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8871_20.fw(220), 1\8871_5.fw(800)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.1.1:

ID: 405700
Enhancements packed data point for inputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8871_5.fw(800)

Version 1.0.1.0:

ID: 217390
Adaptation UART Re-Init
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8871_5.fw(800)
Loading
Back to list

Please choose country and language

B&R Logo