DWL@DWL10000866017

Version Language
Operating System
Date
Size
Type Download
1.4.3.1 * 10/06/2026 590 KB EXE AS6_HW_X20CS1013.exe
Description V6.0 HW Upgrade (X20CS1013)

Revision information X20CS1013

Version 1.4.3.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.3.0:

ID: TDYD-11932
Power Calculation Corrected
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\56965_1.fw(104), 1\56965_2.fw(104)

Version 1.4.0.0:

ID:
Adaptations for AutomationStudio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed:no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 594345
Module hardware revised
Support for new HW variant "2"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\56965_1.fw(104), 1\56965_2.fw(104)

Version 1.1.0.2:

ID: 461120
Display error in IO Configuration corrected
Channel description changed:Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\56965_1.fw(104)

Version 1.1.0.1:

ID: 452940
Firmware stabilized
Module behavior must be adapted to pass the UART testfor extreme workload
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460015
Module documentation revised
Datasheet V 1.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\56965_1.fw(104)

Version 1.0.1.0:

ID: 371455
Power supply of DALI network revised
The DALI network is supplied permanently by default.
--> functionality of "Dali_Enable" register was extended
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\56965_1.fw(102)
Version Language
Operating System
Date
Size
Type Download
1.4.3.0 * 07/06/2026 582 KB EXE AS6_HW_X20CS1013.exe
Description V6.0 HW Upgrade (X20CS1013)

Revision information X20CS1013

Version 1.4.3.0:

ID: TDYD-11932
Power Calculation Corrected
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\56965_1.fw(104), 1\56965_2.fw(104)

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 594345
Module hardware revised
Support for new HWvariant "2"
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\56965_1.fw(104), 1\56965_2.fw(104)

Version 1.1.0.2:

ID: 461120
Display errorin IO Configuration corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\56965_1.fw(104)

Version 1.1.0.1:

ID: 452940
Firmware stabilized
Module behavior must be adapted to pass the UART test for extreme workload
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460015
Module documentation revised
Datasheet V 1.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\56965_1.fw(104)

Version 1.0.1.0:

ID: 371455
Power supply of DALI network revised
The DALI network is supplied permanently by default.
--> functionality of "Dali_Enable" register was extended
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\56965_1.fw(102)
Loading
Back to list

Please choose country and language

B&R Logo