DWL@DWL10000831886
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.5.0.2 | * | 10/06/2026 | 4 MB | EXE | AS6_HW_X20CM0985-02.exe | |
| Description |
V6.0 HW Upgrade (X20CM0985-02) Revision information X20CM0985-02 Version 1.5.0.2: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.5.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed:yes Firmware changed: no Version 1.5.0.0: ID: TDYD-9281 Support new HW variant 2 UL6200 Certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62501_1.fw(106), 1\62501_2.fw(106) Version 1.4.3.0: ID: 783310 Bug fix by splitting the data point ConfigOutput11_12 into ConfigOutput11 and ConfigOutput12 If ConfigOutput12 has a negative value, it will be overwritten in the initscript. By separating ConfigOutput11_12 into ConfigOutput11 and ConfigOutput12,this is prevented and all values are adopted correctly. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62501_1.fw(106) Version 1.4.1.0: ID: 721730 Value area extension for unbalanced load constant current asymmetry (K2). A range of values from 8 to 35 (0.08 to 0.35) is possible Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62501_1.fw(106) Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: 688200 Configuration parameter implemented to deactivate the evaluation of the current inputs if the generator voltages are missing This prevents a noise at the current inputs being evaluated and leading to incorrect measured values, e.g. when the generator is not connected Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 688210 Frequency measurement improved Plausibility check is more robust against saddle-shaped signals in the areaof the zero crossing. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688215 Problem at startup of the X2X fixed X2X telegrams are no longer forwarded too early to subsequent X2X slaves during the startup phase. Thus, it is no longer possible for a mismatched FW to be loaded to the subsequent X2X slave. Channel description changed: No Configuration description changed:No Firmware changed: Yes ID: 688220 Uneven load monitoringadapted for high unbalanced load currents With unbalanced load currents above 4 times the nominal current, a fault isno longer immediately output Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688225 additional continuous current tripping characteristics Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 690330 Module documentation revised Data sheet V 1.05 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62501_1.fw(105) Version 1.2.0.0: ID: 666915 Adaptations for Automation Studio 4.8 Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 674335 Units adapted for display in AS Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62501_1.fw(103) Version 1.1.0.0: ID:646225 If the "Over- and undervoltages check method" is configured to "Line voltages" or "Phase and line voltages", the "Over voltage of one phase" configuration is incorrectly used for generator monitoring for "Over voltage 2 of one phase". Before using this upgrade, it is therefore necessary to check the correct configuration of "Over voltage 2 of one phase" for generator monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 653970 Module documentation revised Data sheet V1.02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62501_1.fw(103) Version 1.0.0.0: ID: 618420 support for X20CM0985-02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62501_1.fw(102) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.5.0.1 | * | 08/18/2026 | 4 MB | EXE | AS6_HW_X20CM0985-02.exe | |
| Description |
V6.0 HW Upgrade (X20CM0985-02) Revision information X20CM0985-02 Version 1.5.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channeldescription changed: no Configuration description changed: yes Firmware changed: no Version 1.5.0.0: ID: TDYD-9281 Support new HW variant 2 UL6200 Certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62501_1.fw(106), 1\62501_2.fw(106) Version 1.4.3.0: ID: 783310 Bug fix by splitting the data point ConfigOutput11_12 into ConfigOutput11 and ConfigOutput12 If ConfigOutput12 has a negative value, itwill be overwritten in the initscript. By separating ConfigOutput11_12 into ConfigOutput11 and ConfigOutput12, this is prevented and all values are adopted correctly. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62501_1.fw(106) Version 1.4.1.0: ID: 721730 Value area extension for unbalanced load constant current asymmetry (K2). A range of values from 8 to 35 (0.08 to 0.35) is possible Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62501_1.fw(106) Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: 688200 Configuration parameter implemented to deactivate the evaluation of the current inputs if the generator voltages are missing This prevents a noise at the current inputs being evaluated and leading to incorrect measured values, e.g. when the generator is not connected Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 688210 Frequency measurement improved Plausibility check is more robust against saddle-shaped signals in the areaof the zero crossing. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688215 Problem at startup of the X2X fixed X2X telegrams are no longer forwarded too early to subsequent X2X slaves during the startup phase. Thus, it is no longer possible for a mismatched FW to be loaded to the subsequent X2X slave. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 688220 Uneven load monitoring adapted for high unbalanced load currents With unbalanced load currents above 4 times the nominal current, a fault isno longer immediately output Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688225 additional continuous current tripping characteristics Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 690330 Module documentation revised Data sheet V 1.05 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62501_1.fw(105) Version 1.2.0.0: ID: 666915 Adaptations for Automation Studio 4.8 Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 674335 Units adapted for display in AS Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62501_1.fw(103) Version 1.1.0.0: ID: 646225 If the "Over- and undervoltages check method" is configured to "Line voltages" or "Phase and line voltages", the "Over voltage of one phase" configuration isincorrectly used for generator monitoring for "Over voltage 2 of one phase". Before using this upgrade, it is therefore necessary to check the correctconfiguration of "Over voltage 2 of one phase" for generator monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 653970 Module documentation revised Data sheet V1.02 Channel description changed: No Configurationdescription changed: No Firmware changed: No Firmware: 1\62501_1.fw(103) Version 1.0.0.0: ID: 618420 support for X20CM0985-02 Channel description changed: No Configuration description changed:No Firmware changed: No Firmware: 1\62501_1.fw(102) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.5.0.0 | * | 09/05/2025 | 4 MB | EXE | AS6_HW_X20CM0985-02.exe | |
| Description |
V6.0 HW Upgrade (X20CM0985-02) Revision information X20CM0985-02 Version 1.5.0.0: ID: TDYD-9281 Support new HW variant 2 UL6200 Certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62501_1.fw(106), 1\62501_2.fw(106) Version 1.4.3.0: ID: 783310 Bug fix by splitting the data point ConfigOutput11_12 into ConfigOutput11 and ConfigOutput12 If ConfigOutput12 has a negative value, it will be overwritten in the initscript. By separating ConfigOutput11_12 into ConfigOutput11 and ConfigOutput12,this is prevented and all values are adopted correctly. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62501_1.fw(106) Version 1.4.1.0: ID: 721730 Value area extension for unbalanced load constant current asymmetry (K2). A range of values from 8 to 35 (0.08 to 0.35) is possible Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62501_1.fw(106) Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: 688200 Configuration parameter implemented to deactivate the evaluation of the current inputs if the generator voltages are missing This prevents a noise at the current inputs being evaluated and leading to incorrect measured values, e.g. when the generator is not connected Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID:688210 Frequency measurement improved Plausibility check is more robust against saddle-shaped signals in the areaof the zero crossing. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688215 Problem at startup of the X2X fixed X2X telegrams are no longer forwarded too early to subsequent X2X slaves during the startup phase. Thus, it is no longer possible for a mismatched FW to be loaded to the subsequent X2X slave. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688220 Uneven load monitoring adapted for high unbalanced load currents With unbalanced load currents above 4 times the nominal current, afault is no longer immediately output Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688225 additional continuous current tripping characteristics Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 690330 Module documentation revised Data sheet V 1.05 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62501_1.fw(105) Version 1.2.0.0: ID: 666915 Adaptations for Automation Studio 4.8 Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 674335 Units adapted for display in AS Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62501_1.fw(103) Version 1.1.0.0: ID: 646225 If the "Over- and undervoltages check method" is configured to "Line voltages" or "Phase and line voltages", the "Over voltage of one phase" configuration is incorrectly used for generator monitoring for "Over voltage 2 of one phase". Before using thisupgrade, it is therefore necessary to check the correct configuration of "Over voltage 2 of one phase" for generator monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 653970 Module documentation revised Data sheet V1.02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62501_1.fw(103) Version 1.0.0.0: ID: 618420 support for X20CM0985-02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62501_1.fw(102) |
|||||