DWL@DWL10000816122

Version Language
Operating System
Date
Size
Type Download
1.16.0.2 * 10/06/2026 1 MB EXE AS6_HW_X20cIF1082-2.exe
Description V6.0 HW Upgrade (X20cIF1082-2)

Revision information X20cIF1082-2

Version 1.16.0.2:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.16.0.1:

ID: QCAS-3535
CVE-2025-43715:Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.16.0.0:

ID: RKFY-9021
Support new HW-variant 2
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57910_0.pci(36364), 1\57910_1.pci(36359), 1\57910_2.pci(36609),1\57910a0.epl(142), 1\57910a1.epl(142), 1\57910a2.epl(143)

Version 1.14.0.0:

ID: 735710
Update problem
If the firmware update of the interface card was interrupted (e.g. by a power failure), it was possible that the interface was no longer booted by Automation Runtime.
This problem can only occur with interfaces with revisions ≥ E0 and when the hardware upgrade is changed.
To correct this problem, it is necessary to switch to another hardware upgrade. This will force an update or use this current hardware upgrade.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57910_0.pci(36364), 1\57910_1.pci(36359), 1\57910a0.epl(142), 1\57910a1.epl(142)

Version 1.13.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.12.0.0:

ID: 705090
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet"and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57910_0.pci(36364), 1\57910_1.pci(36357), 1\57910a0.epl(142), 1\57910a1.epl(142)

Version 1.11.1.0:

ID: 692870
Support HW variant 1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 694020
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57910_0.pci(36108), 1\57910_1.pci(36101), 1\57910a0.epl(141), 1\57910a1.epl(141)

Version 1.10.0.0:

ID: 652270
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652495
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57910_0.pci(36108), 1\57910a0.epl(141)

Version 1.9.0.0:

ID: 636515
POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed bythe manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57910_0.pci(35340), 1\57910a0.epl(138)

Version 1.8.0.0:

ID: 591130
Documentation updated
Version 1.23
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 603475
POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received
POWERLINK CNs with configuration "Optimization: Minimallatency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 608220
Cannot connect hardware module to PLK2 interface of X20IF1082-2 in Ethernetmode in AS
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57910_0.pci(34825), 1\57910a0.epl(136)

Version 1.7.0.0:

ID: 568875
Support HW-Revision DO
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\57910_0.pci(34313), 1\57910a0.epl(134)

Version 1.6.0.0:

ID: 539755
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57910_0.pci(33545), 1\57910a0.epl(131)

Version 1.5.0.0:

ID: 504060
X20-Compact-S support
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 504205
Documentation updated
version 1.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128)

Version 1.2.0.0:

ID: 443865
IP packets with multicast addresses not received by the POWERLINK interface
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128)

Version 1.1.0.0:

ID: 417940
Support Bonding feature
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 417945
Support of Poll Response Chaining on iCN
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424020
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424060
POWERLINK V2: "Controlled node" mode
After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57910_0.pci(32521), 1\57910a0.epl(127)

Version 1.0.0.0:

ID: 334965
Support X20cIF1082-2
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57910_0.pci(31496), 1\57910a0.epl(123)
Version Language
Operating System
Date
Size
Type Download
1.16.0.1 * 08/18/2026 1 MB EXE AS6_HW_X20cIF1082-2.exe
Description V6.0 HW Upgrade (X20cIF1082-2)

Revision information X20cIF1082-2

Version 1.16.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS usedby B&R can allow local attackers to escalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.16.0.0:

ID: RKFY-9021
Supportnew HW-variant 2
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57910_0.pci(36364), 1\57910_1.pci(36359), 1\57910_2.pci(36609),1\57910a0.epl(142), 1\57910a1.epl(142), 1\57910a2.epl(143)

Version 1.14.0.0:

ID: 735710
Update problem
If the firmware update of the interface card was interrupted (e.g. by a power failure), it was possible that the interface was no longer booted by Automation Runtime.
This problem can only occur with interfaces with revisions ≥ E0 and when the hardware upgrade is changed.
To correctthis problem, it is necessary to switch to another hardware upgrade. This will force an update or use this current hardware upgrade.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57910_0.pci(36364), 1\57910_1.pci(36359), 1\57910a0.epl(142), 1\57910a1.epl(142)

Version 1.13.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.12.0.0:

ID: 705090
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\57910_0.pci(36364), 1\57910_1.pci(36357), 1\57910a0.epl(142), 1\57910a1.epl(142)

Version 1.11.1.0:

ID: 692870
Support HW variant 1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 694020
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57910_0.pci(36108), 1\57910_1.pci(36101), 1\57910a0.epl(141), 1\57910a1.epl(141)

Version 1.10.0.0:

ID: 652270
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 652495
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57910_0.pci(36108), 1\57910a0.epl(141)

Version 1.9.0.0:

ID: 636515
POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57910_0.pci(35340), 1\57910a0.epl(138)

Version 1.8.0.0:

ID: 591130
Documentation updated
Version 1.23
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 603475
POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received
POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 608220
Cannot connecthardware module to PLK2 interface of X20IF1082-2 in Ethernet mode in AS
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57910_0.pci(34825), 1\57910a0.epl(136)

Version 1.7.0.0:

ID: 568875
Support HW-Revision DO
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57910_0.pci(34313), 1\57910a0.epl(134)

Version 1.6.0.0:

ID: 539755
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the modePRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57910_0.pci(33545), 1\57910a0.epl(131)

Version 1.5.0.0:

ID: 504060
X20-Compact-S support
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 504205
Documentation updated
version 1.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128)

Version 1.2.0.0:

ID: 443865
IP packets with multicast addresses not received by the POWERLINK interface
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128)

Version 1.1.0.0:

ID: 417940
Support Bonding feature
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 417945
Support of Poll Response Chaining on iCN
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424020
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424060
POWERLINK V2: "Controlled node" mode
After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status inthe ident response.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57910_0.pci(32521), 1\57910a0.epl(127)

Version 1.0.0.0:

ID: 334965
Support X20cIF1082-2
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57910_0.pci(31496), 1\57910a0.epl(123)
Version Language
Operating System
Date
Size
Type Download
1.16.0.0 * 04/08/2025 2 MB EXE AS6_HW_X20cIF1082-2.exe
Description V6.0 HW Upgrade (X20cIF1082-2)

Revision information X20cIF1082-2

Version 1.16.0.0:

ID: RKFY-9021
Support new HW-variant 2
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57910_0.pci(36364), 1\57910_1.pci(36359), 1\57910_2.pci(36609),1\57910a0.epl(142), 1\57910a1.epl(142), 1\57910a2.epl(143)

Version 1.14.0.0:

ID: 735710
Update problem
If the firmware update of the interface card was interrupted (e.g. by a power failure), it was possible that the interface was no longer booted by Automation Runtime.
This problem can only occur with interfaces with revisions ≥ E0 and when the hardware upgrade is changed.
To correct this problem, it is necessary to switch to another hardware upgrade. This will force an update or use this current hardware upgrade.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57910_0.pci(36364), 1\57910_1.pci(36359), 1\57910a0.epl(142), 1\57910a1.epl(142)

Version 1.13.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.12.0.0:

ID: 705090
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57910_0.pci(36364), 1\57910_1.pci(36357), 1\57910a0.epl(142), 1\57910a1.epl(142)

Version 1.11.1.0:

ID: 692870
Support HW variant 1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 694020
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57910_0.pci(36108), 1\57910_1.pci(36101), 1\57910a0.epl(141), 1\57910a1.epl(141)

Version 1.10.0.0:

ID: 652270
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes

ID: 652495
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57910_0.pci(36108), 1\57910a0.epl(141)

Version 1.9.0.0:

ID: 636515
POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen thatfailed CN's were not longer adressed by the manager.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 1\57910_0.pci(35340), 1\57910a0.epl(138)

Version 1.8.0.0:

ID: 591130
Documentation updated
Version 1.23
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 603475
POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received
POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 608220
Cannot connect hardware module to PLK2 interface of X20IF1082-2 in Ethernetmode in AS
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57910_0.pci(34825), 1\57910a0.epl(136)

Version 1.7.0.0:

ID: 568875
Support HW-Revision DO
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57910_0.pci(34313), 1\57910a0.epl(134)

Version 1.6.0.0:

ID: 539755
POWERLINK V2: no asynchronous frames in mode NMTPRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57910_0.pci(33545), 1\57910a0.epl(131)

Version 1.5.0.0:

ID: 504060
X20-Compact-S support
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 504205
Documentation updated
version 1.22
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128)

Version 1.2.0.0:

ID: 443865
IP packets with multicast addresses not received by the POWERLINK interface
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57910_0.pci(32777), 1\57910a0.epl(128)

Version 1.1.0.0:

ID: 417940
Support Bonding feature
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 417945
Support of Poll Response Chaining oniCN
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424020
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424060
POWERLINK V2: "Controlled node" mode
After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57910_0.pci(32521), 1\57910a0.epl(127)

Version 1.0.0.0:

ID: 334965
Support X20cIF1082-2
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57910_0.pci(31496), 1\57910a0.epl(123)
Loading
Back to list

Please choose country and language

B&R Logo