V6.0 HW Upgrade (5ACCIF01.FPLS-000)

DWL@DWL10000801917

Version Language
Operating System
Date
Size
Type Download
2.10.0.1 * 10/09/2026 627 KB EXE AS6_HW_5ACCIF01.FPLS-000.exe
Description V6.0 HW Upgrade (5ACCIF01.FPLS-000)

Revision information 5ACCIF01.FPLS-000

Version 2.10.0.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 2.10.0.0:

ID: AQAJ-12538
Following changes:
- Support for the APC2300/PPC2300 product series starting with AS6.5/AR6.7.
- The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58688_0.pci(16), 1\58688a0.epl(143)

Version 2.9.0.0:

ID: AQAJ-8068
New FW version with following changes:
- Precautionary fix for sporadic power-up issue due to PCI reset pulse.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(16), 1\58688a0.epl(143)

Version 2.8.0.0:

ID: 769735
POWERLINK Manager Type 3 und 4
If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(15), 1\58688a0.epl(143)

Version 2.7.1.0:

ID: 750195
Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card.
Channel description changed:Yes
Configuration description changed: No
Firmware changed: No

ID: 751670
Configurable module supervision of the xPC2100/xPC2200 IFoption
The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missing xPC2100/xPC2200 IF option theAPC/PPC isstarting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58688_0.pci(14), 1\58688a0.epl(142)

Version 2.7.0.1:

ID: 728540
XML header of the FW adapted, no functional changes.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58688_0.pci(14), 1\58688a0.epl(142)

Version 2.7.0.0:

ID: 722485
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in thismode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 722495
Extended diagnostic for miminal latency input stations
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 723035
Internal memory management of the POWERLINK IF optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(14), 1\58688a0.epl(142)

Version 2.6.1.0:

ID: 695665
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58688_0.pci(13), 1\58688a0.epl(141)

Version 2.6.0.0:

ID: 672555
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 672560
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 672565
Starting with AS V4.7.1 24kB FRAM are available for configuration in Hypervisor of remanent data.
Channel description changed:No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58688_0.pci(13), 1\58688a0.epl(141)

Version 2.5.0.0:

ID: 647760
Preparation to support the Automation PC 2200 and the Panel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 647765
POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed bythe manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647770
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647775
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(13), 1\58688a0.epl(140)

Version 2.4.0.0:

ID: 634875
Bugfix in the FPGA firmware
The stability of the communication has been optimized for harsh environment.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(13), 1\58688a0.epl(136)

Version 2.3.0.0:

ID: 622970
Further firmware optimization
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(12), 1\58688a0.epl(136)

Version 2.2.0.0:

ID: 621215
Firmware correction
Bugfix for legacy PCI interrupts.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(11), 1\58688a0.epl(136)

Version 2.1.0.0:

ID: 617530
Firmware optimized for stability
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617535
POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received
POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617540
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(10), 1\58688a0.epl(136)

Version 2.0.0.0:

ID:
Preperation to support the B&R Hypervisor
The B&R Hypervisor is supported with Automation Studio version V4.4.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.2.1.0:

ID: 477560
IP packets with multicast addresses not received by POWERLINK interface (problem only occurs withAutomation Runtime versions <A4.23)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(8), 1\58688a0.epl(129)

Version 1.2.0.0:

ID: 453440
Restoring compatibility with AR J4.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124)

Version 1.0.1.0:

ID: 418760
New Firmware V8
- Optimization in firmware
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124)

Version 1.0.0.1:

ID: 409050
Bugfix for PCI plug and play
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58688_0.pci(6), 1\58688a0.epl(124)

Version 1.0.0.0:

ID: 403625
First official version
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\58688_0.pci(6), 1\58688a0.epl(124)
Version Language
Operating System
Date
Size
Type Download
2.10.0.0 * 07/28/2026 619 KB EXE AS6_HW_5ACCIF01.FPLS-000.exe
Description V6.0 HW Upgrade (5ACCIF01.FPLS-000)

Revision information 5ACCIF01.FPLS-000

Version 2.10.0.0:

ID: AQAJ-12538
Following changes:
- Support for the APC2300/PPC2300 product series starting with AS6.5/AR6.7.
- The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58688_0.pci(16), 1\58688a0.epl(143)

Version 2.9.0.0:

ID: AQAJ-8068
New FW version with following changes:
- Precautionary fix forsporadic power-up issue due to PCI reset pulse.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(16), 1\58688a0.epl(143)

Version 2.8.0.0:

ID: 769735
POWERLINK Manager Type 3 und 4
If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(15), 1\58688a0.epl(143)

Version 2.7.1.0:

ID: 750195
Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 751670
Configurable module supervision of the xPC2100/xPC2200 IF option
The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missing xPC2100/xPC2200 IF option the APC/PPC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58688_0.pci(14), 1\58688a0.epl(142)

Version 2.7.0.1:

ID: 728540
XML header of the FW adapted, no functional changes.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58688_0.pci(14), 1\58688a0.epl(142)

Version 2.7.0.0:

ID: 722485
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 722495
Extended diagnostic for miminal latency input stations
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 723035
Internal memory management of the POWERLINK IF optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(14), 1\58688a0.epl(142)

Version 2.6.1.0:

ID: 695665
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58688_0.pci(13), 1\58688a0.epl(141)

Version 2.6.0.0:

ID: 672555
POWERLINK: Possible failure of already configured CNs if new "chainedstations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 672560
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 672565
Starting with AS V4.7.1 24kB FRAM are available for configuration inHypervisor of remanent data.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58688_0.pci(13), 1\58688a0.epl(141)

Version 2.5.0.0:

ID: 647760
Preparation to support the Automation PC 2200 and the Panel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 647765
POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647770
Error correction: DNA tree topologies not always started up correctly
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 647775
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(13), 1\58688a0.epl(140)

Version 2.4.0.0:

ID: 634875
Bugfix in the FPGA firmware
The stability of the communication has been optimized for harsh environment.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 1\58688_0.pci(13), 1\58688a0.epl(136)

Version 2.3.0.0:

ID: 622970
Further firmware optimization
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(12), 1\58688a0.epl(136)

Version 2.2.0.0:

ID: 621215
Firmware correction
Bugfix for legacy PCI interrupts.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(11), 1\58688a0.epl(136)

Version 2.1.0.0:

ID: 617530
Firmware optimized for stability
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes

ID: 617535
POWERLINK CNs with configuration "Optimization: Minimal latency": No input datareceived
POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network cancause no input data to be received from all CNs with setting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617540
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of atiming problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(10), 1\58688a0.epl(136)

Version 2.0.0.0:

ID:
Preperation to support the B&R Hypervisor
The B&R Hypervisor is supported with Automation Studio version V4.4.
Channel description changed:No
Configuration description changed: No
Firmware changed: No

Version 1.2.1.0:

ID: 477560
IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(8), 1\58688a0.epl(129)

Version 1.2.0.0:

ID: 453440
Restoring compatibility with AR J4.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124)

Version 1.0.1.0:

ID: 418760
New Firmware V8
- Optimization in firmware
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124)

Version 1.0.0.1:

ID: 409050
Bugfix for PCI plug and play
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58688_0.pci(6), 1\58688a0.epl(124)

Version 1.0.0.0:

ID: 403625
First official version
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\58688_0.pci(6), 1\58688a0.epl(124)
Version Language
Operating System
Date
Size
Type Download
2.9.0.0 * 10/22/2024 915 KB EXE AS6_HW_5ACCIF01.FPLS-000.exe
Description V6.0 HW Upgrade (5ACCIF01.FPLS-000)

Revision information 5ACCIF01.FPLS-000

Version 2.9.0.0:

ID: AQAJ-8068
New FW version with following changes:
- Precautionary fix for sporadic power-up issue due to PCI reset pulse.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(16), 1\58688a0.epl(143)

Version 2.8.0.0:

ID: 769735
POWERLINK Manager Type 3 und 4
If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbancesoccurred.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(15), 1\58688a0.epl(143)

Version 2.7.1.0:

ID: 750195
Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 751670
Configurable module supervision of the xPC2100/xPC2200 IF option
The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missing xPC2100/xPC2200 IF option the APC/PPC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58688_0.pci(14), 1\58688a0.epl(142)

Version 2.7.0.1:

ID: 728540
XML header of the FW adapted, no functional changes.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58688_0.pci(14), 1\58688a0.epl(142)

Version 2.7.0.0:

ID: 722485
POWERLINK: Operating mode "Ethernet"
Ifa POWERLINK interface was operated in operating mode "Ethernet" and connectedto a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 722495
Extended diagnostic for miminal latency input stations
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 723035
Internal memory management of the POWERLINK IF optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(14), 1\58688a0.epl(142)

Version 2.6.1.0:

ID: 695665
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed:Yes
Firmware changed: No
Firmware: 1\58688_0.pci(13), 1\58688a0.epl(141)

Version 2.6.0.0:

ID: 672555
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes

ID: 672560
EPLAN Daten implemented
Channel description changed: No
Configuration description changed:Yes
Firmware changed: No

ID: 672565
Starting with AS V4.7.1 24kB FRAM are available for configuration in Hypervisor of remanent data.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58688_0.pci(13), 1\58688a0.epl(141)

Version 2.5.0.0:

ID: 647760
Preparation to support the Automation PC 2200 and the Panel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 647765
POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager.
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 647770
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647775
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(13), 1\58688a0.epl(140)

Version 2.4.0.0:

ID: 634875
Bugfix in the FPGA firmware
The stability of the communication has been optimized for harsh environment.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(13), 1\58688a0.epl(136)

Version 2.3.0.0:

ID: 622970
Further firmware optimization
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(12), 1\58688a0.epl(136)

Version 2.2.0.0:

ID: 621215
Firmware correction
Bugfix for legacy PCI interrupts.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(11), 1\58688a0.epl(136)

Version 2.1.0.0:

ID: 617530
Firmware optimized for stability
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617535
POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received
POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" thatare not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: 617540
POWERLINK V2: no asynchronous frames inmode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(10), 1\58688a0.epl(136)

Version 2.0.0.0:

ID:
Preperation to support the B&R Hypervisor
The B&R Hypervisor is supported with Automation Studio version V4.4.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.2.1.0:

ID: 477560
IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58688_0.pci(8), 1\58688a0.epl(129)

Version 1.2.0.0:

ID: 453440
Restoring compatibility with AR J4.10
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124)

Version 1.0.1.0:

ID: 418760
New Firmware V8
- Optimization in firmware
Channel description changed: No
Configurationdescription changed: Yes
Firmware changed: Yes
Firmware: 1\58688_0.pci(8), 1\58688a0.epl(124)

Version 1.0.0.1:

ID: 409050
Bugfix for PCI plug and play
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58688_0.pci(6), 1\58688a0.epl(124)

Version 1.0.0.0:

ID: 403625
First official version
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\58688_0.pci(6), 1\58688a0.epl(124)
Loading
Back to list

Please choose country and language

B&R Logo