DWL@DWL10000649418
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.7.1.0 | * | 07/15/2026 | 3 MB | EXE | AS4_HW_X90SL104.48-S1.exe | |
| Description |
V4.7 HW Upgrade (X90SL104.48-S1) Revision information X90SL104.48-S1 Version 2.7.1.0: ID: FUVI-13706 Temperature failures fixed Temperature failures at approx. 60°C ambient temperature have been fixed. Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 10\62661_1.fw(593), 11\62661_1.fw(593) Version 2.7.0.0: ID: FUVI-11679 Improved synchronization during startup Improved synchronization during startup prevents sporadic FailSafe. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\62661_1.fw(592), 11\62661_1.fw(592) Version 2.5.3.1: ID: 786330 AutomationSoftware 6.x support AutomationSoftware 6.x Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\62661_1.fw(579), 11\62661_1.fw(579) Version 2.5.3.0: ID: 776925 Temperature failures fixed Temperature failures at approx. 60°C ambient temperature have been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\62661_1.fw(579), 11\62661_1.fw(579) Version 2.5.1.1: ID: 697860 "CLEAR DATA" Safe Commissioning Options "CLEAR DATA" did not delete the data for Safe Commissioning Options with data types SAFEINT, SAFEDINT and SAFEDWORD. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID:727335 Safe Commissioning Options without SAFEBOOL Logger message "external machine options discrepancy" was triggered by mistake when Safe Commissioning Options where used without using any channel SafeCommissioningOptionsBITxxx Channel description changed: No Configuration description changed: No Firmware changed: No ID: 736430 online project compare Activation of SafeDESIGNER option "Download project source to SL (online project compare)" didn't have any effect (requires mappSafety 5.15). Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\62661_1.fw(577), 11\62661_1.fw(577) Version 2.5.0.0: ID: 715805 Improved stability during boot-up Improved stability during boot-up Channel description changed:No Configuration description changed: No Firmware changed: Yes ID: 718050 SafeDESIGNER Variable status improve performance Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 718845 Fix HWX description of SafeLOGIC-to-CPU communication Fix HWX description of SafeLOGIC-to-CPU communication Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\62661_1.fw(576) Version 2.4.0.0: ID: 708520 Increase maximum switching frequency The maximum switching frequency is increased to the value of the data sheet Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\62661_1.fw(575) Version 2.3.0.1: ID: 691170 increased some system limits Inreased flag counter, number of force variables and sizes of input/output buffers (see technical data). ATTENTION: SafeDESIGNER project must be recompiled anddownloaded! It is recommended to perform a SafeKEY-FORMAT before upgradingto this version. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 691175 Increased some system limits Double flag memory and flag counter to 256kB respectively 16384 flags. Triple memory for safe input data to 6kB. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 703755 "Safe digital outputs" have to be used within SafeDIGNER application Channels configured as " Safe digital output" in Automation Studio can onlybe switched on, if it is also used in SafeDESIGNER application Channel description changed: No Configurationdescription changed: No Firmware changed: Yes ID: 708235 CANopen Safety support Module supports CANopen Safety Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 711370 SafeDOMAIN-to-SafeDOMAIN communication: Connected SafeDOMAIN Provide a Connected SafeDOMAIN (required minimum versions: Automation Runtime A4.90, mappSafety 5.13, X20(c)SL81xx V2.3.0.0) Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\62661_1.fw(574) Version 2.2.0.1: ID: 663695 Support of Safe Commissioning Options ATTENTION: - requires AR E4.71 or A4.72 or higher - if used at least one SafeCommissioning Option with data type BOOL must be used also - use SafeKEY FORMAT to remove Safe Commissioning Options with data types other than BOOL from target Channel description changed: No Configuration description changed: No Firmware changed: No ID: 671740 Configurable test interval for inputs The test interval for inputs is configurable via the parameter "Test interval of input signal path" Channel description changed: No Configuration description changed: No Firmware changed: No ID: 675650 SafeDOMAIN-to-SafeDOMAIN communication Support SafeDOMAIN-to-SafeDOMAIN communication between SafeLOGIC and SafeLOGIC-X (requires mappSafety 5.10 or higher) Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 10\62661_1.fw(573) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.5.3.0 | * | 03/11/2024 | 3 MB | EXE | AS4_HW_X90SL104.48-S1.exe | |
| Description |
V4.7 HW Upgrade (X90SL104.48-S1) Revision information X90SL104.48-S1 Version 2.5.3.0: ID: 776925 / Support ID: 400409795 Temperature failures fixed Temperature failures at approx. 60°C ambient temperature have been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\62661_1.fw(579), 11\62661_1.fw(579) Version 2.5.1.1: ID: 697860 "CLEAR DATA" Safe Commissioning Options "CLEAR DATA" did not delete the data for Safe Commissioning Options with data types SAFEINT, SAFEDINT and SAFEDWORD. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 727335 / Support ID: 400353463 Safe Commissioning Options without SAFEBOOL Logger message "external machine options discrepancy" was triggered by mistake when Safe Commissioning Options where used without using any channel SafeCommissioningOptionsBITxxx Channel description changed: No Configuration description changed: No Firmware changed: No ID: 736430 online project compare Activation of SafeDESIGNER option "Download project source to SL (online project compare)" didn't have any effect (requires mappSafety 5.15). Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\62661_1.fw(577), 11\62661_1.fw(577) Version 2.5.0.0: ID: 715805 Improved stability during boot-up Improved stability during boot-up Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 718050 SafeDESIGNER Variable status improve performance Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 718845 Fix HWX description of SafeLOGIC-to-CPU communication Fix HWX description of SafeLOGIC-to-CPU communication Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\62661_1.fw(576) Version 2.4.0.0: ID: 708520 / Support ID: 400335786 Increase maximum switching frequency The maximum switching frequency is increased to the value of the data sheet Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\62661_1.fw(575) Version 2.3.0.1: ID: 691170 increased some system limits Inreased flag counter, number of force variables and sizes of input/output buffers (see technical data). ATTENTION: SafeDESIGNER project must berecompiled and downloaded! It is recommended to perform a SafeKEY-FORMAT before upgrading to this version. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 691175 Increased some system limits Double flag memory and flag counter to 256kB respectively 16384 flags. Triple memory for safe input data to 6kB. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 703755 / Support ID: 400335138 "Safe digital outputs" have to be used within SafeDIGNER application Channels configured as " Safe digital output" in Automation Studio can onlybe switched on, if it is also used in SafeDESIGNER application Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 708235 CANopen Safety support Module supports CANopen Safety Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 711370 SafeDOMAIN-to-SafeDOMAIN communication: Connected SafeDOMAIN Provide a Connected SafeDOMAIN (required minimum versions: Automation Runtime A4.90, mappSafety 5.13, X20(c)SL81xx V2.3.0.0) Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\62661_1.fw(574) Version 2.2.0.1: ID: 663695 Support of Safe Commissioning Options ATTENTION: - requires AR E4.71 or A4.72 orhigher - if used at least one Safe Commissioning Option with data type BOOL must beused also - use SafeKEY FORMAT to remove Safe Commissioning Options with data types other than BOOL from target Channel description changed: No Configuration description changed: No Firmware changed: No ID: 671740 Configurable test interval for inputs The test interval for inputs is configurable via the parameter "Test interval of input signal path" Channel description changed: No Configuration descriptionchanged: No Firmware changed: No ID: 675650 SafeDOMAIN-to-SafeDOMAIN communication Support SafeDOMAIN-to-SafeDOMAIN communication between SafeLOGIC and SafeLOGIC-X (requires mappSafety 5.10 or higher) Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 10\62661_1.fw(573) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.5.2.0 | * | 03/01/2023 | 3 MB | EXE | AS4_HW_X90SL104.48-S1.exe | |
| Description |
V4.7 HW Upgrade (X90SL104.48-S1) Revision information X90SL104.48-S1 Version 2.5.2.0: ID: 763990 / Support ID: 400394920 SafeDomain to SafeDomain communication with differing "Process data transfer rate" setting SafeDomain to SafeDomain communication could not be established if"Process data transfer rate" setting differed between Managing and Connected SafeDomain. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\62661_1.fw(578), 11\62661_1.fw(578) Version 2.5.1.1: ID: 697860 "CLEAR DATA"Safe Commissioning Options "CLEAR DATA" did not delete the data for SafeCommissioning Options with data types SAFEINT, SAFEDINT and SAFEDWORD. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 727335 / Support ID: 400353463 Safe Commissioning Options without SAFEBOOL Logger message "external machine options discrepancy" was triggered by mistake when Safe Commissioning Options where used without using any channel SafeCommissioningOptionsBITxxx Channeldescription changed: No Configuration description changed: No Firmware changed: No ID: 736430 online project compare Activation of SafeDESIGNER option "Download project source to SL (online project compare)" didn't have any effect (requires mappSafety 5.15). Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\62661_1.fw(577), 11\62661_1.fw(577) Version 2.5.0.0: ID: 715805 Improved stability during boot-up Improvedstability during boot-up Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 718050 SafeDESIGNER Variable status improve performance Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 718845 Fix HWX description of SafeLOGIC-to-CPU communication Fix HWX description of SafeLOGIC-to-CPU communication Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\62661_1.fw(576) Version 2.4.0.0: ID: 708520 / Support ID: 400335786 Increase maximum switching frequency The maximum switching frequency is increased to the value of the data sheet Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\62661_1.fw(575) Version 2.3.0.1: ID: 691170 increased some system limits Inreased flag counter, number of force variables and sizes of input/output buffers (see technical data). ATTENTION: SafeDESIGNER project must be recompiled and downloaded! It is recommended to perform a SafeKEY-FORMAT before upgrading to this version. Channel description changed: No Configurationdescription changed: Yes Firmware changed: Yes ID: 691175 Increased some system limits Double flag memory and flag counter to 256kBrespectively 16384 flags. Triple memory for safe input data to 6kB. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 703755 / Support ID: 400335138 "Safedigital outputs" have to be used within SafeDIGNER application Channels configured as " Safe digital output" in Automation Studio can onlybe switchedon, if it is also used in SafeDESIGNER application Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 708235 CANopen Safety support Module supports CANopen Safety Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 711370 SafeDOMAIN-to-SafeDOMAIN communication: Connected SafeDOMAIN Provide a Connected SafeDOMAIN (required minimum versions: Automation Runtime A4.90, mappSafety 5.13, X20(c)SL81xx V2.3.0.0) Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\62661_1.fw(574) Version 2.2.0.1: ID: 663695 Support of Safe Commissioning Options ATTENTION: - requires AR E4.71 or A4.72 or higher - if used at least one Safe Commissioning Option with data type BOOL must beused also - use SafeKEY FORMAT to remove Safe Commissioning Options with data types other than BOOL from target Channel description changed: No Configuration description changed: No Firmware changed: No ID: 671740 Configurable test interval for inputs The test interval forinputs is configurable via the parameter "Test interval of input signal path" Channel description changed: No Configuration description changed: No Firmware changed: No ID: 675650 SafeDOMAIN-to-SafeDOMAINcommunication Support SafeDOMAIN-to-SafeDOMAIN communication between SafeLOGIC and SafeLOGIC-X (requires mappSafety 5.10 or higher) Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 10\62661_1.fw(573) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.5.1.1 | * | 09/08/2022 | 2 MB | EXE | AS4_HW_X90SL104.48-S1.exe | |
| Description |
V4.7 HW Upgrade (X90SL104.48-S1) Revision information X90SL104.48-S1 Version 2.5.1.1: ID: 697860 "CLEAR DATA" Safe Commissioning Options "CLEAR DATA" did not delete the data for Safe Commissioning Options with data types SAFEINT, SAFEDINT and SAFEDWORD. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes ID: 727335 / Support ID: 400353463 Safe Commissioning Options without SAFEBOOL Logger message "external machine options discrepancy"was triggered by mistake when Safe Commissioning Options where used without using any channel SafeCommissioningOptionsBITxxx Channel description changed: No Configuration description changed: No Firmware changed: No ID: 736430 online project compare Activation of SafeDESIGNER option "Download project source to SL (online project compare)" didn't have any effect (requires mappSafety 5.15). Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\62661_1.fw(577), 11\62661_1.fw(577) Version 2.5.0.0: ID:715805 Improved stability during boot-up Improved stability during boot-up Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 718050 SafeDESIGNER Variable status improve performance Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 718845 Fix HWX description of SafeLOGIC-to-CPU communication Fix HWX description of SafeLOGIC-to-CPU communication Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\62661_1.fw(576) Version 2.4.0.0: ID: 708520/ Support ID: 400335786 Increase maximum switching frequency The maximum switching frequency is increased to the value of the data sheet Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\62661_1.fw(575) Version 2.3.0.1: ID: 691170 increased some system limits Inreased flag counter, number of force variables and sizes of input/output buffers (see technicaldata). ATTENTION: SafeDESIGNER project must be recompiled and downloaded! It is recommended to perform a SafeKEY-FORMAT before upgrading to this version. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 691175 Increased some system limits Double flag memory and flag counter to 256kB respectively 16384 flags. Triple memory for safe input data to 6kB. Channel descriptionchanged: No Configuration description changed: Yes Firmware changed: Yes ID: 703755 / Support ID: 400335138 "Safe digital outputs" have to be used within SafeDIGNER application Channels configured as " Safe digital output" in Automation Studio can onlybe switched on, if it is alsoused in SafeDESIGNER application Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 708235 CANopen Safety support Module supports CANopen Safety Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 711370 SafeDOMAIN-to-SafeDOMAIN communication: Connected SafeDOMAIN Provide a Connected SafeDOMAIN (required minimum versions: Automation Runtime A4.90, mappSafety 5.13, X20(c)SL81xx V2.3.0.0) Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\62661_1.fw(574) Version 2.2.0.1: ID: 663695 Support of Safe Commissioning Options ATTENTION: - requires AR E4.71 or A4.72 or higher - if used at least one Safe Commissioning Option with data type BOOL must beused also - use SafeKEY FORMAT to remove Safe Commissioning Options with data types other than BOOL from target Channel description changed: No Configuration description changed: No Firmware changed: No ID: 671740 Configurable test interval for inputs The test interval for inputs is configurable via the parameter "Test interval of input signal path" Channel description changed: No Configuration description changed: No Firmware changed: No ID: 675650 SafeDOMAIN-to-SafeDOMAIN communication Support SafeDOMAIN-to-SafeDOMAIN communication between SafeLOGIC and SafeLOGIC-X (requires mappSafety 5.10 or higher) Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 10\62661_1.fw(573) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.5.0.0 | * | 06/07/2021 | 1 MB | EXE | AS4_HW_X90SL104.48-S1.exe | |
| Description |
V4.7 HW Upgrade (X90SL104.48-S1) Revision information X90SL104.48-S1.48-S1 Version 2.5.0.0: ID: 715805 Improved stability during boot-up Improved stability during boot-up Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 718050 SafeDESIGNER Variable status improve performance Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 718845 Fix HWX description ofSafeLOGIC-to-CPU communication Fix HWX description of SafeLOGIC-to-CPU communication Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\62661_1.fw(576) Version 2.4.0.0: ID: 708520 / Support ID: 400335786 Increase maximum switching frequency The maximum switching frequency is increased to the value of the data sheet Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\62661_1.fw(575) Version 2.3.0.1: ID: 691170 increased some system limits Inreased flag counter, number of force variables and sizes of input/output buffers (see technical data). ATTENTION: SafeDESIGNER project must be recompiled and downloaded! It is recommended to perform a SafeKEY-FORMAT before upgrading to this version. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 691175 Increased some system limits Double flag memory and flag counter to 256kB respectively 16384 flags. Triple memory for safe input data to 6kB. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 703755 / Support ID: 400335138 "Safe digital outputs" have to be used within SafeDIGNER application Channels configured as " Safe digital output" in Automation Studio can onlybe switched on, if it is also used in SafeDESIGNER application Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 708235 CANopen Safety support Module supports CANopen Safety Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 711370 SafeDOMAIN-to-SafeDOMAIN communication: Connected SafeDOMAIN Provide a Connected SafeDOMAIN (required minimum versions: Automation Runtime A4.90, mappSafety 5.13, X20(c)SL81xx V2.3.0.0) Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\62661_1.fw(574) Version 2.2.0.1: ID: 663695 Support of Safe Commissioning Options ATTENTION: - requires AR E4.71 or A4.72 or higher - if used at least one Safe Commissioning Option withdata type BOOL must be used also - use SafeKEY FORMAT to remove Safe Commissioning Options with data types other than BOOL from target Channel description changed: No Configuration description changed: No Firmware changed: No ID: 671740 Configurable test interval for inputs The test interval for inputs is configurable via the parameter "Test interval of input signal path" Channel description changed: No Configuration description changed: No Firmware changed: No ID: 675650 SafeDOMAIN-to-SafeDOMAIN communication Support SafeDOMAIN-to-SafeDOMAIN communication between SafeLOGIC and SafeLOGIC-X (requires mappSafety 5.10 or higher) Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 10\62661_1.fw(573) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.4.0.0 | * | 03/10/2021 | 1 MB | EXE | AS4_HW_X90SL104.48-S1.exe | |
| Description |
V4.7 HW Upgrade (X90SL104.48-S1) Revision information X90SL104.48-S1.48-S1 Version 2.4.0.0: ID: 708520 / Support ID: 400335786 Increase maximum switching frequency The maximum switching frequency is increased to the value of the data sheet Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\62661_1.fw(575) Version 2.3.0.1: ID: 691170 increased some system limits Inreased flag counter, number of force variables and sizes of input/output buffers (see technical data). ATTENTION: SafeDESIGNER project must be recompiled and downloaded! It is recommended to perform a SafeKEY-FORMAT before upgrading to this version. Channel description changed: No Configuration description changed: Yes Firmware changed:Yes ID: 691175 Increased some system limits Double flag memory and flag counter to 256kB respectively 16384 flags. Triple memory for safe input data to 6kB. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 703755 / Support ID: 400335138 "Safe digital outputs" have to be used within SafeDIGNER application Channels configured as " Safe digital output" in Automation Studio can onlybe switched on, if it is also used in SafeDESIGNER application Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 708235 CANopen Safety support Module supports CANopen Safety Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 711370 SafeDOMAIN-to-SafeDOMAIN communication: Connected SafeDOMAIN Provide a Connected SafeDOMAIN (required minimum versions: Automation Runtime A4.90, mappSafety 5.13, X20(c)SL81xx V2.3.0.0) Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\62661_1.fw(574) Version 2.2.0.1: ID: 663695 Support of Safe Commissioning Options ATTENTION: - requires AR E4.71 or A4.72 or higher - if used at least one Safe Commissioning Option with data type BOOL must beused also - use SafeKEY FORMAT to remove Safe Commissioning Options with data types other than BOOL from target Channel description changed: No Configuration description changed: No Firmware changed: No ID: 671740 Configurable test interval for inputs The test interval for inputs is configurable via the parameter "Test interval of input signal path" Channel description changed: No Configuration description changed: No Firmware changed: No ID: 675650 SafeDOMAIN-to-SafeDOMAIN communication Support SafeDOMAIN-to-SafeDOMAIN communication between SafeLOGIC and SafeLOGIC-X (requires mappSafety 5.10or higher) Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 10\62661_1.fw(573) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.3.0.1 | * | 12/04/2020 | 1 MB | EXE | AS4_HW_X90SL104.48-S1.exe | |
| Description |
V4.7 HW Upgrade (X90SL104.48-S1) Revision information X90SL104.48-S1 Version 2.3.0.1: ID: 691170 increased some system limits Inreased flag counter, number of force variables and sizes of input/outputbuffers (see technical data). ATTENTION: SafeDESIGNER project must be recompiled and downloaded! It is recommended to perform a SafeKEY-FORMAT beforeupgrading to this version. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 691175 Increased some system limits Double flag memory and flag counter to 256kB respectively 16384 flags. Triple memory for safe input data to 6kB. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 703755 / Support ID: 400335138 "Safe digital outputs" have to be used within SafeDIGNER application Channels configured as " Safe digital output" in Automation Studio can onlybe switched on, if it is also used in SafeDESIGNER application Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 708235 CANopen Safety support Module supports CANopen Safety Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 711370 SafeDOMAIN-to-SafeDOMAIN communication: Connected SafeDOMAIN Provide a Connected SafeDOMAIN (required minimum versions: Automation Runtime A4.90, mappSafety 5.13, X20(c)SL81xx V2.3.0.0) Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 10\62661_1.fw(574) Version 2.2.0.1: ID: 663695 Support of Safe Commissioning Options ATTENTION: - requires AR E4.71 or A4.72 or higher - if used at least one Safe Commissioning Option with data type BOOL must beused also - use SafeKEY FORMAT to remove Safe Commissioning Options with data types other than BOOL from target Channel description changed: No Configuration description changed: No Firmware changed: No ID: 671740 Configurable test interval for inputs The test interval for inputs is configurable via the parameter "Test interval of input signal path" Channel description changed: No Configuration description changed: No Firmware changed: No ID: 675650 SafeDOMAIN-to-SafeDOMAIN communication Support SafeDOMAIN-to-SafeDOMAIN communication between SafeLOGIC and SafeLOGIC-X (requires mappSafety 5.10 or higher) Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 10\62661_1.fw(573) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.1 | * | 07/07/2020 | 1 MB | EXE | AS4_HW_X90SL104.48-S1.exe | |
| Description |
V4.7 HW Upgrade (X90SL104.48-S1) Revision information X90SL104.48-S1 Version 2.2.0.1: ID: 663695 Support of Safe Commissioning Options ATTENTION: - requires AR E4.71 or A4.72 or higher - if used at least one Safe Commissioning Option with data type BOOL must beused also - use SafeKEY FORMAT to remove Safe Commissioning Options with data types other than BOOL from target Channel description changed: No Configuration description changed: No Firmware changed: No ID: 671740 Configurable test interval for inputs The test interval for inputs is configurable via the parameter "Test interval of input signal path" Channel description changed: No Configuration description changed: No Firmware changed: No ID: 675650 SafeDOMAIN-to-SafeDOMAIN communication Support SafeDOMAIN-to-SafeDOMAIN communication between SafeLOGIC and SafeLOGIC-X (requires mappSafety 5.10 or higher) Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 10\62661_1.fw(573) |
|||||