DWL@DWL10000299389

Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 09/24/2019 2 MB EXE AS3.0_HW_X20ATA312.exe
Description V3.0 HW Upgrade (X20ATA312)

Revision information X20ATA312

Version 1.2.0.0:

ID: 661310
Module documentation revised
Data sheet V1.41
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No

ID: 661320
Input filter revised
The input filter 66.7ms did not work properly
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 661325
Input filter revised
Input filter 200ms leads to converter and summation errors
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57572_1.fw(2), 1\57572_3.fw(110)

Version 1.1.1.0:

ID: 603834
APROL: missing attribute for channel-parameter with "Sig_*" inserted
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57572_1.fw(2), 1\57572_3.fw(100)

Version 1.1.0.0:

ID: 579745
Support new hw variant
firmware for new hardware variant
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 580645
Module documentation revised
Data sheet V1.20
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\57572_1.fw(2), 1\57572_3.fw(100)

Version 1.0.1.0:

ID: 430555
Corrected help for register ModeADC
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57572_1.fw(2)

Version 1.0.0.5:

ID: 389980 / Support ID: 400136923
documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57572_1.fw(2)

Version 1.0.0.4:

ID: 387210
Signaltypes for APROL corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\57572_1.fw(2)

Version 1.0.0.2:

ID: 372885
APROL entries adapted
Resolution was shown wrong in APROL - Entries corrected.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\57572_1.fw(2)

Version 1.0.0.0:

ID: 339875
Support X20ATA312
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57572_1.fw(2)
Version Language
Operating System
Date
Size
Type Download
1.1.1.0 * 07/19/2018 1 MB EXE AS3.0_HW_X20ATA312.exe
Description V3.0 HW Upgrade (X20ATA312)

Revision information X20ATA312

Version 1.1.1.0:

ID: 603834
APROL: missing attribute for channel-parameter with "Sig_*" inserted
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57572_1.fw(2), 1\57572_3.fw(100)

Version 1.1.0.0:

ID: 579745
Support new hw variant
firmware for new hardware variant
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 580645
Module documentation revised
Data sheet V1.20
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\57572_1.fw(2), 1\57572_3.fw(100)

Version 1.0.1.0:

ID: 430555
Corrected help forregister ModeADC
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57572_1.fw(2)

Version 1.0.0.5:

ID: 389980 / Support ID: 400136923
documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57572_1.fw(2)

Version 1.0.0.4:

ID: 387210
Signaltypes for APROL corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\57572_1.fw(2)

Version 1.0.0.2:

ID: 372885
APROL entries adapted
Resolution was shownwrong in APROL - Entries corrected.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\57572_1.fw(2)

Version 1.0.0.0:

ID: 339875
Support X20ATA312
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57572_1.fw(2)
Version Language
Operating System
Date
Size
Type Download
1.0.1.0 * 05/28/2015 1 MB EXE AS3.0_HW_X20ATA312.exe
Description V3.0 HW Upgrade (X20ATA312)

Revision information X20ATA312

Version 1.0.1.0:

ID: 430555
Corrected help for register ModeADC
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57572_1.fw(2)

Version 1.0.0.5:

ID: 389980 / Support ID: 400136923
documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57572_1.fw(2)

Version 1.0.0.4:

ID: 387210
Signaltypes for APROL corrected
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\57572_1.fw(2)

Version 1.0.0.2:

ID: 372885
APROL entries adapted
Resolution was shown wrong in APROL - Entries corrected.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\57572_1.fw(2)

Version 1.0.0.0:

ID: 339875
Support X20ATA312
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57572_1.fw(2)
Loading
Back to list

Please choose country and language

B&R Logo