DWL@DWL10000533403
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.00 | * | 03/22/2018 | 2 MB | ZIP | 8TB0230_221A-00.zip | |
| Description | 3D file STEP 8TB0230.221A-00 | |||||
DWL@DWL10000533403
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.00 | * | 03/22/2018 | 2 MB | ZIP | 8TB0230_221A-00.zip | |
| Description | 3D file STEP 8TB0230.221A-00 | |||||