DWL@DWL10000514267

Version Language
Operating System
Date
Size
Type Download
V01.27 * 06/01/2023 493 KB ZIP X20BC008U_1_FW127.zip
Description Firmwareupgrade X20BC008U

Version 1.27
Improvements
• Stability of IP communication improved


Version 1.24
Improvements
• Improperly terminated TCP connections could result in no client being able to connect


Version 1.21
New
• Additional modules: X20DO2649, X20DO4649, X20cDO4649, X20DO4529, X20DO6529, X20cDO6529, X20DO6639, X20cDO6639, X20AIA744, X20AIB744
X20SM1436-1*, X20SM1446-1* *... only function model "Ramp model" supported


Version 1.20
New
• Additional modules: X20DO2321, X20DO4321, X20DO4331, X20(c)DO4332, X20(c)DO6321, X20(c)DO8331, X20(c)DO9321, X20DI2377, X20CM8281
Improvements
• Problem of the web interface in combination with Google Chrome solved
• Stability of the IP-stack improved
• Minor improvements in the information model


Version 1.18
New
• Additional modules: X20cAI4622, X20cAO4622, X20cAP3121, X20cAP3131, X20cCS1020, X20cCS1030, X20cDIF371, X20cDOF322, X20cPS3300, X20cPS3310 ,X20(c)BT9100, X20BT9400, X20(c)BR9300
• Feature OutputKeepAlive added
Improvements
• Minor improvements in the information model


Version 1.16
Improvements
• Stability in case of unexpected connection loss or overload improved
• Minor improvements in the information model


Version 1.13
New
• Additional modules: X20CS1020, X20CS1030, X20AP3132, X20AP3171, X20AP3161, X20AP3122, X20AP3111, X20AP3121, X20AP3131, X20AI2222, X20AI4222, X20AI8221, X20AI2322, X20AI4322, X20AI8321
• Added bus controller method <DeleteIoModules>.
• Support for reading length information from the attributes of status arrays
• Method <Reboot> for manually restarting individual X2X modules


Changes
• Bus controller status arrays have a fixed length of 201 elements.
• Changed NodeID of method <Reboot> from 120 to 240.
• Improved connection management in connection with DHCP servers.
• Corrected incorrect name "Model" X20DIF371
• Corrected problems working with subscriptions.


Version 1.06
New
• Support of new methods and objects
• Added bus controller status arrays (e.g. ConfigurationStatusArray)

Changes
• Changed default IP address to 192.168.1.1.
• Changed namespace arrays.
• Maximum number of possible X2X modules: 200
• Fixed X2X bus cycle time: 2 ms
• Increased monitored items to max. 1000.
• Restructured directories, objects and NodeIDs.


Version 0.09
First prototype version
Version Language
Operating System
Date
Size
Type Download
V01.24 * 01/26/2021 492 KB ZIP X20BC008U_1_FW124.zip
Description Firmwareupgrade X20BC008U

Version 1.24
Improvements
• Improperly terminated TCP connections could result in no client being able to connect


Version 1.21
New
• Additional modules: X20DO2649, X20DO4649, X20cDO4649, X20DO4529, X20DO6529, X20cDO6529, X20DO6639, X20cDO6639, X20AIA744, X20AIB744
X20SM1436-1*, X20SM1446-1* *... only function model "Ramp model" supported


Version 1.20
New
• Additional modules: X20DO2321, X20DO4321, X20DO4331, X20(c)DO4332, X20(c)DO6321, X20(c)DO8331, X20(c)DO9321, X20DI2377, X20CM8281
Improvements
• Problem of the web interface in combination with Google Chrome solved
• Stability of the IP-stack improved
• Minor improvements in the information model


Version 1.18
New
• Additional modules: X20cAI4622, X20cAO4622, X20cAP3121, X20cAP3131, X20cCS1020, X20cCS1030, X20cDIF371, X20cDOF322, X20cPS3300, X20cPS3310 ,X20(c)BT9100, X20BT9400, X20(c)BR9300
• Feature OutputKeepAlive added
Improvements
• Minor improvements in the information model


Version 1.16
Improvements
• Stability in case of unexpected connection loss or overload improved
• Minor improvements in the information model


Version 1.13
New
• Additional modules: X20CS1020, X20CS1030, X20AP3132, X20AP3171, X20AP3161, X20AP3122, X20AP3111, X20AP3121, X20AP3131, X20AI2222, X20AI4222, X20AI8221, X20AI2322, X20AI4322, X20AI8321
• Added bus controller method <DeleteIoModules>.
• Support for reading length information from the attributes of status arrays
• Method <Reboot> for manually restarting individual X2X modules


Changes
• Bus controller status arrays have a fixed length of 201 elements.
• Changed NodeID of method <Reboot> from 120 to 240.
• Improved connection management in connection with DHCP servers.
• Corrected incorrect name "Model" X20DIF371
• Corrected problems working with subscriptions.


Version 1.06
New
• Support of new methods and objects
• Added bus controller status arrays (e.g. ConfigurationStatusArray)

Changes
• Changed default IP address to 192.168.1.1.
• Changed namespace arrays.
• Maximum number of possible X2X modules: 200
• Fixed X2X bus cycle time: 2 ms
• Increased monitored items to max. 1000.
• Restructured directories, objects and NodeIDs.


Version 0.09
First prototype version
Version Language
Operating System
Date
Size
Type Download
V01.21 * 11/12/2020 492 KB ZIP X20BC008U_1_FW121.zip
Description Firmwareupgrade X20BC008U

Version 1.21
New
• Additional modules: X20DO2649, X20DO4649, X20cDO4649, X20DO4529, X20DO6529, X20cDO6529, X20DO6639, X20cDO6639, X20AIA744, X20AIB744
X20SM1436-1*, X20SM1446-1* *... only function model "Ramp model" supported


Version 1.20
New
• Additional modules: X20DO2321, X20DO4321, X20DO4331, X20(c)DO4332, X20(c)DO6321, X20(c)DO8331, X20(c)DO9321, X20DI2377, X20CM8281
Improvements
• Problem of the web interface in combination with Google Chrome solved
• Stability of the IP-stack improved
• Minor improvements in the information model


Version 1.18
New
• Additional modules: X20cAI4622, X20cAO4622, X20cAP3121, X20cAP3131, X20cCS1020, X20cCS1030, X20cDIF371, X20cDOF322, X20cPS3300, X20cPS3310 ,X20(c)BT9100, X20BT9400, X20(c)BR9300
• Feature OutputKeepAlive added
Improvements
• Minor improvements in the information model


Version 1.16
Improvements
• Stability in case of unexpected connection loss or overload improved
• Minor improvements in the information model


Version 1.13
New
• Additional modules: X20CS1020, X20CS1030, X20AP3132, X20AP3171, X20AP3161, X20AP3122, X20AP3111, X20AP3121, X20AP3131, X20AI2222, X20AI4222, X20AI8221, X20AI2322, X20AI4322, X20AI8321
• Added bus controller method <DeleteIoModules>.
• Support for reading length information from the attributes of status arrays
• Method <Reboot> for manually restarting individual X2X modules


Changes
• Bus controller status arrays have a fixed length of 201 elements.
• Changed NodeID of method <Reboot> from 120 to 240.
• Improved connection management in connection with DHCP servers.
• Corrected incorrect name "Model" X20DIF371
• Corrected problems working with subscriptions.


Version 1.06
New
• Support of new methods and objects
• Added bus controller status arrays (e.g. ConfigurationStatusArray)

Changes
• Changed default IP address to 192.168.1.1.
• Changed namespace arrays.
• Maximum number of possible X2X modules: 200
• Fixed X2X bus cycle time: 2 ms
• Increased monitored items to max. 1000.
• Restructured directories, objects and NodeIDs.


Version 0.09
First prototype version
Version Language
Operating System
Date
Size
Type Download
V01.20 * 08/09/2019 483 KB ZIP X20BC008U_1_FW120.zip
Description Firmwareupgrade X20BC008U

Version 1.20
New
• Additional modules: X20DO2321, X20DO4321, X20DO4331, X20(c)DO4332, X20(c)DO6321, X20(c)DO8331, X20(c)DO9321, X20DI2377, X20CM8281
Improvements
• Problem of the web interface in combination with Google Chrome solved
• Stability of the IP-stack improved
• Minor improvements in the information model


Version 1.18
New
• Additional modules: X20cAI4622, X20cAO4622, X20cAP3121, X20cAP3131, X20cCS1020, X20cCS1030, X20cDIF371, X20cDOF322, X20cPS3300, X20cPS3310 ,X20(c)BT9100, X20BT9400, X20(c)BR9300
• Feature OutputKeepAlive added
Improvements
• Minor improvements in the information model


Version 1.16
Improvements
• Stability in case of unexpected connection loss or overload improved
• Minor improvements in the information model


Version 1.13
New
• Additional modules: X20CS1020, X20CS1030, X20AP3132, X20AP3171, X20AP3161, X20AP3122, X20AP3111, X20AP3121, X20AP3131, X20AI2222, X20AI4222, X20AI8221, X20AI2322, X20AI4322, X20AI8321
• Added bus controller method <DeleteIoModules>.
• Support for reading length information from the attributes of status arrays
• Method <Reboot> for manually restarting individual X2X modules


Changes
• Bus controller status arrays have a fixed length of 201 elements.
• Changed NodeID of method <Reboot> from 120 to 240.
• Improved connection management in connection with DHCP servers.
• Corrected incorrect name "Model" X20DIF371
• Corrected problems working with subscriptions.


Version 1.06
New
• Support of new methods and objects
• Added bus controller status arrays (e.g. ConfigurationStatusArray)

Changes
• Changed default IP address to 192.168.1.1.
• Changed namespace arrays.
• Maximum number of possible X2X modules: 200
• Fixed X2X bus cycle time: 2 ms
• Increased monitored items to max. 1000.
• Restructured directories, objects and NodeIDs.


Version 0.09
First prototype version
Version Language
Operating System
Date
Size
Type Download
V01.18 * 04/10/2019 479 KB ZIP X20BC008U_1_FW118.zip
Description Firmwareupgrade X20BC008U

Version 1.18
New
• Additional modules: X20cAI4622, X20cAO4622, X20cAP3121, X20cAP3131, X20cCS1020, X20cCS1030, X20cDIF371, X20cDOF322, X20cPS3300, X20cPS3310 ,X20(c)BT9100, X20BT9400, X20(c)BR9300
• Feature OutputKeepAlive added
Verbesserungen
• Minor improvements in the information model


Version 1.16
Improvements
• Stability in case of unexpected connection loss or overload improved
• Minor improvements in the information model


Version 1.13
New
• Additional modules: X20CS1020, X20CS1030, X20AP3132, X20AP3171, X20AP3161, X20AP3122, X20AP3111, X20AP3121, X20AP3131, X20AI2222, X20AI4222, X20AI8221, X20AI2322, X20AI4322, X20AI8321
• Added bus controller method <DeleteIoModules>.
• Support for reading length information from the attributes of status arrays
• Method <Reboot> for manually restarting individual X2X modules


Changes
• Bus controller status arrays have a fixed length of 201 elements.
• Changed NodeID of method <Reboot> from 120 to 240.
• Improved connection management in connection with DHCP servers.
• Corrected incorrect name "Model" X20DIF371
• Corrected problems working with subscriptions.


Version 1.06
New
• Support of new methods and objects
• Added bus controller status arrays (e.g. ConfigurationStatusArray)

Changes
• Changed default IP address to 192.168.1.1.
• Changed namespace arrays.
• Maximum number of possible X2X modules: 200
• Fixed X2X bus cycle time: 2 ms
• Increased monitored items to max. 1000.
• Restructured directories, objects and NodeIDs.


Version 0.09
First prototype version
Version Language
Operating System
Date
Size
Type Download
V01.16 * 08/22/2018 477 KB ZIP 60155_1.zip
Description Firmwareupgrade X20BC008U

Version 1.16
Improvements
• Stability in case of unexpected connection loss or overload improved
• Minor improvements in the information model


Version 1.13
New
• Additional modules: X20CS1020, X20CS1030, X20AP3132, X20AP3171, X20AP3161, X20AP3122, X20AP3111, X20AP3121, X20AP3131, X20AI2222, X20AI4222, X20AI8221, X20AI2322, X20AI4322, X20AI8321
• Added bus controller method <DeleteIoModules>.
• Support for reading length information from the attributes of status arrays
• Method <Reboot> for manually restarting individual X2X modules


Changes
• Bus controller status arrays have a fixed length of 201 elements.
• Changed NodeID of method <Reboot> from 120 to 240.
• Improved connection management in connection with DHCP servers.
• Corrected incorrect name "Model" X20DIF371
• Corrected problems working with subscriptions.


Version 1.06
New
• Support of new methods and objects
• Added bus controller status arrays (e.g. ConfigurationStatusArray)

Changes
• Changed default IP address to 192.168.1.1.
• Changed namespace arrays.
• Maximum number of possible X2X modules: 200
• Fixed X2X bus cycle time: 2 ms
• Increased monitored items to max. 1000.
• Restructured directories, objects and NodeIDs.


Version 0.09
First prototype version
Version Language
Operating System
Date
Size
Type Download
V01.13 * 03/29/2018 477 KB ZIP 60155_1.zip
Description Firmwareupgrade X20BC008U

Version 1.13
New
• Additional modules: X20CS1020, X20CS1030, X20AP3132, X20AP3171, X20AP3161, X20AP3122, X20AP3111, X20AP3121, X20AP3131, X20AI2222, X20AI4222, X20AI8221, X20AI2322, X20AI4322, X20AI8321
• Added bus controller method <DeleteIoModules>.
• Support for reading length information from the attributes of status arrays
• Method <Reboot> for manually restarting individual X2X modules


Changes
• Bus controller status arrays have a fixed length of 201 elements.
• Changed NodeID of method <Reboot> from 120 to 240.
• Improved connection management in connection with DHCP servers.
• Corrected incorrect name "Model" X20DIF371
• Corrected problems working with subscriptions.


Version 1.06
New
• Support of new methods and objects
• Added bus controller status arrays (e.g. ConfigurationStatusArray)

Changes
• Changed default IP address to 192.168.1.1.
• Changed namespace arrays.
• Maximum number of possible X2X modules: 200
• Fixed X2X bus cycle time: 2 ms
• Increased monitored items to max. 1000.
• Restructured directories, objects and NodeIDs.


Version 0.09
First prototype version
Version Language
Operating System
Date
Size
Type Download
V01.06 * 11/30/2017 451 KB ZIP 60155_1.zip
Description Firmwareupgrade X20BC008U

Version 1.06
New
• Support of new methods and objects
• Added bus controller status arrays (e.g. ConfigurationStatusArray)

Changes
• Changed default IP address to 192.168.1.1.
• Changed namespace arrays.
• Maximum number of possible X2X modules: 200
• Fixed X2X bus cycle time: 2 ms
• Increased monitored items to max. 1000.
• Restructured directories, objects and NodeIDs.


Version 0.09
First prototype version
Loading
Back to list

Please choose country and language

B&R Logo