General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
| UL |
cULus E115267 Industrial control equipment |
| DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
| LR | ENV1 |
| KR | Yes |
| ABS | Yes |
| BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
Terminal block
| Connection cross section | |
| Single-wire | 0.08 to 2.5 mm² / 28 to 14 AWG |
| Fine-stranded wires | 0.25 to 2.5 mm² / 24 to 14 AWG |
| With wire end sleeve | 0.25 to 1.5 mm² / 24 to 16 AWG |
| With double wire end sleeves | Up to 2x 0.75 mm² |
| Distance between contacts | |
| Left - Right | 4.2 mm |
| Above - Below | 10.96 mm |
| Number of pins | 12, safety-keyed |
| Type of terminal block | Push-in terminal block variant |
| Push-in force per contact | Typ. 10 N |
| Cable type | Only copper wires (no aluminum wires!) |
| Wire stripping length | 7 to 9 mm |
Electrical properties
Material number:
X20TB72Description:
- Tool-free wiring using push-in technology
- Simple wire release using a lever
- Labeling option for each terminal connection
- Plain text labeling possible
- Access for standard test probes
- Customized coding possible
- Own color
- 240 V encoding
This terminal block is used to wire the 240 VAC X20 SafeIO modules with 12 connections.
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (X20TB72) | EXE / 452 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20TBxx - Legacy | PDF / 704 KB | |
| Data sheet X20TBxx - mapp Safety | PDF / 759 KB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP X20 Terminal block | STP / 3 MB |