X20SA4430

Short description
I/O module 2x 2 safe type A analog inputs, 0.5 to 25 mA, channels individually galvanically isolated
General information
B&R ID code 0xB8B5
Status indicators I/O function per channel, operating state, module status
Diagnostics
Module run/error Yes, using LED status indicator and software
Inputs Yes, using LED status indicator and software
Blackout mode
Scope Module
Function Module functionality
Standalone mode No
Power consumption
Bus 0.25 W
Internal I/O 1.7 W
Additional power dissipation caused by actuators (resistive) [W] 0.36
Electrical isolation
Channel - Bus Yes
Channel - Channel Yes
Channel pair - Channel pair Yes
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
Functional safety cULus FSPC E361559
Energy and industrial systems
Certified for functional safety
ANSI UL 1998:2013
Functional safety IEC 61508:2010, SIL 3
EN 62061:2005/A2:2015, SIL 3
EN ISO 13849-1:2015, Cat. 4 / PL e
IEC 61511:2004, SIL 3
Functional safety EN 50156-1:2004
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
cULus E537419
Engine generator controller
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
DNV Temperature: A (0 to 45°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
KR Yes
ABS Yes
BV EC21B
Temperature: 5 - 45°C
Vibration: 0.7 g
EMC: Bridge and open deck
KC Yes
Safety characteristics
Note See section "Safety characteristics".
I/O power supply
Nominal voltage 24 VDC
Voltage range 24 VDC -15% / +20%
Safe analog inputs
Quantity 2 safe input channel pairs
Execution Type A
Input type Differential input
Digital converter resolution 24-bit
Conversion time See chapter "I/O update time".
Output format SAFEINT
Load Up to hardware revision D3: 230 to 420 Ω, hardware revision E0 or later: 185 to 245 Ω
Input protection Protection against external supply voltages and overcurrent
Open-circuit detection Yes, using software
Permissible input signal
Voltage Max. 30.5 V
Conversion procedure Sigma-delta
Max. error at 25°C
Gain
0.5 to <4 mA <0.3%
4 to 25 mA <0.08%
Offset
0.5 to <4 mA <2 µA
4 to 25 mA <6.3 µA
Max. gain drift
0.5 to <4 mA <1.225 µA/°C
4 to 25 mA <1.225 µA/°C
Max. offset drift
0.5 to <4 mA <0.735 µA/°C
4 to 25 mA <0.735 µA/°C
Common-mode rejection
DC >70 dB
50 Hz >70 dB
Common-mode range Between the inputs ±50 V
Nonlinearity <0.003%
Measurement range 0.5 to 25 mA
Input filter
Hardware First-order low-pass filter / cutoff frequency 500 Hz
Software Sinc3 filter
Resolution 1 µA/LSB
Overload detection Yes, using software
Test voltage
Channel - Bus 500 VDC
Channel pair - Channel pair 500 VDC
Channel - Ground 500 VDC
Safety-related accuracy per channel
Cat. 3 0.184 mA
Cat. 4 0.49 mA
Filter time Configurable between 1 and 66.7 ms
Sensor power supply
Nominal voltage 29 VDC ±5%
Nominal output current Max. 60 mA
Short-circuit proof Yes, continuous
Electrical isolation
Sensor power supply - Channel No
Sensor power supply - Sensor power supply Yes
RDS(on) 50 Ω
Behavior on short circuit Voltage cutoff
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level 0 to 2000 m, no limitation
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation 0 to 60°C
Vertical mounting orientation 0 to 40°C
Derating See section "Derating".
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x safety-keyed terminal block separately.
Order 1x safety-keyed bus module separately.
Pitch 25+0.2 mm
Material number:
X20SA4430
Description:
  • 2 safe analog input pairs for current measurement 0.5 to 25 mA
  • 24-bit digital converter resolution
  • Channels individually galvanically isolated
  • Sensor power supplies galvanically isolated
  • Input filter configurable

The module is equipped with 2 safe analog input pairs for current measurement. Each input pair has its own sensor power supply. The channels with their respective sensor supplies are electrically isolated from each other. It can be used to capture current signals in the range from 0.5 to 25 mA.

The safe analog input module is suitable for safely acquiring current signals for safety-related applications up to PL e or SIL 3.

This module is designed for X20 16-pin terminal blocks.

Mandatory Accessories
Bus modules
X20BM33 X20 bus module, for X20 SafeIO modules, internal I/O power supply connected through
X20BM36 X20 bus module, for X20 SafeIO modules, with node number switch, internal I/O power supply connected through
Terminal blocks
X20TB5F X20 terminal block, 16-pin, safety-keyed
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (X20SA4430) EXE / 2 MB
V4.0 HW Upgrade (X20SA4430) EXE / 2 MB
V4.6 HW Upgrade (X20SA4430) EXE / 934 KB
V6.0 HW Upgrade (X20SA4430) EXE / 816 KB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 385 KB
64331_A1 BV Certificate of Compliance X20 PDF / 1 MB
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 454 KB
CCS Type Approval Certificate - X20 PDF / 285 KB
E115267 UL Certificate of Compliance X20 PDF / 2 MB
E537419 UL Certificate of Compliance X20 PDF / 617 KB
EU Data Act - X20-X67 SafeIO - Connected Product Information Notice PDF / 93 KB
EU Declaration FS PLC X20 PDF / 210 KB
EU Declaration of Conformity CE_Declaration_FS_X20 PDF / 420 KB
FS EN 50156 Zertifikat SafeLOGIC, SafeIO PDF / 314 KB
FTZU 09 ATEX 0083X PDF / 771 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
Lloyds Register (X20 only) PDF / 884 KB
M6A 041745 0010 TÜV Süd FS Certificate SafeDESIGNER, SafeLOGIC, SafeIO PDF / 842 KB
M6A 041745 0013 TÜV Süd FS Certificate mapp Safety PDF / 1,015 KB
M6A 041745 0023 TÜV Süd FS Certificate Safety+ PDF / 1,008 KB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
TAA00000BJ DNV Type Approval Certificate X20 PDF / 186 KB
UK Declaration FS PLC X20 PDF / 112 KB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
Data sheets SafeIO and SafeLogic PDF / 29 MB
Integrated safety technology user's manual PDF / 59 MB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP X20(c)Sxxxxx - Terminal block right side ZIP / 21 KB
DFX File I/O Slice ZIP / 4 KB
Dimensions PDF X20 I/O Slice PDF / 45 KB
Tools / Utilities / Examples Version (Date) Download
Sistema (VDMA) library ZIP / 5 KB

Please choose country and language

B&R Logo