X20PS9400

Short description
Power supply module 24 VDC supply module for bus controller, X2X Link power supply and I/O
Interfaces 1x RS232 service interface
General information
B&R ID code 0x1F8C
Status indicators Overload, operating status, module status, RS232
Diagnostics
Module run/error Yes, using LED status indicator and software
RS232 data transfer Yes, using LED status indicator
Overload Yes, using LED status indicator and software
Power consumption for X2X Link power supply 1.42 W
Power consumption
Internal I/O 0.6 W
Additional power dissipation caused by actuators (resistive) [W] -
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
KC Yes
Bus controller / X2X Link power supply input
Input voltage 24 VDC -15% / +20%
Input current Max. 0.7 A
Fuse Integrated, cannot be replaced
Reverse polarity protection Yes
Bus controller / X2X Link power supply output
Nominal output power 7 W
Parallel connection Yes
Redundant operation Yes
Overload characteristics Short-circuit proof, temporary overload
Input I/O power supply
Input voltage 24 VDC -15% / +20%
Fuse Required line fuse: Max. 10 A, slow-blow
Reverse polarity protection No
Output I/O power supply
Nominal output voltage 24 VDC
Behavior on short circuit Required line fuse
Permissible contact load 10 A
Interfaces
Service interface
Signal RS232
Variant Connection made using 12-pin terminal block X20TB12
Max. transfer rate 115.2 kbit/s
Electrical properties
Electrical isolation
BC/X2X Link supply isolated from BC/X2X Link power supply

I/O supply not isolated from I/O power supply, and RS232 not isolated from bus
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating See section "Derating".
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB12 separately.
Order 1x bus base X20BB8x separately.
Pitch 12.5+0.2 mm
Material number:
X20PS9400
Description:
  • Supply for the bus controller, X2X Link and internal I/O supply
  • Feed and bus controller / X2X Link supply electrically isolated
  • Redundancy of bus controller / X2X Link supply possible by operating multiple supply modules simultaneously
  • Service interface (RS232)

The supply module is used together with an X20 bus controller. It is equipped with a feed for the bus controller, the X2X Link and the internal I/O supply.

Mandatory Accessories
System modules for bus controllers
X20BB80 X20 bus base, for X20 base module (BC, HB, etc.) and X20 power supply module, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
System modules for expandable bus controllers
X20BB81 X20 bus base, for X20 base module (BC, HB, etc.) and X20 power supply module, with one expansion slot for X20 add-on module (IF, HB, etc.), X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20BB82 X20 bus base, for X20 base module (BC, HB, etc.) and X20 power supply module, with 2 expansion slots for 2 X20 add-on modules (IF, HB, etc.), X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
Terminal blocks
X20TB12 X20 terminal block, 12-pin, 24 VDC keyed
Automation Studio HW Upgrades Version (Date) Download
V2.6 HW Upgrade (X20PS9400) EXE / 957 KB
V3.0 HW Upgrade (X20PS9400) EXE / 1 MB
V4.0 HW Upgrade (X20PS9400) EXE / 913 KB
V6.0 HW Upgrade (X20PS9400) EXE / 928 KB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 366 KB
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 454 KB
BV Type Approval Certificate - X20 PDF / 556 KB
CCS Type Approval Certificate - X20 PDF / 285 KB
Compass Safe Distance Certificate - X20 PDF / 1 MB
E115267 UL Certificate of Compliance X20 PDF / 2 MB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
FTZU 09 ATEX 0083X PDF / 771 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
Lloyds Register (X20 only) PDF / 884 KB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
Safe cutoff of potential groups PDF / 211 KB
TAA00000BJ DNV Type Approval Certificate X20 PDF / 191 KB
UK Declaration PLC X20 PDF / 151 KB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
Datasheet X20(c)PS9400 PDF / 473 KB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20 Electronic module ZIP / 10 KB
3D File STEP X20 I/O-Slice ZIP / 872 KB
Dimensions PDF X20 Electronic module PDF / 3 KB

Please choose country and language

B&R Logo