Short description
| Communication module | 1x CAN bus |
General information
| B&R ID code | 0xA399 |
| Status indicators | Module status, data transfer, terminating resistor |
| Diagnostics | |
| Module status | Yes, using LED status indicator |
| Data transfer | Yes, using LED status indicator |
| Terminating resistor | Yes, using LED status indicator |
| Power consumption | 0.69 W |
| Additional power dissipation caused by actuators (resistive) [W] | - |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
| CCS | Yes |
| LR | ENV1 |
| KR | Yes |
| ABS | Yes |
| BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
| KC | Yes |
Interfaces
| Interface IF1 | |
| Signal | CAN bus |
| Variant | 5-pin male multipoint connector |
| Max. distance | 1000 m |
| Transfer rate | Max. 1 Mbit/s |
| Terminating resistor | Integrated in module |
| Controller | SJA 1000 |
Electrical properties
| Electrical isolation | PLC isolated from CAN (IF1) |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note | Order 1x terminal block TB2105 separately. |
| Slot | In X20 Fieldbus CPU |
Material number:
X20IF1074Description:
- CAN bus connection
- Integrated terminating resistor
The module is an interface module for the X20 fieldbus CPU.
Mandatory Accessories
Terminal blocks
| 0TB2105.9010 | Accessory terminal block, 5-pin, screw clamp terminal block 2.5 mm² |
| 0TB2105.9110 | Accessory terminal block, 5-pin, push-in terminal block 2.5 mm² |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (X20IF1074) | EXE / 992 KB | |
| V3.0 HW Upgrade (X20IF1074) | EXE / 1 MB | |
| V4.0 HW Upgrade (X20IF1074) | EXE / 680 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20IF1074 | PDF / 173 KB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Bus Controller CAN/DeviceNet | ZIP / 28 KB | |
| 3D File DXF/STEP X20 Interface module CAN/DeviceNet | ZIP / 946 KB | |
| Dimensions PDF X20 Interface Module CAN/DeviceNet | PDF / 4 KB |