Short description
| Interfaces | 1x Ethernet, 2x USB, 1x X2X Link |
| System module | Controller |
General information
Controller
Interfaces
| Interface IF2 | |
| Signal | Ethernet |
| Execution | 1x RJ45 shielded |
| Line length | Max. 100 m between 2 stations (segment length) |
| Transfer rate | 10/100 Mbit/s |
| Transfer | |
| Physical layer | 10BASE-T/100BASE-TX |
| Half-duplex | Yes |
| Full-duplex | Yes |
| Autonegotiation | Yes |
| Auto-MDI/MDIX | Yes |
| Interface IF4 | |
| Type | USB 1.1/2.0 |
| Execution | Type A |
| Max. output current | 0.2 A |
| Interface IF5 | |
| Type | USB 1.1/2.0 |
| Execution | Type A |
| Max. output current | 0.2 A |
| Interface IF6 | |
| Fieldbus | X2X Link master |
| On base module |
X20BB52: Compact-S PLC base module with integrated RS232 interface X20BB53: Compact-S PLC base module with integrated RS485 interface X20BB57: Compact-S PLC base module with integrated RS232 and CAN bus interface |
Electrical properties
| Electrical isolation |
Ethernet (IF2) isolated from other interfaces and PLC X2X (IF6) isolated from other interfaces and PLC: Yes, with X20PS9600 / No, with X20PS9602 USB (IF4, IF5) not isolated from each other and PLC |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | See section "Derating" in the X20PS960x data sheet. |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Material number:
X20CP0410Description:
- ARM Cortex-A9 processor with 166 MHz (compatible) and integrated I/O processor
- Onboard Ethernet
- 2x onboard USB
- 128 MB DDR3 SDRAM
- 256 MB onboard flash drive
- Fanless
- No battery
- Extremely compact
The controllers in the X20 Compact-S family are both powerful and compact. The fanless, battery-free design of these controllers means they are completely maintenance-free.
The X20CP0410 is equipped with an ARM Cortex-A9 166 MHz compatible processor, 128 MB RAM and 256 MB built-in flash drive. The FRAM for storing remanent variables has 8 kB available.
With Ethernet, USB and RS232, the controller offers plenty of communication options. An optional RS485 or CAN interface is available.
Mandatory Accessories
System modules for Compact-S PLC
| X20BB52 | X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB53 | X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS485 interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB57 | X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 and CAN bus interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20PS9600 | X20 power supply module, for Compact-S PLC and internal I/O power supply, X2X Link power supply |
| X20PS9602 | X20 power supply module, for Compact-S PLC and internal I/O power supply, X2X Link power supply, supply not galvanically isolated |
Terminal blocks
| X20TB12 | X20 terminal block, 12-pin, 24 VDC keyed |
Optional Accessories
Technology Guard
| 0TGF016.01 | Technology Guard (MSD) with integrated flash drive, 16 GB (MLC) |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.3 HW Upgrade (X20CP0410) | EXE / 2 MB | |
| V6.0 HW Upgrade (X20CP0410) | EXE / 2 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20(c)CP04xx | PDF / 3 MB | |
| Open Source Licenses X20CP04xx | ZIP / 1 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20CP041x | ZIP / 2 MB |