General information
Durability |
Oil resistance per VED 0473 part 811-2-1 (EN 60811-2-1) Flame-retardant per IEC 60332-1-2 UV-resistant |
Short description | POWERLINK connection cable RJ45 to RJ45, 35 m |
Type | Connection cables |
Cable cross section | |
AWG | 4x 22 AWG |
mm² | 4x 0.34 mm² |
Certifications | |
CE | Yes |
UKCA | Yes |
Cable construction
Outer jacket | |
Material | Polyurethane (PUR) GN |
Properties | Halogen-free |
Color | Green |
Wires | |
Wire insulation | Polyethylene (PE) |
Wire colors | White, yellow, blue, orange |
Shield | Aluminum foil and braided wire shield composed of tinned copper wires |
Type | Stranded wire 0.34 mm² (22 AWG), tinned |
Stranding | 4-wire twisted pair |
Electrical properties
Test voltage | |
Wire - Wire | 1000 V |
Wire - Shield | 1000 V |
Conductor resistance | ≤120 Ω/km at 20°C |
Transfer properties | Category 5 / Class D up to 100 MHz per ISO/IEC 11801 (EN 50173-1), ISO/IEC 24702 (EN 50173-3) |
Transfer rate | 10/100 Mbit/s |
Insulation resistance | ≥500 MΩ/km at 20°C |
Operating conditions
Degree of protection per EN 60529 | |
Cables | IP67 |
RJ45 connector | IP20, only when properly connected |
Ambient conditions
Temperature | |
Transport | -50 to 70°C |
Fixed installation | -25 to 60°C |
Flexible installation | -20 to 60°C |
Mechanical properties
Dimensions | |
Length | 35 m |
Diameter | 6.5 mm ±0.2 mm |
Bend radius | |
After installation | ≥7x outer diameter |
During installation | ≥3x outer diameter |
Weight | 0.061 kg/m |
Material number:
X20CA0E61.0350Description:
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 35 m
Certificates | Version (Date) | Download |
---|---|---|
E470046 UL POWERLINK cable | PDF / 61 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet POWERLINK cables (X20CAxE61) | PDF / 268 KB |