General information
Support
Dynamic node allocation (DNA) Yes
Slots for plug-in modules 1
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E225616
Power conversion equipment
KC In preparation
Mains connection
Network configurations TT, TN, TN-S, TN-C-S, IT
Mains input voltage 3x 200 VAC to 480 VAC ±10%
24 to 120 VDC
Frequency 50 / 60 Hz ±4%
Installed load Max. 10 kVA
Inrush current Max. 45 A
Switch-on interval Typ. 60 s
Integrated line filter per EN 61800-3, category C3 No
Terminal connection cross section
Flexible and fine-stranded wires
With wire end sleeve 0.25 to 4 mm²
Approbation data
UL/C-UL-US 24 to 8 AWG
CSA 24 to 8 AWG
Power dissipation at device nominal power without braking resistor [(50 + 6.9 * PAVG [kW] + 7.5 * (IAX1 [A] + IAX2 [A]) + 0.25 * (IBR12 [A] + IBR22 [A]) + PVSLOT) * 1.1] [W]
Power dissipation remaining in the control cabinet Pv_inside = 0.58*Pv+1.6*(T_amb – T_inside)
Max. line length 3 m
DC bus connection
Continuous power 4 kW
Reduction of continuous power depending on mains input voltage
Mains input voltage <3x 400 VAC 4 kW * (Mains input voltage [V] / 400 V)
DC bus capacitance 470 µF
Terminal connection cross sections
Flexible and fine-stranded wires
With wire end sleeves 0.25 to 4 mm²
Approbation data
UL/C-UL-US 24 to 8 AWG
CSA 24 to 8 AWG
Max. line length 3 m
24 VDC power supply
Input voltage 24 VDC ±25%
Input capacitance 5500 µF
Current consumption 1.2 A + Current for motor holding brake
Terminal connection cross sections
Flexible and fine-stranded wires
With wire end sleeves 0.25 to 4 mm²
Approbation data
UL/C-UL-US 24 to 8 AWG
CSA 24 to 8 AWG
Max. line length 30 m
Motor connection
Quantity 2
Continuous power per motor connection 4 / 4 kW
Continuous current per motor connection 8.8 / 8.8 Aeff
Reduction of continuous current depending on ambient temperature
Mains input voltage: 400 VAC
Switching frequency 5 kHz In preparation
Switching frequency 10 kHz In preparation
Switching frequency 20 kHz In preparation
Mains input voltage: 480 VAC
Switching frequency 5 kHz In preparation
Switching frequency 10 kHz In preparation
Switching frequency 20 kHz In preparation
Reduction of continuous current depending on installation elevation
Starting at 500 m above sea level 0.88 Aeff per 1000 m
Peak current per motor connection 24 / 24 Aeff
Peak power output 10 kW
Nominal switching frequency 5 kHz
Possible switching frequencies 2.5 / 5 / 10 / 20 kHz
Insulation stress of the connected motor per IEC TS 60034-25:2004 Limit value curve A
Protective measures
Overload protection Yes
Short-circuit and ground fault protection Yes
Max. output frequency 598 Hz
Variant
U, V, W, PE Connector
Shield connection Yes
Clamping range of the grounding clamp: 11 to 16 mm
Terminal connection cross section
Flexible and fine-stranded wires
With wire end sleeve 1.5 to 6 mm²
Approbation data
UL/C-UL-US 24 to 8 AWG
CSA 24 to 8 AWG
Max. motor line length depending on switching frequency
Switching frequency 5 kHz 75 m
Switching frequency 10 kHz 38 m
Switching frequency 20 kHz 19 m
Motor holding brake connection
Quantity 2
Output voltage Depends on the input voltage on connector X2
Continuous current per connection 1.3 A
Max. internal resistance 0.25 Ω
Extinction potential Approx. 30 V
Max. extinction energy per switching operation 1.5 Ws
Max. switching frequency 0.5 Hz
Terminal connection cross section
Flexible and fine-stranded wires
With wire end sleeve 0.25 to 4 mm²
Approbation data
UL/C-UL-US 24 to 8 AWG
CSA 24 to 8 AWG
Protective measures
Overload and short-circuit protection Yes
Open-circuit monitoring Yes
Undervoltage monitoring Yes
Response threshold for open-circuit monitoring Approx. 30 mA
Response threshold for undervoltage monitoring Approx. 23 V
Max. line length 75 m
Braking resistor
Peak power output 25 kW
Continuous power 2 kW
Minimum braking resistance (ext.) 25 Ω
Protective measures
Overload protection No
Short-circuit and ground fault protection Short-circuit protection: Yes
Ground fault protection: No
Max. line length 3 m
Fieldbus
Type POWERLINK V2 controlled node (CN)
Variant 2x RJ45, shielded, 2-port hub
Line length Max. 100 m between 2 stations (segment length)
Transfer rate 100 Mbit/s
Encoder interfaces
Quantity 2
Type Digital multi-encoder interface, configurable
Connections 8-pin female Mini I/O connector
Status indicators None
Electrical isolation
Encoder - ACOPOS P3 No
Max. encoder cable length 75 m
Depends on the cross section of the power supply wires in the encoder cable
Encoder power supply
Output voltage Configurable
Typ. 11.45 V ±0.1 V / 5.2 V ±0.1 V
Load capacity Max. 300 mA
Protective measures
Short-circuit proof Yes
Overload-proof Yes
Synchronous serial interface
Signal transmission RS485
Data transfer rate Depends on the configured encoder type
Differential voltage
Minimum 2.0 V
Maximum 6.0 V
Max. power consumption per encoder interface PENCODER [W] = U24V [V] * (IENCODER [A] * 0.7) + 0.5 W
Trigger inputs
Quantity 2
Circuit Sink
Electrical isolation
Input - ACOPOS P3 Yes
Input - Input Yes
Input voltage
Nominal 24 VDC
Maximum 30 VDC
Switching threshold
Low <5 V
High >15 V
Input current at nominal voltage 7 mA
Switching delay
Rising edge <51 µs
Falling edge <52 µs
Modulation compared to ground potential Max. ±38 V
Terminal connection cross section
Flexible and fine-stranded wires
With wire end sleeve 0.25 to 2.5 mm²
Approbation data
UL/C-UL-US 26 to 12 AWG
CSA 26 to 12 AWG
Max. line length 100 m
Temperature sensor connection
Quantity 2
Resistance range 500 Ω to 5 kΩ
Support
Motion system
mapp Motion 5.05.0 and higher
ACP10/ARNC0 3.14.1 and higher
Electrical properties
Energy efficiency (IE classification)
Power dissipation relative to continuous apparent power IE2 (10,25) 1.6%
IE2 (50,25) 1.6%
IE2 (10,50) 1.7%
IE2 (50,50) 1.8%
IE2 (90,50) 1.9%
IE2 (10,100) 2.1%
IE2 (50,100) 2.3%
IE2 (90,100) 2.6%
Nominal losses in standby mode 15.4 W
Operating conditions
Permissible mounting orientations
Hanging vertically Yes
Horizontal, face up No
Standing horizontally No
Installation elevation above sea level
Nominal 0 to 500 m
Maximum 4000 m
Pollution degree per EN 61800-5-1 2 (non-conductive pollution)
Overvoltage category per EN 61800-5-1 III
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%, non-condensing
Storage 5 to 95%
Transport 95% at 40°C
Mechanical properties
Dimensions
Width 66 mm
Height 374 mm
Depth 264.50 mm (with 8EXA front cover: 267 mm)
Weight 4.9 kg
Material number:
8EI8X8HCDS0.XXXX-1
Description:
ACOPOS P3 servo drive, 3x 200-480 VAC, 2x 8.8 A, SafeMOTION, 2 axes, AS, cold plate or pass-through mounting
Mandatory Accessories
Cold-plate mounting
8EMC0010000.0000-2 ACOPOS P3 mounting plate, 1 slot, cold plate mounting
8EMC0020000.0000-2 ACOPOS P3 mounting plate, 2 slots, cold plate mounting
8EMC0040000.0000-2 ACOPOS P3 mounting plate, 4 slots, cold plate mounting
8EMC0060000.0000-2 ACOPOS P3 mounting plate, 6 slots, cold plate mounting
Fan modules
8EXF400.0000-00 ACOPOS P3 fan module for mounting plate 8EMFxxx0000.0000-1 double-width
8EXF500.0000-00 ACOPOS P3 fan module for mounting plate 8EMFxxx0000.0000-1 single-width
Optional Accessories
Display modules
8EAD0000.000-1 Display module, LCD, 128 x 64, black/white, 1x USB 3.0
Fan modules
8EXF100.0000-00 ACOPOS P3 fan module, replacement fan for ACOPOS P3 servo drive single-width (8EI1X6/8EI2X2/8EI4X5/ 8EI8X8/8EI013/8EI017xxS)
Front covers
8EXA200.0010-00 ACOPOS P3 dover, B&R orange, single-width, suitable for servo drives 8EI2X2xxDxx.xxxx-x / 8EI2X2xxTxx.xxxx-x / 8EI4X5xxDxx.xxxx-x / 8EI4X5xxTxx.xxxx-x /8EI8X8xxDxx.xxxx-x / 8EI8X8xxTxx.xxxx-x / 8EI013xxSxx.xxxx-x / 8EI017xxSxx.xxxx-x
8EXA200.0020-00 ACOPOS P3 cover, B&R dark gray, single-width, suitable for servo drives 8EI2X2xxDxx.xxxx-x / 8EI2X2xxTxx.xxxx-x / 8EI4X5xxDxx.xxxx-x / 8EI4X5xxTxx.xxxx-x / 8EI8X8xxDxx.xxxx-x / 8EI8X8xxTxx.xxxx-x / 8EI013xxSxx.xxxx-x / 8EI017xxSxx.xxxx-x
Line filters passive
8B0F0160H000.000-1 Line filter, passive, 16 A, 3x 528 VAC, 50/60 Hz, IP20
8B0F0300H000.000-1 Line filter, passive, 30 A, 3x 520 VAC, 50/60 Hz, IP20
8B0F0550H000.000-1 Line filter, passive, 55 A, 3x 520 VAC, 50/60 Hz, IP20
Plug-in modules
8EAC0122.001-1 ACOPOS P3 plug-in module, resolver interface 10 kHz
8EAC0122.003-1 ACOPOS P3 plug-in module, 3 resolver interfaces 10 kHz
8EAC0130.000-1 ACOPOS P3 plug-in module, 8 digital I/O 24 V (4x 400 mA, 4x 100 mA) individually configurable as inputs or outputs, 2 digital I/O 24 V 2 A configurable in pairs as inputs or outputs, order terminal block 8TB0230.221A-00 separately!
8EAC0150.001-1 ACOPOS P3 plug-in module, digital multi-encoder interface
8EAC0150.003-1 ACOPOS P3 plug-in module, 3 digital multi-encoder interfaces
8EAC0151.001-1 ACOPOS P3 plug-in module, incremental encoder interface
8EAC0151.003-1 ACOPOS P3 plug-in module, 3 incremental encoder interfaces
8EAC0152.001-1 ACOPOS P3 plug-in module, analog multi-encoder interface
8EAC0152.003-1 ACOPOS P3 plug-in module, 3 analog multi-encoder interfaces
Shield component sets
8SCSE01.0100-00 ACOPOS P3 shield component set: 1x ACOPOS P3 shield mounting plate, 1x 2x M3x6 screws
8SCSE02.0100-00 ACOPOS P3 shield component set: 1x shield connection clamp type SK14
8SCSE02.0200-00 ACOPOS P3 shield component set: 1x shield connection clamp type SK20
Terminal blocks
8TB2104.2210-00 4-pin push-in terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
8TB3102.222C-20 2-pin push-in terminal block, 1-row, with locking mechanism, pitch: 7.62 mm, label 2: COM 24 V, coding C: 10
8TB3103.222A-20 3-pin push-in terminal block, 1-row, with locking mechanism, pitch: 7.62 mm, label 2: PE RB- RB+, coding A: 000
8TB3106.222B-20 6-pin push-in terminal block, 1-row, with locking mechanism, pitch: 7.62 mm, label 2: PE L3 L2 L1 DC- DC+, coding B: 000001
8TB3202.222C-40 2-pin push-in terminal block, 2-row, with locking mechanism, pitch: 7.62 mm, label 2: COM 24 V, coding C: 10
8TB3206.222B-40 6-pin push-in terminal block, 2-row, with locking mechanism, pitch: 7.62 mm, label 2: PE L3 L2 L1 DC- DC+, coding B: 000001
8TB3308.222A-00 4+4-pin push-in terminal block 1-row / 2-row, pitch: 7.62 mm, label 2: T- B- T+ B+ PE W V U coding A: 0000
Terminal set
8EZI8X8HDS.2201-0 Terminal set for ACOPOS P3 modules 8EI1X6H*DS, 8EI2X2H*DS, 8EI4X5H*DS, 8EI8X8H*DS: 1x 8TB2104.2210-00, 1x 8TB3102.222C-20, 2x 8TB3308.222A-00, 1x 8TB3106.222B-20, 1x 8TB3103.222A-20
8EZI8X8HDS.2202-0 Terminal block set for ACOPOS P3 modules 8EI*X*H*DS0.****-1: 1x 8TB2104.2210-00, 1x 8TB3202.222C-40, 2x 8TB3308.222A-00, 1x 8TB3206.222B-40, 1x 8TB3103.222A-20
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (8EI8X8HCDS0.xxxx-1) EXE / 245 KB
V4.2 HW Upgrade (8ESMC59315) EXE / 1 MB
V4.4 HW Upgrade (8EI8X8HCDS0.xxxx-1) EXE / 551 KB
V4.6 HW Upgrade (8ESMC59315) EXE / 2 MB
V6.0 HW Upgrade (8EI8X8HCDS0.xxxx-1) EXE / 551 KB
V6.0 HW Upgrade (8ESMC59315) EXE / 2 MB
Certificates Version (Date) Download
EU Declaration FS Servos ACOPOS P3 PDF / 193 KB
EU Declaration Servos ACOPOS P3 PDF / 238 KB
UK Declaration FS Servos ACOPOS P3 PDF / 112 KB
UK Declaration Servos ACOPOS P3 PDF / 126 KB
Documentation Version (Date) Download
Integrated safety technology user's manual PDF / 59 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D STEP file 8EI8x8HCDSx_xxxx-1 2-axis modules ZIP / 1 MB

Please choose country and language

B&R Logo