Short description
| Bus controller | EtherNet/IP adapter (slave) |
General information
| B&R ID code | 0xE67F |
| Status indicators | Module status, network status, bus function |
| Diagnostics | |
| Module status | Yes, using LED status indicator and software |
| Bus function | Yes, using LED status indicator and software |
| Network status | Yes, using LED status indicator and software |
| Power consumption | |
| Bus | 2 W |
| Additional power dissipation caused by actuators (resistive) [W] | - |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
Interfaces
Electrical properties
| Electrical isolation | EtherNet/IP isolated from bus and I/O |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Starting temperature | Yes, -40°C |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | Up to 100%, condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Material number:
X20cBC0088Description:
- Fieldbus: EtherNet/IP
- Integrated 3-port switch for efficient cabling
- Auto-configuration of I/O modules
- Can be configured by the scanner (master) using configuration assembly
- Web interface
- DHCP-capable
- Configurable I/O cycle (0.5 - 4 ms)
- Minimum fieldbus cycle time (also requested packet interval or RPI): 1 ms

EtherNet/IP is an Ethernet-based fieldbus. EtherNet/IP was developed by Allen-Bradley (Rockwell Automation) and later transferred to the Open DeviceNet Vendor Association (ODVA) as an open standard. In 1998, a working group at ControlNet International developed a procedure for setting the published Common Industrial Protocol to Ethernet. EtherNet/IP was published in March 2000 as an open industrial automation standard based on this procedure.
This bus controller makes it possible to connect X2X Link I/O nodes to EtherNet/IP. The bus controller can be operated via interface module X20IF10D1-1 or by 3rd-party systems with EtherNet/IP scanner functionality.
With multifunction modules, the bus controller supports only the default function model in the event of automatic configuration by the bus controller (see the respective module description).
Automation Studio V4.3 or later can be used to easily create configuration files (e.g. EDS files, binary files). All other function models are also supported by transferring configuration data to the bus controller (e.g. using the scanner via a "configuration assembly").
Automation Studio can be downloaded at no cost from the B&R website (www.br-automation.com). The evaluation license is permitted to be used to create complete configurations for fieldbus bus controllers at no cost.
Mandatory Accessories
System modules for bus controllers
| X20cBB80 | X20 bus base, coated, for X20 base module (BC, HB, etc.) and X20 power supply module, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20cPS9400 | X20 power supply module, coated, for bus controller and internal I/O power supply X2X Link power supply |
Terminal blocks
| X20TB12 | X20 terminal block, 12-pin, 24 VDC keyed |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (X20cBC0088) | EXE / 2 MB | |
| V4.3 HW Upgrade (X20cBC0088) | EXE / 1 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Coated modules | PDF / 62 KB | |
| EtherNet/IP Bus Controller User's Manual | PDF / 10 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| Firmware Upgrades | Version (Date) | Download |
|---|---|---|
| Firmware upgrade X20cBC0088 | ZIP / 465 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File STEP/DXF X20BC and X20IF Module | ZIP / 1 MB |