General information
Durability | Mechanical properties per DIN VDE 0472 section 603 test type H (100000 cycles) |
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Product family certification |
Cable construction
Connector
Type | ODU circular connector with push-pull locking mechanism |
Electrical properties
Operating voltage | Max. 30 VDC |
Conductor resistance | ≤30 Ω/km |
Operating conditions
Shield attenuation | Per IEC 60096-1, Amendment 2 |
Flame-retardant | Per IEC 60332-1 and VW1 / FT1 in accordance with C-UL |
Oil and hydrolysis resistance | Per VDE 0282-10 |
Ambient conditions
Temperature | |
Moving | -25 to 80°C |
Static | -40 to 80°C |
Mechanical properties
Dimensions | |
Length | 10 m ±0.1 m |
Diameter | 7.6 mm |
Bend radius | Min. 60 mm |
Weight | 153 g/m |
Tension | Max. 140 N |
Material number:
5CAMPH.0100-40Description:
Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 10 m
Mandatory Accessories
Control cabinet cables
5CAMPC.0020-10 | Mobile Panel control cabinet cable - Push-Pull circular connector - Ethernet crossover - 2 m |
5CAMPC.0020-11 | Mobile Panel control cabinet cable - Push-Pull circular connector - Ethernet straight-through - 2 m |
Optional Accessories
Accessories
4MPCBX.0000-00 | Mobile Panel connection box - For cables with push-pull circular connectors |
4MPCBX.0001-00 | Mobile Panel small connection box - For cables with push-pull circular connectors |
5CAMPB.0050-10 | Mobile Panel box cable - With wire end sleeves - With connector contacts - 5 m |
5CAMPB.0100-10 | Mobile Panel box cable - With wire end sleeves - With connector contacts - 10 m |
Certificates | Version (Date) | Download |
---|---|---|
E115267-S05 UL Certificate of Compliance | PDF / 266 KB |
Documentation | Version (Date) | Download |
---|---|---|
Mobile Panel 7100 Device number key | PDF / 196 KB | |
Mobile Panel 7100 User's manual | PDF / 19 MB | |
Mobile Panel 7200 user's manual | PDF / 8 MB |