AP.HPDL380G10-R

Material number:
AP.HPDL380G10-R
Description:
HPDL380G10-xSlot / 1x6226 / 32 GB / noDrive Standard Server HP DL380G10 based - 230VAC redundant HP Server standard configuration consisting of: 3.1 HPE DL380 Gen10 8SFF NC CTO Svr 1 PC. 3.2 HPE Europe - Multilingual Localization 1 PC. 3.3 HPE DL380 Gen10 Xeon-G 6226R FIO Kit 1 PC. 3.4 HPE 16GB (1x16 GB) Dual Rank x8 DDR4-2933 CAS-21-21-21 Registered 2 PCS. 3.5 HP Factory Integrated 2 PCS. 3.6 HPE DL38X Gen10 Universal Media Bay Kit 1 PC. 3.7 HP Factory Integrated 1 PC. 3.8 HPE 9.5 mm SATA DVD-RW Optical Drive 1 PC. 3.9 HP Factory Integrated 1 PC. 3.10 HPE 96 W Smart Storage Battery (up to 20 Devices) with 145 mm Cable 1 PC. 3.11 HP Factory Integrated 1 PC. 3.12 HPE Smart Array P408i-a SR Gen10 (8 Internal Lanes/2GB Cache) 12G SAS Modular Controller 1 PC. 3.13 HP Factory Integrated 1 PC. 3.14 HPE Ethernet 1Gb 4-port FLR-T I350-T4V2 Adapter 1 PC. 3.15 HP Factory Integrated 1 PC. 3.16 HPE DL38X Gen10 High Perf Fan 1 PC. 3.17 HP Factory Integrated 1 PC. 3.18 HPE 500W Flex Slot Platinum Hot Plug Low Halogen Power Supply Kit 2 PCS. 3.19 HP Factory Integrated 2 PCS. 3.20 HP 2U Cable Management Arm for Easy Install Rail Kit 1 PC. 3.21 HP Factory Integrated 1 PC. 3.22 HP 2U SFF Easy Install Rail Kit 1 PC. 3.23 HP Factory Integrated 1 PC. 3.24 HPE OneView including 3yr 24x7 Support Physical 1-server LTU (with HPE iLO Advanced) 1 PC. Optical mouse not included, please order separately! Keyboard not included, please order separately! Operating system not included, please order separately! WITHOUT pre-installation of Linux & APROL!!! Server usable (tested) starting with APROL R4.2-07!!! The max. resolution is 1680 x 1050. Max. 1 monitor is possible. For higher resolutions or multiscreening, installation of an NVIDIA P2000 graphics card is required.

Please choose country and language

B&R Logo