General information
Capacity 256 GB
Data retention 10 years
Data reliability Max. 1 unrecoverable error per 1016 bits read
Lifetime monitoring Yes
MTBF Min. 2,000,000 h (at 25°C)
Servicing None
Supported operating modes SATA 3, SATA 2, SATA 1
Continuous reading
Maximum 500 MB/s
Continuous writing
Maximum 330 MB/s
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
LR ENV3
KR Yes
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
EAC Product family certification
Endurance
MLC flash memory Yes
Data volume
Theoretical 768 TBW
Client workload 169.05 TBW
Erase/Write cycles
Guaranteed 3000
Wear leveling Dynamic and static
Error-correcting code (ECC) Yes
S.M.A.R.T. support Yes
Storage health data support Yes, AR 4.90 and later
Support
Hardware APC3100, APC910, PPC3100, PPC1200, PPC900, xPC2x00
Operating systems
Windows 10 IoT Enterprise LTSB 64-bit Yes
Windows Embedded 8.1 Industry Pro 32-bit Yes
Windows Embedded 8.1 Industry Pro 64-bit Yes
Windows 7 32-bit Yes
Windows 7 64-bit Yes
Windows Embedded Standard 7 32-bit Yes
Windows Embedded Standard 7 64-bit Yes
Windows XP Professional Yes
Windows Embedded Standard 2009 Yes
Linux for B&R 10 Yes
Linux for B&R 9 Yes
Linux for B&R 8 Yes
Software
PVI Transfer ≥V4.0.22 or V4.1.6
B&R Embedded OS Installer ≥V3.21
Electrical properties
Power consumption Max. 2.03 W
Ambient conditions
Temperature
Operation -40 to 85°C
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation Max. 85% at 85°C, non-condensing
Storage Max. 85% at 85°C, non-condensing
Transport Max. 85% at 85°C, non-condensing
Vibration
Operation 80 to 2000 Hz: 20 g peak
Storage 80 to 2000 Hz: 20 g peak
Transport 80 to 2000 Hz: 20 g peak
Shock
Operation 500 g peak, 1 ms
Storage 500 g peak, 1 ms
Transport 500 g peak, 1 ms
Mechanical properties
Dimensions
Width 42.8 ±0.10 mm
Length 36.4 ±0.10 mm
Depth 3.6 ±0.10 mm
Weight 10 g
Material number:
5CFAST.256G-10
Description:
CFast 256 GB MLC
Documentation Version (Date) Download
Aggregate data sheet CFast cards PDF / 966 KB
Automation PC 2100 User's manual PDF / 28 MB
Automation PC 2200 User's manual PDF / 13 MB
Panel PC 2100 Built-in devices User's manual PDF / 40 MB
Panel PC 2200 (AP5000) swing arm devices user's manual PDF / 29 MB
Panel PC 2200 Panel mount devices User's manual PDF / 20 MB

Please choose country and language

B&R Logo