8BVE0500HC00.000-1

General information
Cooling and mounting type Cold plate or pass-through mounting
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E225616
Power conversion equipment
KC Yes
DC bus connection
Voltage
Nominal 750 VDC
Continuous power depending on fuse
10 A 6 kW
20 A 12 kW
50 A 30 kW
Continuous current depending on fuse
10 A 8 Aeff
20 A 16 Aeff
50 A 40 Aeff
Reduction of continuous power at ambient temperatures starting at 40°C 1.25% per °Kelvin
Reduction of continuous power depending on installation elevation
Starting at 500 m above sea level 10% per 1000 m
Reduction of continuous power depending on cooling method No reduction
Peak current depending on fuse
10 A 20 A
20 A 40 A
50 A 100 A
Power dissipation with continuous power 200 W
Variant ACOPOSmulti backplane
24 VDC power supply
Input voltage 25 VDC ±1.6%
Continuous power depending on fuse
12 A 240 W
20 A 400 W
30 A 600 W
Max. power consumption 5 W
Reduction of continuous power at ambient temperatures starting at 40°C 1.25% per °Kelvin
Variant ACOPOSmulti backplane
DC bus cable outlet
Quantity 2
Fuse protection
Type 2x melting fuse ø 14 x 51 mm
Tripping characteristic Ultra fast-acting
Rated current 10 / 20 / 25 / 50 A
Protective measures
Fuse-dependent overload protection
10 A No (overload indicated via LED, dry alarm contacts present)
20 A No (overload indicated via LED, dry alarm contacts present)
50 A No (overload indicated via LED, dry alarm contacts present)
Short-circuit and ground fault protection Yes
Max. line length between two expansion modules 5 m
Variant
DC+, DC-, PE Connector
Shield connection Yes
Terminal connection cross section
Flexible and fine-stranded wires
With wire end sleeve 0.5 to 16 mm²
Approbation data
UL/C-UL-US 20 to 6 AWG
CSA 20 to 6 AWG
Terminal cable cross section dimension of shield connection 12 to 22 mm
24 VDC auxiliary supply cable outlet
Quantity 2
Output voltage
DC bus voltage (UDC): 260 to 315 VDC 25 VDC * (DC bus voltage / 315)
DC bus voltage (UDC): 315 to 800 VDC 24 VDC ±6%
Fuse protection
Type Melting fuse ø 10 x 38 mm
Tripping characteristic Fast-acting
Rated current 12 / 30 A
Protective measures
Overload protection Yes
Short-circuit proof Yes
Max. line length between two expansion modules 5 m
Variant
24 VDC, COM Connector
Shield connection No
Terminal connection cross section
Flexible and fine-stranded wires
With wire end sleeve 0.25 to 6 mm²
Approbation data
UL/C-UL-US 22 to 10 AWG
CSA 22 to 10 AWG
Alarm contacts
Quantity 2
Type
Alarm contact 1 Normally closed contact
Alarm contact 2 Normally open contact
Electrical isolation
Alarm contact - ACOPOSmulti module Yes
Alarm contact - Alarm contact Yes
Nominal voltage 30 VDC
Maximum current 1 A
Switching delay 3 ms
Max. number of switching cycles 100,000
Protection
Overload-proof No
Short-circuit proof No
Operating conditions
Permissible mounting orientations
Hanging vertically Yes
Horizontal, face up Yes
Standing horizontally No
Installation elevation above sea level
Nominal 0 to 500 m
Maximum 4000 m
Pollution degree per EN 61800-5-1 2 (non-conductive pollution)
Overvoltage category per EN 61800-5-1 III
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Mechanical properties
Dimensions
Width 53 mm
Height 317 mm
Depth
Cold plate 212 mm
Pass-through mounting 209 mm
Weight Approx. 2.6 kg
Module width 1
Material number:
8BVE0500HC00.000-1
Description:
  • For distributing the DC bus power supply and 24 VDC auxiliary supply to multiple mounting plates
  • For setting up decentralized units in the ACOPOSmulti drive system
  • Output for overload protection
ACOPOSmulti expansion module 40 A, AS, cold plate or pass-through mounting
Mandatory Accessories
Fuse sets
8BXS000.0000-00 ACOPOSmulti fuse set: 2x fuse 14 x 51 mm, 50 A, high-speed
8BXS001.0000-00 ACOPOSmulti fuse set: 2x fuse 14 x 51 mm, 20 A, high-speed
8BXS002.0000-00 ACOPOSmulti fuse set: 2x fuse 14 x 51 mm, 10 A, high-speed
8BXS003.0000-00 ACOPOSmulti fuse set: 1x fuse 10 x 38 mm, 30 A, fast-acting
8BXS004.0000-00 ACOPOSmulti fuse set: 1x fuse 10 x 38 mm, 12 A, fast-acting
8BXS005.0000-00 ACOPOSmulti fuse set: 2x fuse 14 x 51 mm, 25 A, high-speed
Terminal block sets
8BZVE050000.000-1A Screw clamp terminal block set for ACOPOSmulti 8BVE0500Hx00.000-1 modules: 2x 8TB3102.201C-11, 2x 8TB4103.203C-10, 1x 8TB2104.2010-00
Optional Accessories
8BVE / 8CVI connection cables
8CCH0002.11120-1 Hybrid cable for connecting 8BVE to 8CVI or 8DI, length 2 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains
8CCH0005.11120-1 Hybrid cable for connecting 8BVE to 8CVI or 8DI, length 5 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains
8CCH0007.11120-1 Hybrid cable for connecting 8BVE to 8CVI or 8DI, length 7 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains
8CCH0009.11120-1 Hybrid cable for connecting 8BVE to 8CVI or 8DI, length 9 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains
8CCH0010.11120-1 Hybrid cable for connecting 8BVE to 8CVI or 8DI, length 10 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains
Expansion cables
8BCA0003.1111A-0 ACOPOSmulti expansion cable, length 3 m, 3x 1.5 mm², integrated shield plate, can be used in cable drag chains
8BCA0003.1312A-0 ACOPOSmulti expansion cable, length 3 m, 3x 4 mm², integrated shield plate, can be used in cable drag chains
8BCA0003.1513A-0 ACOPOSmulti expansion cable, length 3 m, 3x 10 mm², integrated shield plate, can be used in cable drag chains
8BCA0005.1111A-0 ACOPOSmulti expansion cable, length 5 m, 3x 1.5 mm², integrated shield plate, can be used in cable drag chains
8BCA0005.1312A-0 ACOPOSmulti expansion cable, length 5 m, 3x 4 mm², integrated shield plate, can be used in cable drag chains
8BCA0005.1513A-0 ACOPOSmulti expansion cable, length 5 m, 3x 10 mm², integrated shield plate, can be used in cable drag chains
8BCA01X5.1111A-0 ACOPOSmulti expansion cable, length 1.5 m, 3x 1.5 mm², integrated shield plate, can be used in cable drag chains
8BCA01X5.1312A-0 ACOPOSmulti expansion cable, length 1.5 m, 3x 4 mm², integrated shield plate, can be used in cable drag chains
8BCA01X5.1513A-0 ACOPOSmulti expansion cable, length 1.5 m, 3x 10 mm², integrated shield plate, can be used in cable drag chains
Fan modules
8BXF001.0000-00 ACOPOSmulti fan module, replacement fan for ACOPOSmulti modules (8BxP/8B0C/8BVI/8BVE/8B0K)
Shield component sets
8SCS000.0000-00 ACOPOSmulti shield component set: 1x shield plate 1x type 0, 1x hose clamp, B 9 mm, D 12-22 mm
8SCS009.0000-00 ACOPOSmulti shield component set: 1x ACOPOSmulti holding plate SK8-14, 1x shield connection clamp SK14
Terminal blocks
8TB2104.2010-00 4-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
8TB3102.201C-11 2-pin screw clamp terminal block, 1-row, pitch: 7.62 mm, label 1: Numbered consecutively, coding C: 10
8TB4103.203C-10 3-pin screw clamp terminal block, 1-row, pitch: 10.16 mm, label 3: +DC -DC PE, coding C: 010
Certificates Version (Date) Download
ACOPOSmulti KC certificates ZIP / 3 MB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 508C) PDF / 282 KB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 61800-5-1) PDF / 183 KB
EU Declaration Servos ACOPOSmulti PDF / 219 KB
UK Declaration Servos ACOPOSmulti PDF / 109 KB
Documentation Version (Date) Download
ACOPOSmulti User´s Manual PDF / 308 MB
Datasheet 8BVE0500HC00.000-1 PDF / 1 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
ACOPOSmulti EPLAN P8 from V2.4 EXE / 81 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 8BVE0500HC00.000-1 ZIP / 100 KB

Please choose country and language

B&R Logo