8BAC0130.001-1

General information
Module type ACOPOSmulti plug-in module
B&R ID code 0xA8D5
Slot Slot 2
Max. power consumption 800 mW
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E225616
Power conversion equipment
KC Yes
Module connection
Module-side connection 10-pin multipoint connector
Status indicators UP LED (module OK) and DN LED (module NOT OK)
Digital outputs
Quantity 6
Readable outputs Yes
Continuous current
Outputs 1 - 2 Max. 50 mA
Outputs 3 - 6 Max. 500 mA
Short-circuit current at 24 V (until cutoff)
Outputs 1 - 2 Approx. 0.2 A
Outputs 3 - 6 Approx. 1.2 A
Electrical isolation
Output - ACOPOSmulti Yes
Output - Output No
Switching frequency (resistive load)
Outputs 1 - 2 Max. 62.5 kHz
Outputs 3 - 6 Max. 1.25 kHz
Switching voltage
Minimum 18 VDC
Nominal 24 VDC
Maximum 30 VDC
Switching delay 0 → 1 and 1 → 0
Outputs 1 - 2 Max. 1 µs
Outputs 3 - 6 Max. 50 µs
Type
Outputs 1 - 2 Push-Pull
Outputs 3 - 6 High side
Protective measures
Short-circuit proof Yes
Overload-proof Yes
Modulation compared to ground potential
Outputs 3 - 6 Max. 30 V
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Material number:
8BAC0130.001-1
Description:
  • Digital output module for installation in ACOPOSmulti modules
  • 2 high-speed outputs, +24 VDC
  • 2 standard readable outputs, +24 VDC
ACOPOSmulti plug-in module, 2 digital outputs, 50 mA, max. 62.5 kHz, 4 digital outputs, 500 mA, max 1.25 kHz
Mandatory Accessories
Terminal blocks
8TB1110.20C-00 10-pin screw clamp terminal block, 1-row, pitch: 3.5 mm, numbered consecutively, coding C: 1001111001
8TB1110.21C-00 Cage clamp terminal block 10-pin, one-row, pitch: 3.5 mm, coding C: 1001111001
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (8BAC0130.001-1) EXE / 416 KB
V4.0 HW Upgrade (8BAC0130.001-1) EXE / 195 KB
V6.0 HW Upgrade (8BAC0130.001-1) EXE / 557 KB
Certificates Version (Date) Download
ACOPOSmulti KC certificates ZIP / 3 MB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 508C) PDF / 282 KB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 61800-5-1) PDF / 183 KB
EU Declaration Servos ACOPOSmulti PDF / 219 KB
UK Declaration Servos ACOPOSmulti PDF / 109 KB
Documentation Version (Date) Download
ACOPOSmulti User´s Manual PDF / 308 MB
Datasheet 8BAC0130.001-1 PDF / 994 KB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
ACOPOSmulti EPLAN P8 from V2.4 EXE / 81 MB

Please choose country and language

B&R Logo