General information
| Cable cross section | 4x 0.5 mm² + 2x 0.35 mm² + 3x 0.14 mm² |
| Certification | UL AWM style 20963, 80°C, 30 V, E63216 and CSA AWM I/II A/B, 90°C, 30 V, FT2 LL46064 |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Cable construction
| Power lines | |
| Quantity | 4 |
| Wire insulation | Special thermoplastic material |
| Wire colors | Black, gray, brown, blue |
| Variant | Tinned copper stranded wire |
| Cross section | 0.5 mm² |
| Supply lines | |
| Quantity | 2 |
| Wire insulation | Special thermoplastic material |
| Wire colors | Red, black |
| Variant | Tinned copper stranded wire |
| Cross section | 0.35 mm² |
| Stranding | Yes |
| Signal line | |
| Quantity | 3 |
| Wire insulation | Special thermoplastic material |
| Wire colors | Gray, yellow, green |
| Variant | Tinned copper stranded wire |
| Cross section | 0.14 mm² |
| Shield | Yes |
| Stranding | Yes |
| Cable stranding | Yes |
| Cable shield | Tinned copper wire braiding, optical coverage ≥ 85% |
| Outer jacket | |
| Material | PUR |
| Labeling |
B&R 4x0,50+1x(2x0,35+3x0,14 C) FLEX UL AWM STYLE 20963 80°C 30 V E63216 CSA AWM I/II A/B 90°C 30 V FT2 LL46064 |
Electrical properties
| Test voltage | |
| Wire - Wire | 1.0 kV |
| Wire - Shield | 0.5 kV |
| Conductor resistance | |
| 0.14 mm² | ≤134 Ω/km |
| 0.35 mm² | ≤55 Ω/km |
| 0.50 mm² | ≤39 Ω/km |
| Insulation resistance | >200 MΩ/km |
Ambient conditions
| Temperature | |
| Moving | -10 to 50°C |
| Static | -20 to 80°C |
Material number:
80CM05013.21-01Description:
Hybrid cable, length 5 m, 4x 0.5 mm², 2x 0.35 mm², 3x 0.14 mm², for stepper motors with IP20 incremental encoder, 4-pin and 8-pin connectors on the motor side, can be used in cable drag chains, UL listed
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration ACOPOSmicro | PDF / 201 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet hybrid cable | PDF / 210 KB |