4SIM.10-01

General information
Certifications
CE Yes
CRA (Cyber Resilience Act) Evaluation ongoing
7-segment display
Quantity 1
Character height 14 mm
Connection POWERLINK
Keys
Illuminated ring keys
Color Each 3-color (red, yellow, green)
Illuminated ring keys 4 B&R illuminated ring keys
Features
Selector switch
Quantity 2
Potentiometer
Quantity 2
Rotary encoder
Quantity 1
Electrical properties
Nominal voltage 24 VDC ±25%
Inrush current Max. 20 A for < 1 ms
Power consumption 42 W
Operating conditions
Degree of protection per EN 60529 IP20 for the entire module
Ambient conditions
Temperature
Operation 0 to +40°C
Storage -20 to +70°C
Transport -20 to +70°C
Relative humidity
Operation 5 to 85%, non-condensing
Storage T < 40°C: 5% to 90%, non-condensing
Transport T < 40°C: 5% to 90%, non-condensing
Elevation
Operation Max. 3000 m
Mechanical properties
Housing
Material Plastic
Front
Panel overlay
Material Polyester
Frame Aluminum
Design Gray
Gasket Flat gasket around display front
Dimensions
Width 153 mm
Height 120 mm
Depth 66 mm
Weight 0.57 kg
Material number:
4SIM.10-01
Description:
B&R Simulation 10
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (4SIM.10-01) EXE / 2 MB
V4.0 HW Upgrade (4SIM.10-01) EXE / 2 MB
V6.0 HW Upgrade (4SIM.10-01) EXE / 2 MB
Documentation Version (Date) Download
Datasheet 4SIM.10-01 PDF / 735 KB

Please choose country and language

B&R Logo