0TB2105.9021

Terminal block
Connection cross section
AWG wire 26 to 12 AWG
Wire end sleeves with plastic covering 0.25 to 2.50 mm²
Single-wire 0.20 to 2.50 mm²
Fine-stranded wires 0.20 to 2.50 mm²
With wire end sleeve 0.20 to 2.50 mm²
Note Nominal data per UL
Number of pins 5
Type of terminal block Screw clamp terminal block variant
Cable type Only copper wires (no aluminum wires!)
Coding DC
Pitch 5.08 mm
Tightening torque 0.4 to 0.5 Nm
Electrical properties
Nominal voltage 300 V
Nominal current 15 A / contact
Contact resistance ≤2 mΩ
Material number:
0TB2105.9021
Description:
Accessory terminal block, 5-pin, DC, screw clamp terminal block 2.5 mm²
Certificates Version (Date) Download
EU Declaration ACOPOSmicro PDF / 201 KB

Please choose country and language

B&R Logo