V4.3 HW Upgrade (X90PO210.08-00)

DWL@DWL10000526687

Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 09/01/2022 1 MB EXE AS4_HW_X90PO210.08-00.exe
Description V4.3 HW Upgrade (X90PO210.08-00)

Revision information X90PO210.08-00

Version 1.5.0.0:

ID: 745190 / Support ID: 400366602
Duringthe X90 start up at least one output was briefly set to TRUE.
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\60354_2.fw(112), 1\60354_3.fw(112)

Version 1.4.0.0:

ID: 721335 / Support ID: 400348960
Modul fails in some cases if more than 6 pins were configured as "digital output" and switched on in sequence.
When all channels were configured as "digital output" andswitched on in sequence (e.g. 1,2,3,...) the module will reboot. It works well when the channelswere configured as PWM or the X2X cycle time was faster orequal 1 ms.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(106)

Version 1.3.0.0:

ID: 687600
Problem at startup of the X2X fixed
X2X telegrams are no longer forwarded too early to subsequent X2X slaves during the startup phase. Thus, it is no longer possiblefor a mismatched FW to be loaded to the subsequent X2X slave.
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(105)

Version 1.2.0.0:

ID: 665380 / Support ID: 400297483
Improvements on PWM current measurement
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(104)

Version 1.1.0.0:

ID: 628770
Documentation improved
Documentation of overcurrent and operation values improved.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(102)

Version 1.0.3.3:

ID: 594855
New functionality: overload control
Now a maximung current can be specified for each channel. If the current reaches this value the channel is switched off.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(102)

Version 1.0.3.0:

ID: 581615
Same version as factory programmed firmware.
A failing update can prohibit booting the factory firmware.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(101)

Version 1.0.2.0:

ID: 573935
Support X90PO210.08-00
Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the MainHelp again and then apply the Module Upgrade.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(100)
Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 04/07/2021 1 MB EXE AS4_HW_X90PO210.08-00.exe
Description V4.3 HW Upgrade (X90PO210.08-00)

Revision information X90PO210.08-00.08-00

Version 1.4.0.0:

ID: 721335 / Support ID: 400348960
Modul fails in some cases if more than 6 pins were configured as "digital output" and switched on in sequence.
When all channels were configured as "digital output" and switched on in sequence (e.g. 1,2,3,...) the module will reboot. It works well when the channels were configured as PWM or the X2X cycle time was faster or equal 1 ms.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(106)

Version 1.3.0.0:

ID: 687600
Problem at startup of the X2X fixed
X2X telegrams are no longer forwarded too early to subsequent X2X slaves during the startup phase. Thus, it is no longer possible for a mismatched FW to be loaded to the subsequent X2X slave.
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(105)

Version 1.2.0.0:

ID: 665380 / Support ID: 400297483
Improvements on PWM current measurement
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(104)

Version 1.1.0.0:

ID:628770
Documentation improved
Documentation of overcurrent and operation values improved.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(102)

Version 1.0.3.3:

ID: 594855
New functionality: overload control
Now a maximung current can be specified for each channel. If the current reaches this value the channel is switched off.
Channel description changed: Yes
Configuration description changed:Yes
Firmware changed: Yes
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(102)

Version 1.0.3.0:

ID: 581615
Same version as factory programmed firmware.
A failing update can prohibit booting the factory firmware.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(101)

Version 1.0.2.0:

ID: 573935
Support X90PO210.08-00
Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed,but thehelp pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel,install the Main Help again and then apply the Module Upgrade.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(100)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 11/22/2019 1 MB EXE AS4_HW_X90PO210.08-00.exe
Description V4.3 HW Upgrade (X90PO210.08-00)

Revision information X90PO210.08-00

Version 1.2.0.0:

ID: 665380 / Support ID: 400297483
Improvements on PWM current measurement
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware:1\60354_1.fw(30), 1\60354_2.fw(104)

Version 1.1.0.0:

ID: 628770
Documentation improved
Documentation of overcurrent and operationvalues improved.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60354_1.fw(30),1\60354_2.fw(102)

Version 1.0.3.3:

ID: 594855
New functionality: overload control
Now a maximung current can be specified for each channel. If the current reaches this value the channel is switched off.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(102)

Version 1.0.3.0:

ID: 581615
Same version as factory programmed firmware.
A failing update can prohibit booting the factory firmware.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(101)

Version 1.0.2.0:

ID: 573935
Support X90PO210.08-00
Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Help again and then apply the Module Upgrade.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(100)
Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 01/23/2019 1 MB EXE AS4_HW_X90PO210.08-00.exe
Description V4.3 HW Upgrade (X90PO210.08-00)

Revision information X90PO210.08-00

Version 1.1.0.0:

ID: 628770
Documentation improved
Documentation of overcurrent and operation values improved.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(102)

Version 1.0.3.3:

ID: 594855
New functionality: overload control
Now a maximung current can be specified for each channel. If the current reaches thisvalue the channel is switched off.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(102)

Version 1.0.3.0:

ID: 581615
Same version as factory programmed firmware.
A failing update can prohibit booting the factory firmware.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(101)

Version 1.0.2.0:

ID: 573935
Support X90PO210.08-00
Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Help again and then applythe Module Upgrade.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(100)
Version Language
Operating System
Date
Size
Type Download
1.0.2.0 * 02/20/2018 1 MB EXE AS4_HW_X90PO210.08-00.exe
Description V4.3 HW Upgrade (X90PO210.08-00)

Revision information X90PO210.08-00

Version 1.0.2.0:

ID: 573935
Support X90PO210.08-00
Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Help again and then apply the Module Upgrade.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60354_1.fw(30), 1\60354_2.fw(100)
Loading
Back to list

Please choose country and language

B&R Logo