DWL@DWL10000318317

Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 07/23/2021 763 KB EXE AS4_HW_X20DI4375.exe
Description V4.0 HW Upgrade (X20DI4375)

Revision information X20DI4375

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.3.0:

ID: 573795
Module documentation revised
Data sheet V2.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\43281_1.fw(11)

Version 1.0.2.0:

ID: 525595
Module documentation revised
Data sheet V2.13
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 1\43281_1.fw(11)

Version 1.0.1.2:

ID: 405725
Enhancements packed data point for inputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 408830
Text corrections in HWC
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\43281_1.fw(11)

Version 1.0.1.0:

ID: 297135
Revised signal acquisition
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43281_1.fw(11)

Version 1.0.0.1:

ID: 246260
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\43281_1.fw(10)

Version 1.0.0.0:

ID: 206085
4 Digital Inputs 24 VDC, Wire monitoring, first version
4 Digital Inputs 24 VDC, Wire monitoring, first version
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43281_1.fw(10)
Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 10/25/2019 759 KB EXE AS4_HW_X20DI4375.exe
Description V4.0 HW Upgrade (X20DI4375)

Revision information X20DI4375

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.3.0:

ID: 573795
Module documentation revised
Data sheet V2.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\43281_1.fw(11)

Version 1.0.2.0:

ID: 525595
Module documentation revised
Data sheet V2.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\43281_1.fw(11)

Version 1.0.1.2:

ID: 405725
Enhancements packed data point for inputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 408830
Text corrections in HWC
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\43281_1.fw(11)

Version 1.0.1.0:

ID: 297135
Revised signal acquisition
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43281_1.fw(11)

Version 1.0.0.1:

ID: 246260
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\43281_1.fw(10)

Version 1.0.0.0:

ID: 206085
4 Digital Inputs 24 VDC, Wire monitoring, first version
4 Digital Inputs 24 VDC, Wire monitoring, first version
Channel description changed: Yes
Configuration description changed: No
Firmware changed:Yes
Firmware: 1\43281_1.fw(10)
Version Language
Operating System
Date
Size
Type Download
1.0.3.0 * 08/03/2018 715 KB EXE AS4_HW_X20DI4375.exe
Description V4.0 HW Upgrade (X20DI4375)

Revision information X20DI4375

Version 1.0.3.0:

ID: 573795
Module documentation revised
Data sheet V2.16
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\43281_1.fw(11)

Version 1.0.2.0:

ID: 525595
Module documentation revised
Data sheet V2.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\43281_1.fw(11)

Version 1.0.1.2:

ID: 405725
Enhancements packed data point for inputs
Channel description changed: Yes
Configuration descriptionchanged: No
Firmware changed: No

ID: 408830
Text corrections in HWC
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\43281_1.fw(11)

Version 1.0.1.0:

ID: 297135
Revised signal acquisition
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43281_1.fw(11)

Version 1.0.0.1:

ID: 246260
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\43281_1.fw(10)

Version 1.0.0.0:

ID: 206085
4 Digital Inputs 24 VDC, Wire monitoring, first version
4 Digital Inputs 24 VDC, Wire monitoring, first version
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43281_1.fw(10)
Version Language
Operating System
Date
Size
Type Download
1.0.2.0 * 03/23/2017 707 KB EXE AS4_HW_X20DI4375.exe
Description V4.0 HW Upgrade (X20DI4375)

Revision information X20DI4375

Version 1.0.2.0:

ID: 525595
Module documentation revised
Data sheet V2.13
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\43281_1.fw(11)

Version 1.0.1.2:

ID: 405725
Enhancements packed data point for inputs
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 408830
Text corrections in HWC
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\43281_1.fw(11)

Version 1.0.1.0:

ID: 297135
Revised signal acquisition
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43281_1.fw(11)

Version 1.0.0.1:

ID: 246260
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard versionof the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\43281_1.fw(10)

Version 1.0.0.0:

ID: 206085
4 Digital Inputs 24 VDC, Wire monitoring, first version
4 Digital Inputs 24 VDC, Wire monitoring, first version
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43281_1.fw(10)
Loading
Back to list

Please choose country and language

B&R Logo