DWL@DWL10000277289

Version Language
Operating System
Date
Size
Type Download
1.6.0.0 * 09/06/2022 798 KB EXE AS4_HW_X20AT4222.exe
Description V4.0 HW Upgrade (X20AT4222)

Revision information X20AT4222

Version 1.6.0.0:

ID: 757675 / Support ID: 400388291
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_10.fw(105), 1\7079_8.fw(843)

Version 1.5.0.0:

ID: 750170
Support new HW variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_10.fw(104), 1\7079_8.fw(843)

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmwarechanged: no

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.4.0:

ID: 615320
Module documentation revised
Data sheet V3.18
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.3.0:

ID: 586355
Module documentation revised
Data sheet V3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.2.0:

ID: 524750
Module documentation revised
Data sheet V3.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.1.0:

ID: 462335
Filter condition adjustment in AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.0.0:

ID: 453780
Support of HW-variant 8
Update online help
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_8.fw(843)

Version 1.1.0.0:

ID: 429010
Sporadic deviations of the temperature value at a filter time of 66,67ms byup to -3.2 °
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(534), 1\7079_5.fw(843), 1\7079_6.fw(843), 1\7079_7.fw(843)

Version 1.0.5.0:

ID: 359875 / Support ID: 400120373
Error correctionin internal calibration
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(842), 1\7079_7.fw(842)

Version 1.0.4.3:

ID: 344400
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.4.2:

ID: 344400
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.4.0:

ID: 341335 / Support ID: 400114791
Correction with broken wire detection
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.3.0:

ID: 325745 / Support ID: 400104105
Broken wire problem at channel 1 after bootup corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(836)

Version 1.0.2.0:

ID: 211470 / Support ID: 400027742
Wrong value after bootup without sensor corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(801)

Version 1.0.1.0:

ID: 184820
Correction of broken wire detection
Correction of broken wire detection, new FW
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532),1\7079_5.fw(800), 1\7079_6.fw(801)
Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 06/14/2022 776 KB EXE AS4_HW_X20AT4222.exe
Description V4.0 HW Upgrade (X20AT4222)

Revision information X20AT4222

Version 1.5.0.0:

ID: 750170
Support new HW variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_10.fw(104), 1\7079_8.fw(843)

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.4.0:

ID: 615320
Module documentation revised
Data sheet V3.18
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.3.0:

ID: 586355
Module documentation revised
Data sheet V3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.2.0:

ID: 524750
Module documentation revised
Data sheet V3.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.1.0:

ID: 462335
Filter condition adjustment in AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.0.0:

ID: 453780
Support of HW-variant 8
Update online help
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_8.fw(843)

Version 1.1.0.0:

ID: 429010
Sporadic deviations of the temperature value at a filter time of 66,67ms byup to -3.2 °
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(534), 1\7079_5.fw(843), 1\7079_6.fw(843), 1\7079_7.fw(843)

Version 1.0.5.0:

ID: 359875 / Support ID: 400120373
Error correction in internal calibration
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(842), 1\7079_7.fw(842)

Version 1.0.4.3:

ID: 344400
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.4.2:

ID: 344400
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800),1\7079_6.fw(837)

Version 1.0.4.0:

ID: 341335 / Support ID: 400114791
Correction with broken wire detection
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.3.0:

ID: 325745 / Support ID: 400104105
Broken wire problem at channel 1 after bootup corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(836)

Version 1.0.2.0:

ID: 211470 / Support ID: 400027742
Wrong value after bootup without sensor corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(801)

Version 1.0.1.0:

ID: 184820
Correction of broken wire detection
Correction of broken wire detection, new FW
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(801)
Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 07/23/2021 717 KB EXE AS4_HW_X20AT4222.exe
Description V4.0 HW Upgrade (X20AT4222)

Revision information X20AT4222

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.4.0:

ID: 615320
Module documentation revised
Data sheet V3.18
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.3.0:

ID: 586355
Module documentation revised
Data sheet V3.16
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.2.0:

ID: 524750
Module documentation revised
Data sheet V3.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.1.0:

ID: 462335
Filter condition adjustment in AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.0.0:

ID: 453780
Support of HW-variant 8
Update online help
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_8.fw(843)

Version 1.1.0.0:

ID: 429010
Sporadic deviations of the temperature value at a filter time of 66,67ms byup to -3.2 °
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(534), 1\7079_5.fw(843), 1\7079_6.fw(843), 1\7079_7.fw(843)

Version 1.0.5.0:

ID: 359875 / Support ID: 400120373
Error correction in internal calibration
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(842), 1\7079_7.fw(842)

Version 1.0.4.3:

ID: 344400
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.4.2:

ID: 344400
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.4.0:

ID: 341335 / Support ID: 400114791
Correction with broken wire detection
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.3.0:

ID: 325745 / Support ID: 400104105
Broken wire problem at channel 1 after bootup corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(836)

Version 1.0.2.0:

ID: 211470 / Support ID: 400027742
Wrong value after bootup without sensor corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(801)

Version 1.0.1.0:

ID: 184820
Correction of broken wire detection
Correction of broken wire detection, new FW
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(801)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 10/25/2019 714 KB EXE AS4_HW_X20AT4222.exe
Description V4.0 HW Upgrade (X20AT4222)

Revision information X20AT4222

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.4.0:

ID: 615320
Module documentation revised
Data sheet V3.18
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.3.0:

ID: 586355
Module documentation revised
Data sheet V3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.2.0:

ID: 524750
Module documentation revised
Data sheet V3.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.1.0:

ID: 462335
Filter condition adjustment in AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.0.0:

ID: 453780
Supportof HW-variant 8
Update online help
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_8.fw(843)

Version 1.1.0.0:

ID: 429010
Sporadic deviations of the temperature value at a filter time of 66,67ms byup to -3.2 °
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(534), 1\7079_5.fw(843), 1\7079_6.fw(843), 1\7079_7.fw(843)

Version 1.0.5.0:

ID: 359875 / Support ID: 400120373
Error correction in internal calibration
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(842), 1\7079_7.fw(842)

Version 1.0.4.3:

ID: 344400
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.4.2:

ID: 344400
EPlan export optimized
Channel description changed:Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version1.0.4.0:

ID: 341335 / Support ID: 400114791
Correction with broken wire detection
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.3.0:

ID: 325745 / Support ID: 400104105
Broken wire problem at channel 1 after bootupcorrected
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(836)

Version 1.0.2.0:

ID: 211470 / Support ID: 400027742
Wrong value after bootup without sensor corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(801)

Version 1.0.1.0:

ID: 184820
Correction ofbroken wire detection
Correction of broken wire detection, new FW
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(801)
Version Language
Operating System
Date
Size
Type Download
1.2.4.0 * 11/16/2018 670 KB EXE AS4_HW_X20AT4222.exe
Description V4.0 HW Upgrade (X20AT4222)

Revision information X20AT4222

Version 1.2.4.0:

ID: 615320
Module documentation revised
Data sheet V3.18
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.3.0:

ID: 586355
Module documentation revised
Data sheet V3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.2.0:

ID: 524750
Module documentation revised
Data sheet V3.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.1.0:

ID: 462335
Filter condition adjustment in AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.0.0:

ID: 453780
Support of HW-variant 8
Update online help
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_8.fw(843)

Version 1.1.0.0:

ID: 429010
Sporadic deviations of the temperature value at a filter time of 66,67ms byup to -3.2 °
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(534), 1\7079_5.fw(843), 1\7079_6.fw(843), 1\7079_7.fw(843)

Version 1.0.5.0:

ID: 359875 / Support ID: 400120373
Error correction in internal calibration
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(842), 1\7079_7.fw(842)

Version 1.0.4.3:

ID: 344400
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.4.2:

ID: 344400
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.4.0:

ID: 341335 / Support ID: 400114791
Correction with broken wire detection
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.3.0:

ID: 325745 / Support ID: 400104105
Broken wire problem at channel 1 after bootup corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(836)

Version 1.0.2.0:

ID: 211470 / Support ID: 400027742
Wrong value after bootup without sensor corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(801)

Version 1.0.1.0:

ID: 184820
Correction of broken wire detection
Correction of broken wire detection, new FW
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(801)
Version Language
Operating System
Date
Size
Type Download
1.2.3.0 * 08/03/2018 668 KB EXE AS4_HW_X20AT4222.exe
Description V4.0 HW Upgrade (X20AT4222)

Revision information X20AT4222

Version 1.2.3.0:

ID: 586355
Module documentation revised
Data sheet V3.16
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.2.0:

ID: 524750
Module documentation revised
Data sheet V3.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.1.0:

ID: 462335
Filter condition adjustment in AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version1.2.0.0:

ID: 453780
Support of HW-variant 8
Update online help
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_8.fw(843)

Version 1.1.0.0:

ID: 429010
Sporadic deviations of the temperature value at a filter time of 66,67ms byup to -3.2 °
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(534), 1\7079_5.fw(843), 1\7079_6.fw(843), 1\7079_7.fw(843)

Version 1.0.5.0:

ID: 359875 / Support ID: 400120373
Error correction in internal calibration
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(842), 1\7079_7.fw(842)

Version 1.0.4.3:

ID: 344400
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.4.2:

ID: 344400
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.4.0:

ID: 341335 / Support ID: 400114791
Correction with broken wire detection
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.3.0:

ID: 325745 / Support ID: 400104105
Broken wire problem at channel 1 after bootup corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(836)

Version 1.0.2.0:

ID: 211470 / Support ID: 400027742
Wrong valueafter bootup without sensor corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(801)

Version 1.0.1.0:

ID: 184820
Correction of broken wire detection
Correction of broken wire detection, new FW
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware:1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(801)
Version Language
Operating System
Date
Size
Type Download
1.2.2.0 * 06/07/2017 657 KB EXE AS4_HW_X20AT4222.exe
Description V4.0 HW Upgrade (X20AT4222)

Revision information X20AT4222

Version 1.2.2.0:

ID: 524750
Module documentation revised
Data sheet V3.13
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.1.0:

ID: 462335
Filter condition adjustment in AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.0.0:

ID: 453780
Support of HW-variant 8
Update online help
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_8.fw(843)

Version 1.1.0.0:

ID: 429010
Sporadic deviations of the temperature value at a filter time of 66,67ms byup to -3.2 °
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(534), 1\7079_5.fw(843), 1\7079_6.fw(843), 1\7079_7.fw(843)

Version 1.0.5.0:

ID: 359875 / Support ID: 400120373
Error correction in internal calibration
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(842), 1\7079_7.fw(842)

Version 1.0.4.3:

ID: 344400
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.4.2:

ID: 344400
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.4.0:

ID: 341335 / Support ID: 400114791
Correction with broken wire detection
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.3.0:

ID: 325745 / Support ID: 400104105
Broken wire problem at channel 1 after bootup corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(836)

Version 1.0.2.0:

ID: 211470 / Support ID: 400027742
Wrong value after bootup without sensor corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(801)

Version 1.0.1.0:

ID: 184820
Correction of broken wire detection
Correction of broken wire detection, new FW
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(801)
Loading
Back to list

Please choose country and language

B&R Logo