DWL@DWL10000389725

Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 08/21/2025 1 MB EXE AS4_HW_X20AI4632-1.exe
Description V4.0 HW Upgrade (X20AI4632-1)

Revision information X20AI4632-1

Version 1.3.0.0:

ID: TDYD-1232
Support new hardware variant 3
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9), 1\41629_3.fw(103)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.8.0:

ID: 652760
Module documentation revised
Data sheet V3.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.7.0:

ID: 583870
Moduledocumentation revised
Data sheet V3.05
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.5.0:

ID: 522215
Module documentation revised
Data sheet V3.02
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.4.0:

ID: 425415
Missing information in documentation included
Channel description changed: No
Configuration description changed:No
Firmware changed: No

ID: 446285
Correction technical data
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 449175
Missing information indocumentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.3.1:

ID: 211605
Adjustment SGC section
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.3.0:

ID: 193695
Enhancement comparator for Tracetriggercondition
Enhancement comparator for Tracetriggercondition
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.2.0:

ID: 184295
Optimizations for runtime and memory compatible Firmware
New FW V9 : optimizations for runtime and memory compatible Firmware (V4)
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.1.0:

ID: 182815
Correction HWC file : trace function not supported on SGC targets
Correction HWC file : trace function not supported on SGC targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(5)

Version 1.0.0.0:

ID: 166005
First version
4 Inputs ±11 V / 0 to 22 mA
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(5)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 07/23/2021 830 KB EXE AS4_HW_X20AI4632-1.exe
Description V4.0 HW Upgrade (X20AI4632-1)

Revision information X20AI4632-1

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.8.0:

ID: 652760 / Support ID: 400287588
Module documentation revised
Data sheet V3.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.7.0:

ID: 583870
Module documentation revised
Data sheet V3.05
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.5.0:

ID: 522215
Module documentation revised
Data sheet V3.02
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.4.0:

ID: 425415
Missing information in documentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 446285
Correction technicaldata
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 449175
Missing informationin documentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.3.1:

ID: 211605
Adjustment SGC section
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.3.0:

ID: 193695
Enhancementcomparator for Tracetriggercondition
Enhancement comparator for Tracetriggercondition
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.2.0:

ID: 184295
Optimizations for runtime and memory compatible Firmware
New FW V9 : optimizations for runtime and memory compatible Firmware (V4)
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.1.0:

ID: 182815
Correction HWC file : trace function not supported on SGC targets
Correction HWC file : trace function not supported on SGC targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(5)

Version 1.0.0.0:

ID: 166005
First version
4 Inputs ±11 V / 0 to 22 mA
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(5)
Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 10/25/2019 827 KB EXE AS4_HW_X20AI4632-1.exe
Description V4.0 HW Upgrade (X20AI4632-1)

Revision information X20AI4632-1

Version 1.1.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.0.8.0:

ID: 652760 / SupportID: 400287588
Module documentation revised
Data sheet V3.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.7.0:

ID: 583870
Module documentation revised
Datasheet V3.05
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.5.0:

ID: 522215
Module documentation revised
Data sheet V3.02
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.4.0:

ID: 425415
Missing information in documentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 446285
Correction technical data
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 449175
Missing information in documentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.3.1:

ID: 211605
Adjustment SGC section
Channel description changed: No
Configuration description changed: Yes
Firmwarechanged: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.3.0:

ID: 193695
Enhancement comparator for Tracetriggercondition
Enhancement comparator for Tracetriggercondition
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.2.0:

ID: 184295
Optimizations for runtime and memory compatible Firmware
New FW V9 : optimizations for runtime and memory compatible Firmware (V4)
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.1.0:

ID: 182815
Correction HWC file : trace function not supported on SGC targets
Correction HWC file : trace function not supported on SGC targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware:1\41629_1.fw(5)

Version 1.0.0.0:

ID: 166005
First version
4 Inputs ±11 V / 0 to 22 mA
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(5)
Version Language
Operating System
Date
Size
Type Download
1.0.8.0 * 07/11/2019 827 KB EXE AS4_HW_X20AI4632-1.exe
Description V4.0 HW Upgrade (X20AI4632-1)

Revision information X20AI4632-1

Version 1.0.8.0:

ID: 652760 / Support ID: 400287588
Module documentation revised
Data sheet V3.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.7.0:

ID: 583870
Module documentation revised
Data sheet V3.05
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.5.0:

ID: 522215
Module documentation revised
Data sheet V3.02
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.4.0:

ID: 425415
Missing information in documentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 446285
Correction technical data
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 449175
Missing information in documentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.3.1:

ID: 211605
Adjustment SGC section
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.3.0:

ID: 193695
Enhancement comparator for Tracetriggercondition
Enhancement comparator for Tracetriggercondition
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.2.0:

ID: 184295
Optimizations for runtime and memory compatible Firmware
New FW V9 : optimizations for runtime and memory compatible Firmware (V4)
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.1.0:

ID: 182815
Correction HWC file : trace function not supported on SGC targets
Correction HWC file : trace function not supported on SGC targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(5)

Version 1.0.0.0:

ID: 166005
First version
4 Inputs ±11 V / 0 to 22 mA
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(5)
Version Language
Operating System
Date
Size
Type Download
1.0.7.0 * 08/01/2018 781 KB EXE AS4_HW_X20AI4632-1.exe
Description V4.0 HW Upgrade (X20AI4632-1)

Revision information X20AI4632-1

Version 1.0.7.0:

ID: 583870
Module documentation revised
Data sheet V3.05
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.6.0:

ID: 606730
parameter filterchanged
Trace function in fieldbusdesigner is not possible
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.5.0:

ID: 522215
Module documentation revised
Data sheet V3.02
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.4.0:

ID: 425415
Missing information indocumentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 446285
Correction technical data
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 449175
Missing information in documentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.3.1:

ID: 211605
Adjustment SGC section
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.3.0:

ID: 193695
Enhancement comparator for Tracetriggercondition
Enhancement comparator for Tracetriggercondition
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.2.0:

ID: 184295
Optimizations for runtime and memory compatible Firmware
New FW V9 : optimizations for runtime and memory compatible Firmware (V4)
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.1.0:

ID: 182815
Correction HWC file : trace function not supported on SGC targets
Correction HWC file : trace function not supported on SGC targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(5)

Version 1.0.0.0:

ID: 166005
First version
4 Inputs ±11 V / 0 to 22 mA
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\41629_1.fw(5)
Version Language
Operating System
Date
Size
Type Download
1.0.5.0 * 03/06/2017 745 KB EXE AS4_HW_X20AI4632-1.exe
Description V4.0 HW Upgrade (X20AI4632-1)

Revision information X20AI4632-1

Version 1.0.5.0:

ID: 522215
Module documentation revised
Data sheet V3.02
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.4.0:

ID: 425415
Missing information in documentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 446285
Correction technical data
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 449175
Missing information in documentation included
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.3.1:

ID: 211605
Adjustment SGC section
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.3.0:

ID: 193695
Enhancement comparator for Tracetriggercondition
Enhancement comparator for Tracetriggercondition
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.2.0:

ID: 184295
Optimizations for runtime and memory compatible Firmware
New FWV9 : optimizations for runtime and memory compatible Firmware (V4)
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(9), 1\41629_2.fw(9)

Version 1.0.1.0:

ID: 182815
Correction HWC file : trace function not supported on SGC targets
Correction HWC file : trace function not supported on SGC targets
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(5)

Version 1.0.0.0:

ID: 166005
First version
4 Inputs ±11 V / 0 to 22 mA
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41629_1.fw(5)
Loading
Back to list

Please choose country and language

B&R Logo