DWL@DWL10000064148

Version Language
Operating System
Date
Size
Type Download
1.9.1.0 * 07/17/2015 3 MB EXE AS3.0_HW_X20SI2100.exe
Description V3.0 HW Upgrade (X20SI2100)

Revision information X20SI2100

Version 1.9.1.0:

ID: 424610
change of input filter
The behaviour of the input filter has changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424615
Update Online Help
Update Online Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 424620
fw valid from SafetyRelease 1.4 on
Thefirmware is used for all SafetyReleases from 1.4 on.
Channel descriptionchanged: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 6\7957_1.fw(301)

Version 1.9.0.0:

ID: 413820
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 413925
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414280
2-channel evaluation: additional information at warning
If warning "discrepancy time elapsed" appears for 2-channel evaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 414325
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290), 5\7957_1.fw(300)

Version 1.6.0.8:

ID: 388390
The module also supports SafetyRelease 1.8
Starting with this version, the module alsosupports SafetyRelease 1.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290)

Version1.6.0.7:

ID: 339235
internal Adjustments
internal Adjustments
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290)

Version 1.6.0.5:

ID: 335345 / Support ID: 400083263
unlock of SafeModule IDs > 300
SafeModule IDs up to 1023 are now unlocked
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 335350
The module also supports SafetyRelease 1.7
Starting with this version, the module also supports SafetyRelease 1.7
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290)

Version 1.6.0.0:

ID: 313665
Adaption of module configuration file release 1.6
Adaption of module configuration file release 1.6
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290)

Version 1.5.0.4:

ID: 303360
Support of AutomationStudio 4.0
Support of AutomationStudio 4.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290)

Version 1.5.0.3:

ID: 287420
New feature: discrepancy time increased from 500ms to 10s
Discrepancy time maximum from 500ms to 10s increased.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 290245
Datasheet Version 1.50
Datasheet version 1.50 added in Html format
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282), 4\7957_1.fw(290)

Version 1.4.1.3:

ID: 284600
Release für kompatibles Safety Release 1.5
ID 284600

Parameter for backwards compatibility in description file changed
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282)

Version 1.4.1.1:

ID: 272595
Release for Safety Release 1.5
Release for Safety Release 1.5

Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282)

Version 1.4.0.1:

ID#225420: Safety Release 1.4

- one can configure the channel that shall be used as pulse source for testpulse with mode "internal" (see manual)
- different levels for logger entires: "Info", "Warning" or "Error" (ARB3.05 required)
- logger entries with level "Info" or "Warning" are sent by only 1 of the 2safety processors to reduce the number of messages
- X2X diagnostics data points (AR 3.08 required)

Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

Version 1.2.1.0:

ID#210370: Pulse_Mode "external": automatic increment of "Filter_off_us"

For Pulse_Mode "external" the automatic increment of parameter "Filter_off_us" was less than the 5ms described in the documentation.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID#219325: erroneous discrepancy time error message

An erroneous discrepancy time error message could be generated at startup by the 2 channel evaluation if external devices are used that generatetest pulses.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.2.0.3:

ID#217720: changes in HWC

fixed typosof safety parameters
enabled for AR B2.96

Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.2.0.0:

ID#183260: reduced async communication at boot time

parameters are stored locally and will only be transmitted in case of changes

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID#186455: flashing of SE-LEDs

new states of SE-LEDs:
single flash: safety firmware is still instate PreOp (waiting for startcommand from SL)
double flash: safetyfirmware is in operational, but cyclic data connectionto SL is not valid

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID#194140: increasedmaximum value of input filters

input filters can be paramtrized up to 500ms (instead of 100ms)

Channel description changed: No
Configuration description changed: No
Firmwarechanged: No

ID#199330: operation in cold environment

problems when operating in cold environment (0 .. 10°C) solved (logger entries 99850 und 103946)

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.1.4.0:

ID#168365: solved sporadic firmware update problems

solved sporadic firmware update problems

Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.3.0:

ID#180045: enhacements HWC

state information of 2-channel evaluation can be mapped
Aprol support

Channel description changed: No
Configuration description changed: No
Firmware changed: No
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(262), 2\7957_1.fw(273), 3\7957_1.fw(282)

Version 1.1.1.0:

ID: 163785
First official Release
First official Release
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7957_1.fw(259)
Loading
Back to list

Please choose country and language

B&R Logo