DWL@DWL10000277288

Version Language
Operating System
Date
Size
Type Download
1.2.4.0 * 11/16/2018 1 MB EXE AS3.0_HW_X20AT4222.exe
Description V3.0 HW Upgrade (X20AT4222)

Revision information X20AT4222

Version 1.2.4.0:

ID: 615320
Module documentation revised
Data sheet V3.18
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.3.0:

ID: 586355
Module documentation revised
Data sheet V3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.2.0:

ID: 524750
Module documentation revised
Data sheet V3.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.1.0:

ID: 462335
Filter condition adjustment in AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.0.0:

ID: 453780
Support of HW-variant 8
Update online help
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_8.fw(843)

Version 1.1.0.0:

ID: 429010
Sporadic deviations of the temperature value at a filter time of 66,67ms byup to -3.2 °
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(534), 1\7079_5.fw(843), 1\7079_6.fw(843), 1\7079_7.fw(843)

Version 1.0.5.0:

ID: 359875 / Support ID: 400120373
Error correction in internal calibration
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(842), 1\7079_7.fw(842)

Version 1.0.4.3:

ID: 344400
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.4.2:

ID: 344400
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.4.0:

ID: 341335 / Support ID: 400114791
Correction with broken wire detection
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.3.0:

ID: 325745 / Support ID: 400104105
Broken wire problem at channel 1 after bootup corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(836)

Version 1.0.2.0:

ID: 211470 / Support ID: 400027742
Wrong value after bootup without sensor corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(801)

Version 1.0.1.0:

ID: 184820
Correction of broken wire detection
Correction of broken wire detection, new FW
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(801)
Version Language
Operating System
Date
Size
Type Download
1.2.3.0 * 08/03/2018 1 MB EXE AS3.0_HW_X20AT4222.exe
Description V3.0 HW Upgrade (X20AT4222)

Revision information X20AT4222

Version 1.2.3.0:

ID: 586355
Module documentation revised
Data sheet V3.16
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.2.0:

ID: 524750
Module documentation revised
Data sheet V3.13
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.1.0:

ID: 462335
Filter condition adjustment in AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version1.2.0.0:

ID: 453780
Support of HW-variant 8
Update online help
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_8.fw(843)

Version 1.1.0.0:

ID: 429010
Sporadic deviations of the temperature value at a filter time of 66,67ms byup to -3.2 °
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(534), 1\7079_5.fw(843), 1\7079_6.fw(843), 1\7079_7.fw(843)

Version 1.0.5.0:

ID: 359875 / Support ID: 400120373
Error correction in internal calibration
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(842), 1\7079_7.fw(842)

Version 1.0.4.3:

ID: 344400
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.4.2:

ID: 344400
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.4.0:

ID: 341335 / Support ID: 400114791
Correction with broken wire detection
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.3.0:

ID: 325745 / Support ID: 400104105
Broken wire problem at channel 1 after bootup corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(836)

Version 1.0.2.0:

ID: 211470 / Support ID: 400027742
Wrong valueafter bootup without sensor corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(801)

Version 1.0.1.0:

ID: 184820
Correction of broken wire detection
Correction of broken wire detection, new FW
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware:1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(801)
Version Language
Operating System
Date
Size
Type Download
1.2.2.0 * 06/07/2017 1 MB EXE AS3.0_HW_X20AT4222.exe
Description V3.0 HW Upgrade (X20AT4222)

Revision information X20AT4222

Version 1.2.2.0:

ID: 524750
Module documentation revised
Data sheet V3.13
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.1.0:

ID: 462335
Filter condition adjustment in AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7079_8.fw(843)

Version 1.2.0.0:

ID: 453780
Support of HW-variant 8
Update online help
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_8.fw(843)

Version 1.1.0.0:

ID: 429010
Sporadic deviations of the temperature value at a filter time of 66,67ms byup to -3.2 °
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(534), 1\7079_5.fw(843), 1\7079_6.fw(843), 1\7079_7.fw(843)

Version 1.0.5.0:

ID: 359875 / Support ID: 400120373
Error correction in internal calibration
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(842), 1\7079_7.fw(842)

Version 1.0.4.3:

ID: 344400
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.4.2:

ID: 344400
EPlan export optimized
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.4.0:

ID: 341335 / Support ID: 400114791
Correction with broken wire detection
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(837)

Version 1.0.3.0:

ID: 325745 / Support ID: 400104105
Broken wire problem at channel 1 after bootup corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(836)

Version 1.0.2.0:

ID: 211470 / Support ID: 400027742
Wrong value after bootup without sensor corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(801)

Version 1.0.1.0:

ID: 184820
Correction of broken wire detection
Correction of broken wire detection, new FW
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7079_1.fw(532), 1\7079_5.fw(800), 1\7079_6.fw(801)
Loading
Back to list

Please choose country and language

B&R Logo