DWL@DWL10000334231
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.2.1.2 | * | 06/05/2026 | 333 KB | EXE | AS4_DT_8LSA57.R2030D200-3.exe | |
| Description | V4.0 DT Upgrade (8LSA57.R2030D200-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.1.1 | * | 05/13/2024 | 609 KB | EXE | AS4_DT_8LSA57.R2030D200-3.exe | |
| Description | V4.0 DT Upgrade (8LSA57.R2030D200-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.1.0 | * | 08/17/2021 | 301 KB | EXE | AS4_DT_8LSA57.R2030D200-3.exe | |
| Description | V4.0 DT Upgrade (8LSA57.R2030D200-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.0 | * | 03/26/2020 | 299 KB | EXE | AS4_DT_8LSA57.R2030D200-3.exe | |
| Description | V4.0 DT Upgrade (8LSA57.R2030D200-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.8.34 | * | 01/11/2017 | 322 KB | EXE | AS4_DT_8LSA57.R2030D200-3.exe | |
| Description |
V4.0 DT Upgrade (8LSA57.R2030D200-3) Revision C4 für 8L Motoren |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.3.38 | * | 03/01/2019 | 322 KB | EXE | AS4_DT_8LSA57.R2030D200-3.exe | |
| Description |
V4.0 DT Upgrade (8LSA57.R2030D200-3) New temp. Sensor |
|||||