DWL@DWL10000334228
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.2.0.2 | * | 06/02/2026 | 333 KB | EXE | AS4_DT_8LSA55.R2030D100-3.exe | |
| Description | V4.0 DT Upgrade (8LSA55.R2030D100-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.1 | * | 07/01/2025 | 609 KB | EXE | AS4_DT_8LSA55.R2030D100-3.exe | |
| Description | V4.0 DT Upgrade (8LSA55.R2030D100-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.0 | * | 05/13/2024 | 609 KB | EXE | AS4_DT_8LSA55.R2030D100-3.exe | |
| Description | V4.0 DT Upgrade (8LSA55.R2030D100-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.6.34 | * | 01/11/2017 | 322 KB | EXE | AS4_DT_8LSA55.R2030D100-3.exe | |
| Description |
V4.0 DT Upgrade (8LSA55.R2030D100-3) Revision C4 für 8L Motoren |
|||||