X20DO6639

Short description
I/O module 6 digital outputs 30 VDC / 240 VAC, outputs single-channel isolated
General information
B&R ID code 0xDF50
Status indicators I/O function per channel, operating state, module status
Diagnostics
Module run/error Yes, using LED status indicator
Outputs Yes, using LED status indicator
Power consumption
Bus 1 W
Internal I/O -
Additional power dissipation caused by actuators (resistive) [W] +0.36
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
Digital outputs
Variant Relay / Normally open contact
Channels are single-channel isolated.
Nominal voltage 30 VDC / 240 VAC
Max. voltage 264 VAC
Switching voltage Max. 110 VDC / 264 VAC
Rated frequency DC / 45 to 63 Hz
Nominal output current 2 A at 30 VDC / 2 A at 240 VAC
Total nominal current 10 A at 30 VDC / 10 A at 240 VAC
Actuator power supply External
Contact resistance Max. 100 mΩ
Switching delay
0 → 1 ≤10 ms
1 → 0 ≤10 ms
Insulation voltages
Channel - Bus Tested at 2300 VAC
Channel - Channel Tested at 750 VAC
Service life
Electrical Min. 120 x 103 ops. (at 2 A / 240 VAC)
Mechanical Min. 2 x 107 ops
Switching capacity
Minimum 0.05 W DC / 2.4 W AC
Maximum 60 W DC / 480 W AC
Total power of all channels
AC 3000 W
DC 360 W
Protective circuit
Internal None
External
AC RC combination or VDR
DC Inverse diode, RC combination or VDR
Electrical properties
Electrical isolation Channel isolated from bus and I/O power supply
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Not permitted
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB32 separately,
order 1x bus module X20BM12 separately.
Pitch 12.5+0.2 mm
Material number:
X20DO6639
Description:
  • 6 digital outputs
  • Relay module for 240 VAC / 30 VDC
  • Switching current 2 A
  • 6 normally open contacts
  • Single-channel isolated outputs

This module is equipped with 6 relay outputs with normally open contacts for 240 VAC / 30 VDC. The outputs are single-channel isolated.

Mandatory Accessories
Bus modules
X20BM12 X20 bus module, 240 VAC keyed, internal I/O power supply connected through
Terminal blocks
X20TB32 X20 terminal block, 12-pin, 240 VAC keyed
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (X20DO6639) EXE / 783 KB
V4.0 HW Upgrade (X20DO6639) EXE / 1 MB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 366 KB
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 454 KB
BV Type Approval Certificate - X20 PDF / 556 KB
CCS Type Approval Certificate - X20 PDF / 285 KB
E115267 UL Certificate of Compliance X20 PDF / 2 MB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
FTZU 09 ATEX 0083X PDF / 771 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
Lloyds Register (X20 only) PDF / 884 KB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
TAA00000BJ DNV Type Approval Certificate X20 PDF / 191 KB
UK Declaration PLC X20 PDF / 151 KB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
Data sheet X20(c)DO6639 PDF / 2 MB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20 Electronic module ZIP / 10 KB
3D File STEP X20 I/O-Slice ZIP / 872 KB
Dimensions PDF X20 Electronic module PDF / 3 KB

Please choose country and language

B&R Logo