X20DC2190

Short description
I/O module Ultrasonic path measurement module, 2 path measurement rods, 4 path recorders, speed measurement
General information
Diagnostics
Module run/error Yes, using LED status indicator and software
Power consumption
Bus 0.01 W
Internal I/O 1.1 W
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
KC Yes
B&R ID code 0x2188
Status indicators I/O function per channel, operating state, module status
Additional power dissipation caused by actuators (resistive) [W] -
Channels for path and speed measurements
Encoder power supply
Voltage 24 VDC, module-internal, max. 150 mA
Monitoring Configurable overvoltage/undervoltage monitoring (±10%, ±15%, ±20%, ±25%)
Short-circuit proof Rev. D0 and later
Inputs
Path measurement Resolution = 0.01 mm, measurement range = ±5.2 m
Speed measurement Resolution = 0.1 mm/s, measurement range = ±3.2 m/s
Accuracy ±50 ppm ±5 ppm/year
Short-circuit protection No
Quantity 2
Supported encoder types Start/Stop interface
EP start/stop interface
DPI/IP interface
Input and output level RS422 differential level
Multi-magnet measurement Yes, in combination per rod, max. 4 magnets total
Outputs 1.6 µs durational initialization pulse
Electrical properties
Electrical isolation
Channel isolated from bus

Channel not isolated from channel
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB12 separately.
Order 1x bus module X20BM11 separately.
Pitch 12.5+0.2 mm
Material number:
X20DC2190
Description:
  • Ultrasonic transducer module
  • Path measurement (resolution 10 µm)
  • Speed measurement (resolution 100 µm/s)
  • 1, 2, 3 and 4 magnetic rod measurements possible
  • DPI/IP protocol supported

This module can be used to determine paths and to calculate speeds at the same time. The ultrasonic transducer rods are connected directly to the RS422 interface. Communication to the transducer rod takes place using start/stop signals. With the DPI/IP protocol, it is also possible, for example, to read operational properties directly from the transducer. During service (when a transducer is being exchanged) the machine can be started again quickly without additional configuration work.

The module is designed for connecting 2 transducer rods with a total of up to 4 paths. That means, for example, that 2 ultrasonic transducers with 2 magnets each or one with 4 magnets can be used. The combination 3/1 is also possible. The module provides 24 VDC as an external supply for the sensor.

Mandatory Accessories
Bus modules
X20BM15 X20 bus module, with node number switch, 24 VDC keyed, internal I/O power supply connected through
X20BM11 X20 bus module, 24 VDC keyed, internal I/O power supply connected through
Terminal blocks
X20TB12 X20 terminal block, 12-pin, 24 VDC keyed
Automation Studio HW Upgrades Version (Date) Download
V2.6 HW Upgrade (X20DC2190) EXE / 1 MB
V3.0 HW Upgrade (X20DC2190) EXE / 1 MB
V4.0 HW Upgrade (X20DC2190) EXE / 1 MB
Certificates Version (Date) Download
E115267 UL Certificate of Compliance X20 PDF / 2 MB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
FTZU 09 ATEX 0083X PDF / 771 KB
UK Declaration PLC X20 PDF / 151 KB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
Datasheet X20(c)DC2190 PDF / 880 KB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20 Electronic module ZIP / 10 KB
3D File STEP X20 I/O-Slice ZIP / 872 KB
Dimensions PDF X20 Electronic module PDF / 3 KB

Please choose country and language

B&R Logo