X20CA0X68.0003

General information
Nominal voltage 30 V
Certifications
CE Yes
UKCA Yes
Cable construction
Outer jacket
Material PVC
Color Black
Electrical properties
Conductor resistance 24 AWG <93.2 Ω/km at 20°C,
22 AWG <55 Ω/km at 20°C
Ambient conditions
Temperature
Fixed installation -25 to 80°C
Flexible installation -20 to 80°C
Mechanical properties
Dimensions
Length 0.3 m
Diameter 7 mm ±0.19 mm
Material number:
X20CA0X68.0003
Description:
X2X Link connection cable, 0.3 m
Certificates Version (Date) Download
EU Declaration ACOPOSmicro PDF / 201 KB
Documentation Version (Date) Download
Data sheet X20 X2X link cable PDF / 236 KB

Please choose country and language

B&R Logo