Short description
| Interfaces | 1x USB 3.0, 2x Gigabit Ethernet |
| System module | Edge controller |
General information
| B&R ID code | 0x35A6 |
| Cooling | Fanless |
| Status indicators | Module status, network status |
| Diagnostics | |
| Module status | Yes, using LED status indicator |
| Network status | Yes, using LED status indicator |
| Power consumption | 9.6 W |
| Certifications | |
| CE | In preparation |
Input power supply
| Input voltage |
24 VDC -20% / +25% SELV/PELV (nominal voltage: 24 VDC) |
| Input current | Max. 0.4 A |
| Fuse | Integrated, cannot be replaced |
| Reverse polarity protection | Yes |
Controller
| Software | B&R-specific Debian image |
| Real-time clock | Nonvolatile, ±20 ppm at 25°C |
| FPU | Yes |
| Processor | |
| Type | Cortex-A53 |
| Clock frequency | 1.6 GHz |
| Number of cores | 4 |
| Architecture | 64-bit |
| L1 cache | |
| Data code | 32 kB |
| Program code | 32 kB |
| L2 cache | 512 kB |
| Standard memory | |
| RAM | 4 GB LPDDR4 SDRAM |
| Application memory | |
| Type | microSD |
| Data retention | 10 years (when new) to 1 year (end of service life) |
| Capacity | 64 GB |
| Lifetime monitoring | Yes |
| MTBF | >3,000,000 hours (at 25°C) |
| Writable data amount | 166 TB |
| Sequential reading | 100 MB/s |
| Sequential writing | 45 MB/s |
Interfaces
| ETH0 and ETH1 | |
| Type | 2x Ethernet |
| Variant | 2x shielded RJ45 |
| Line length | Max. 100 m between 2 stations (segment length) |
| Transfer rate | 100 Mbit/s and 1 Gbit/s |
| Transfer | |
| Physical layer | 100BASE-TX/1000BASE-T |
| Half-duplex | Yes |
| Full-duplex | Yes |
| Autonegotiation | Yes |
| Auto-MDI/MDIX | Yes |
| USB | |
| Type | USB 2.0 / 3.0 |
| Variant | Type A |
| Modem | |
| Type | Quectel EG21-GL LTE Cat 1 |
| Variant | RP-SMA female |
Electrical properties
| Electrical isolation |
Ethernet isolated from each other and from power supply USB for power supply not isolated |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | No |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.6°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | Not permitted |
| Derating | - |
| Storage | -40 to 70°C |
| Transport | -40 to 70°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Dimensions | |
| Width | 27.5 mm |
| Height | 124 mm |
| Depth | 92 mm |
| Weight | 165 g |
Material number:
X20EDS410-4GDescription:
B&R's X20 Edge connects machine control with enterprise systems for enhanced production insight. Equipped with an ARM-based CPU and Linux OS, it provides flexible programming possibilities like Python and a containerized environment for deploying AI, machine learning and IIoT applications. Dual Ethernet ports and a 4G global modem open up communication possibilities like OPC UA and cloud connectivity, creating a seamless data flow between machines and IT infrastructure. Ideal as a smart IIoT gateway, the X20 Edge offers machine builders simplified integration of digital services, while end users gain access to advanced analytics – all in a compact, industrial-grade device.
| Certificates | Version (Date) | Download |
|---|---|---|
| E115267 UL Certificate of Compliance X20 | PDF / 2 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20EDS410(-4G) | PDF / 2 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| STEP file - X20EDS410-4G | ZIP / 2 MB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| B&R IIoT Edge Installer ARM | ZIP / 5 MB |