Ambient conditions
Temperature | |
Operation | 5 to 40°C |
Storage | -25 to 55°C |
Transport | -25 to 70°C |
Mechanical properties
Dimensions | |
Width |
30.1 mm 30.2 mm 30.3 mm |
Height |
25.5 mm 10 mm |
Depth | 20 mm |
Weight | 0.5 kg |
Material number:
8F1TCA.DCB00000I-1Description:
ACOPOStrak 2x 3 adjustment and control blocks for the diverter gap
Documentation | Version (Date) | Download |
---|---|---|
Data sheet 8F1TCA.DCB00000I-1 V1.5 | PDF / 137 KB |