General information
| Module type | Overvoltage protection |
| Electrical isolation | |
| Input - Output | No |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Evaluation ongoing |
| UL |
cULus E225616 Power conversion equipment |
Input
Output
| Output voltage |
0 to 59.25 V |
| Output current |
0 to 16.6 A |
| Max. power dissipation | 4.5 W |
| Reduction of continuous current depending on installation elevation | |
| Starting at 500 m above sea level |
1.66 Aeff per 1000 m |
| Power back immunity | Yes |
| Variant | Connector |
| Shield connection | No |
| Max. cable length | 15 m |
Protective measures
| Overvoltage | Separation of input and output potentials |
| Cutoff threshold | 59.25 V |
| Restart threshold | 58.59 V |
Operating conditions
| Mounting orientation | |
| Face-up | No |
| Vertical | Yes |
| Installation elevation above sea level | |
| Nominal | 0 to 500 m |
| Maximum | 4000 m |
| Pollution degree per EN 61800-5-1 | 2 |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Nominal | 5 to 55°C |
| Storage | -25 to 55°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 85%, non-condensing |
| Storage | 5 to 95% |
| Transport | Max. 95% at 40°C |
Mechanical properties
| Dimensions | |
| Width | 28.8 mm |
| Height | 114.35 mm |
| Depth | 127.3 mm |
| Weight | 0.16 kg |
Material number:
8F1OA.01B.0000-1Description:
Overvoltage protection, input 24-80 VDC, output 24-59.25 VDC (switched on) or 0 V (switched off), order terminal blocks separately.
Mandatory Accessories
Terminal blocks
| 0TB3104-7021 | Accessory terminal block, 4-pin, screw clamp terminal block 6 mm², Labeled + + - - |
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration Transport Systems ACOPOStrak | PDF / 180 KB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| ACOPOStrak EPLAN P8 from V2.4 | EXE / 6 MB |
| General | Version (Date) | Download |
|---|---|---|
| E225616 UL Certificate of Compliance ACOPOStrak | PDF / 541 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| ACOPOStrak 1 Overvoltage protection 8F1OA.01B.0000-1 STEP file | STP / 11 MB |