Setting new standards in performance

Available in Q1/2026. The Automation PC 50A sets a new benchmark in terms of power and innovation. Designed for demanding applications that process large volumes of data, it stands at the forefront of the B&R PC portfolio as the ultimate high-end solution. As industrial automation becomes increasingly complex, the technologies and products used for controlling, monitoring and executing processes must also become more sophisticated.

State-of-the-art technology forms the foundation of the Automation PC 50A, which is specifically engineered for long-term use in industrial environments. It delivers reliable performance for today's applications while also providing a stable platform for future innovations – such as in the fields of artificial intelligence or data-driven processes.

All benefits at a glance

Enhanced performance

With its high processing power, exceptional graphics capabilities and scalable architecture, the Automation PC 50A supports precise simulations and real-time processing of complex sensor data. Applications such as predictive maintenance, visual quality inspection and AI-driven process optimization are enabled thanks to advanced technologies.

State-of-the-art processor technology

The Automation PC 50A is an extremely cost-effective product, making it a compelling option in the ultra-high-performance device segment. Powered by the 14th Generation Intel® Core™ i platform, it brings cutting-edge AI capabilities directly to the factory floor. It supports ultra-high-end CPUs as well as demanding third-party hardware such as graphics cards and AI and deep learning components.

Security you can rely on

Built on the latest technology and engineered for long-term industrial reliability, the Automation PC 50A provides a robust foundation for both current and future security requirements. This ensures that users can reliably protect sensitive data, AI models and production environments against modern cyber threats.

Designed for demanding industries

The Automation PC 50A provides industrial companies with a powerful AI-optimized platform to accelerate data-driven innovation. With its high processing power and modern architecture, it supports complex applications such as additive manufacturing, centralized and AI-supported image processing, and consumer goods packaging – creating the technological foundation for intelligent processes across a range of industries.

Highlights Automation PC 50A

  • Support for ultra-high-end CPUs and graphics cards ensures maximum flexibility.
  • Numerous high-performance PCIe connection options provide extensive expandability.
  • Outstanding performance leverages the full potential of B&R hardware.
  • Ready for new advancements in AI and deep learning.

Engineered for long-term industrial reliability and built with cutting-edge technology, the Automation PC 50A delivers outstanding performance today and provides a secure foundation for tomorrow's innovations.

Stephan Hatheuer
Product Manager Industrial PCs and Panels

Get in touch with our local expert!

Contact

Or connect directly with Stephan Hatheuer on LinkedIn.

Technical highlights

Processor 14th Generation Intel® Core™ i processors (Raptor Lake Refresh), available as Core™ i5 or Core™ i9
Operating system Choice of Windows 11 2024 LTSC or Linux 12
Memory Up to 64 GB DRAM (depending on processor selection)
Ethernet 2x 2.5 Gigabit Ethernet and 1x Gigabit Ethernet ports for fast and reliable communication
USB 4x USB 3.2 Gen 1, 2x USB 3.2 Gen 2, 1x USB-C 3.2
Other ports 4x DisplayPort, 1x M.2 (standard), 2x 2.5" SATA SSD (optional), up to 4 PCI/PCI Express slots, RAID option
Security TPM 2.0 for enhanced cybersecurity

Please choose country and language

B&R Logo